您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TCBS-4-01 - Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female
Essentra Components
PCB & Electronics Hardware
Supports
Screw & Lock Supports
Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12060000/p160249/tcbs-4-01.prj},{NB=TCBS-22.5-01},{PN=TCBS-22.5-01},{AMERSID=1068457},{APACID=-},{EMEAID=1068503},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=1.40625000},{AM=35.7},{B=0.31250000},{BM=7.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
B
B Thread Depth Inch
[Inch]
BM
B Thread Depth Metric
[mm]
TCBS-4-01
TCBS-4-01
1068459
-
1068505
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
13/64
5.2
TCBS-6-01
TCBS-6-01
1068461
-
1068507
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
5/16
7.9
TCBS-8-01
TCBS-8-01
1068463
-
1068509
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
5/16
7.9
TCBS-10-01
TCBS-10-01
1068445
-
1068491
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
5/16
7.9
TCBS-12-01
TCBS-12-01
1068447
-
1068493
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
5/16
7.9
TCBS-14-01
TCBS-14-01
1068449
-
1068495
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
5/16
7.9
TCBS-16-01
TCBS-16-01
1068451
-
1068497
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
5/16
7.9
TCBS-18-01
TCBS-18-01
1068453
-
1068499
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/8
28.6
5/16
7.9
TCBS-20-01
TCBS-20-01
1068455
-
1068501
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/4
31.7
5/16
7.9
TCBS-22.5-01
TCBS-22.5-01
1068457
-
1068503
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 13/32
35.7
5/16
7.9
TCBS-4-19
TCBS-4-19
1068460
-
1068506
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
13/64
5.2
TCBS-6-19
TCBS-6-19
1068462
-
1068508
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8
9.5
5/16
7.9
TCBS-8-19
TCBS-8-19
1068464
-
1068510
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2
12.7
5/16
7.9
TCBS-10-19
TCBS-10-19
1068446
-
1068492
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8
15.9
5/16
7.9
TCBS-12-19
TCBS-12-19
1068448
-
1068494
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/4
19.1
5/16
7.9
TCBS-14-19
TCBS-14-19
1068450
-
1068496
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/8
22.2
5/16
7.9
TCBS-16-19
TCBS-16-19
1068452
-
1068498
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1
25.4
5/16
7.9
TCBS-18-19
TCBS-18-19
1068454
-
1068500
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/8
28.6
5/16
7.9
TCBS-20-19
TCBS-20-19
1068456
-
1068502
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/4
31.7
5/16
7.9
TCBS-22.5-19
TCBS-22.5-19
1068458
-
1068504
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 13/32
35.7
5/16
7.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DLCBST-1-01 - Screw & Lock Support - Non-Locking, Two Prong, Self-Threading...
Essentra Components
13.08.2014
LCBSB-3-01A-RT - Adhesive Base Support - Snap Locking
Essentra Components
13.08.2014
DLMPSM-2-01 - PCB Supports - Locking Two-Prong
Essentra Components
22.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表