您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SeriesTB - Medium load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Die springs to ISO 10243
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_per_stampi_iso10243/tb.prj},{NB=TB13-051(0)},{CODICE=TB13-051},{DH=12.5},{DD=6.3},{LO=51},{RG=10},{SX=0},{S1=12.8},{F1=127},{S2=15.3},{F2=153},{SN=19.1},{FN=191},{SB=22.9},{FB=231},{MAT=Cr-Si},{D=1.8},{DE=11.5},{D1=1.800},{RG1=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
D
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
TB10-025
TB10-025
10
5
25
12.3
0.000
0.000
25.000
6.3
77
7.5
92
9.4
115
10.4
129
Cr-Si
1.5
9.4
TB10-032
TB10-032
10
5
32
9.5
0.000
0.000
32.000
8
76
9.6
91
12
113
13.2
129
Cr-Si
1.5
9.4
TB10-038
TB10-038
10
5
38
7.8
0.000
0.000
38.000
9.5
74
11.4
88
14.3
111
16
125
Cr-Si
1.5
9.4
TB10-044
TB10-044
10
5
44
6.5
0.000
0.000
44.000
11
72
13.2
86
16.5
108
18.5
120
Cr-Si
1.5
9.4
TB10-051
TB10-051
10
5
51
5.6
0.000
0.000
51.000
12.8
72
15.3
86
19.1
108
21.1
120
Cr-Si
1.5
9.4
TB10-064
TB10-064
10
5
64
4.5
0.000
0.000
64.000
16
71
19.2
86
24
107
26.4
120
Cr-Si
1.5
9.4
TB10-076
TB10-076
10
5
76
3.7
0.000
0.000
76.000
19
70
22.8
84
28.5
105
31.8
116
Cr-Si
1.5
9.4
TB10-305
TB10-305
10
5
305
0.9
0.000
0.000
305.000
76.3
68
91.5
82
114.4
102
128.5
116
Cr-Si
1.5
9.4
TB13-025
TB13-025
12.5
6.3
25
21.7
0.000
0.000
25.000
6.3
136
7.5
163
9.4
204
11.2
240
Cr-Si
1.8
11.5
TB13-032
TB13-032
12.5
6.3
32
16.8
0.000
0.000
32.000
8
134
9.6
161
12
202
14
236
Cr-Si
1.8
11.5
TB13-038
TB13-038
12.5
6.3
38
13.8
0.000
0.000
38.000
9.5
131
11.4
158
14.3
197
17.3
240
Cr-Si
1.8
11.5
TB13-044
TB13-044
12.5
6.3
44
11.6
0.000
0.000
44.000
11
127
13.2
153
16.5
191
19.8
227
Cr-Si
1.8
11.5
TB13-051
TB13-051
12.5
6.3
51
10
0.000
0.000
51.000
12.8
127
15.3
153
19.1
191
22.9
231
Cr-Si
1.8
11.5
TB13-064
TB13-064
12.5
6.3
64
7.8
0.000
0.000
64.000
16
125
19.2
150
24
187
28.4
222
Cr-Si
1.8
11.5
TB13-076
TB13-076
12.5
6.3
76
6.4
0.000
0.000
76.000
19
122
22.8
146
28.5
183
34.3
218
Cr-Si
1.8
11.5
TB13-089
TB13-089
12.5
6.3
89
5.6
0.000
0.000
89.000
22.3
125
26.7
150
33.4
188
41.4
231
Cr-Si
1.8
11.5
TB13-305
TB13-305
12.5
6.3
305
1.5
0.000
0.000
305.000
76.3
118
91.5
141
114.4
176
139.4
214
Cr-Si
1.8
11.5
TB16-025
TB16-025
16
8
25
31.9
0.000
0.000
25.000
6.3
199
7.5
239
9.4
299
10.9
347
Cr-Si
2.2
14.6
TB16-032
TB16-032
16
8
32
24
0.000
0.000
32.000
8
192
9.6
230
12
288
13.7
329
Cr-Si
2.2
14.6
TB16-038
TB16-038
16
8
38
19.4
0.000
0.000
38.000
9.5
185
11.4
222
14.3
277
16.5
320
Cr-Si
2.2
14.6
TB16-044
TB16-044
16
8
44
16.1
0.000
0.000
44.000
11
177
13.2
213
16.5
266
19.3
311
Cr-Si
2.2
14.6
TB16-051
TB16-051
16
8
51
13.8
0.000
0.000
51.000
12.8
176
15.3
212
19.1
265
22.1
307
Cr-Si
2.2
14.6
TB16-064
TB16-064
16
8
64
10.7
0.000
0.000
64.000
16
171
19.2
205
24
256
27.4
294
Cr-Si
2.2
14.6
TB16-076
TB16-076
16
8
76
8.8
0.000
0.000
76.000
19
166
22.8
200
28.5
250
33
289
Cr-Si
2.2
14.6
TB16-089
TB16-089
16
8
89
7.5
0.000
0.000
89.000
22.3
167
26.7
200
33.4
250
38.6
289
Cr-Si
2.2
14.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表