您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Type A - Axial shaft seal type A
Trelleborg
Industrial Sealing Systems
Rotary Seals
Axial shaft seal
Type A
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/axial-wellendichtung/bauform_a/aw_a_asmtab.prj},{NB=TAA000120-NCMM (0)},{IDNR=},{PARTNO=TAA000120},{D=108},{D2=147.0},{D3=137.0},{D4=142.0},{B=8.5},{NUT=0},{MC=NCMM},{OM1=Stahl 1.0338},{OM2=Federstahl 1.0605},{NBR=1350},{FKM=2000},{FA=19.0},{DR=2900},{WR6000=6020},{WR6300=6315},{WR6400=6413},{WR4200=-},{WR4300=-},{PPATH=aw_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
D
Shaft diameter h9
[mm]
D2
Outside diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
B
Ring width
[mm]
OM1
Reinforcement ring
ⁿ/ₐ
OM2
Spider spring
ⁿ/ₐ
NBR
N max. speed
[min-¹]
FKM
N max. speed
[min-¹]
FA
Contact force of the sealing lip
[N]
DR
max. Pressure
[Pa]
WR6000
Correspondence to the roller bearing series 6000
ⁿ/ₐ
WR6300
Correspondence to the roller bearing series 6300
ⁿ/ₐ
WR6400
Correspondence to the roller bearing series 6400
ⁿ/ₐ
WR4200
Correspondence to the roller bearing series 4200
ⁿ/ₐ
WR4300
Correspondence to the roller bearing series 4300
ⁿ/ₐ
TAA000100-NCMM
TAA000100
12
25.0
22.0
24.5
3.5
Steel 1.0338
Spring steel 1.0605
7900
11800
2.0
10000
6000
-
-
-
-
TAA000101-NCMM
TAA000101
14
27.0
24.0
26.5
3.5
Steel 1.0338
Spring steel 1.0605
7300
11000
2.0
7500
6001
-
-
-
-
TAA000102-NCMM
TAA000102
17
31.0
27.5
30.0
4.0
Steel 1.0338
Spring steel 1.0605
6300
9400
3.0
10000
6002
-
-
-
-
TAA000103-NCMM
TAA000103
19
35.0
30.0
33.0
4.0
Steel 1.0338
Spring steel 1.0605
5900
8800
3.5
10000
6003
6300
-
-
-
TAA000104-NCMM
TAA000104
23
40.5
30.5
38.5
4.5
Steel 1.0338
Spring steel 1.0605
4900
7300
4.0
6600
6004
6302
-
-
-
TAA000105-NCMM
TAA000105
28
45.5
41.5
44.0
4.5
Steel 1.0338
Spring steel 1.0605
4300
6400
4.5
5750
6005
-
-
-
-
TAA000106-NCMM
TAA000106
35
53.0
47.5
50.5
4.5
Steel 1.0338
Spring steel 1.0605
3800
5700
5.0
5400
6006
-
-
-
-
TAA000107-NCMM
TAA000107
40
61.0
54.0
58.0
4.5
Steel 1.0338
Spring steel 1.0605
3300
4900
5.5
4400
6007
6305
-
-
-
TAA000108-NCMM
TAA000108
45
68.5
59.5
63.5
5.0
Steel 1.0338
Spring steel 1.0605
3000
4500
6.0
4000
6008
-
6404
-
-
TAA000109-NCMM
TAA000109
50
74.0
66.5
70.5
5.0
Steel 1.0338
Spring steel 1.0605
2700
4000
6.5
3400
6009
6307
6405
-
-
TAA000110-NCMM
TAA000110
55
77.0
71.0
75.0
5.5
Steel 1.0338
Spring steel 1.0605
2500
3700
7.0
3650
6010
-
-
-
-
TAA000111-NCMM
TAA000111
61
87.0
80.5
84.5
6.0
Steel 1.0338
Spring steel 1.0605
2250
3400
8.0
3100
6011
6309
6407
-
-
TAA000112-NCMM
TAA000112
66
93.0
85.0
89.0
6.0
Steel 1.0338
Spring steel 1.0605
2150
3200
9.0
3300
6012
-
-
-
-
TAA000113-NCMM
TAA000113
71
97.0
90.5
94.5
6.0
Steel 1.0338
Spring steel 1.0605
2000
3000
10.0
3200
6013
-
6408
-
-
TAA000114-NCMM
TAA000114
76
106.0
99.0
103.0
6.5
Steel 1.0338
Spring steel 1.0605
1800
2700
11.0
3000
6014
6310
-
-
-
TAA000115-NCMM
TAA000115
81
112.0
103.0
108.0
7.0
Steel 1.0338
Spring steel 1.0605
1700
2550
12.5
3700
6015
6311
6409
-
-
TAA000116-NCMM
TAA000116
86
122.0
112.0
117.0
7.5
Steel 1.0338
Spring steel 1.0605
1600
2400
14.0
2950
6016
6312
6410
-
-
TAA000117-NCMM
TAA000117
91
127.0
118.0
123.0
7.5
Steel 1.0338
Spring steel 1.0605
1550
2300
15.0
2900
6017
-
6411
-
-
TAA000118-NCMM
TAA000118
98
137.0
128.0
133.0
8.0
Steel 1.0338
Spring steel 1.0605
1450
2150
16.0
2750
6018
6314
6412
-
-
TAA000119-NCMM
TAA000119
103
142.0
132.0
137.0
7.5
Steel 1.0338
Spring steel 1.0605
1400
2100
18.0
2850
6019
6314
6412
-
-
TAA000120-NCMM
TAA000120
108
147.0
137.0
142.0
8.5
Steel 1.0338
Spring steel 1.0605
1350
2000
19.0
2900
6020
6315
6413
-
-
TAA000200-NCMM
TAA000200
14
29.5
25.0
28.5
4.0
Steel 1.0338
Spring steel 1.0605
7000
10500
2.0
6000
6200
-
-
4200
-
TAA000201-NCMM
TAA000201
16
31.5
26.0
29.0
4.0
Steel 1.0338
Spring steel 1.0605
6500
9700
2.0
4700
6201
-
-
4201
4300
TAA000202-NCMM
TAA000202
19
33.0
29.5
32.0
4.0
Steel 1.0338
Spring steel 1.0605
6400
9600
3.0
8150
6202
6300
-
4202
4301
TAA000203-NCMM
TAA000203
21
38.5
34.5
37.0
4.0
Steel 1.0338
Spring steel 1.0605
4900
7300
3.5
5950
6203
-
-
4203
4302
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Type I - Axial shaft seal type I
Trelleborg
21.07.2023
Type A - Axial shaft seal type A special size
Trelleborg
21.07.2023
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
Type I - Axial shaft seal type I special size
Trelleborg
21.07.2023
Type AX - V Ring
Trelleborg
21.07.2023
Gamma seal type TBP/9RB - Rotary seal, shaft sealing element from elastomer...
Trelleborg
21.07.2023
Gamma seal type TRB/RB - Rotary seal, shaft sealing element from elastomer ...
Trelleborg
21.07.2023
Open type-with the Cage
NSK Rolling Bearing
07.06.2024
Type A - V Ring
Trelleborg
21.07.2023
TSS Type TRK - Radial Oil Seal TRK
Trelleborg
01.02.2018
TSS Type TRD (DIN 3761 Type BS) - Radial Oil Seal TRD
Trelleborg
02.02.2018
Turcon® Varilip® Type A - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
TSS Type TRU - Radial Oil Seal TRU
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表