您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets system BEA 5/8"x3/8" (10 B-1)
Haberkorn
Driving elements
Chain wheels
System BEA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/system_bea/system_bea_10b_1.prj},{NB=T75132},{NAME=Sprocket system BEA 5/8\"x3/8\" Z18, D38},{Z=18},{DE=98.3},{DP=91.42},{CNSORDERNO=T75132},{DM=70},{DMX=70},{D1=38},{A=30},{KG=0.80},{B1=9.1},{C=1.6},{R3=16},{TYPE=0},{CNSORDERNO2=SB101350018038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T75081
Sprocket system BEA 5/8"x...
10
58.3
51.37
T75081
35
15
25
0.21
9.1
1.6
16
T75082
Sprocket system BEA 5/8"x...
10
58.3
51.37
T75082
35
16
25
0.21
9.1
1.6
16
T75083
Sprocket system BEA 5/8"x...
10
58.3
51.37
T75083
35
18
25
0.20
9.1
1.6
16
T75084
Sprocket system BEA 5/8"x...
10
58.3
51.37
T75084
35
19
25
0.20
9.1
1.6
16
T75085
Sprocket system BEA 5/8"x...
10
58.3
51.37
T75085
35
20
25
0.18
9.1
1.6
16
T75086
Sprocket system BEA 5/8"x...
10
58.3
51.37
T75086
42*
24
25
0.21
9.1
1.6
16
T75087
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75087
37
15
30
0.30
9.1
1.6
16
T75088
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75088
37
16
30
0.30
9.1
1.6
16
T75089
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75089
37
18
30
0.28
9.1
1.6
16
T75090
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75090
37
19
30
0.27
9.1
1.6
16
T75091
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75091
37
20
30
0.26
9.1
1.6
16
T75092
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75092
47*
24
30
0.30
9.1
1.6
16
T75093
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75093
47*
25
30
0.29
9.1
1.6
16
T75094
Sprocket system BEA 5/8"x...
11
63.2
56.34
T75094
47*
28
30
0.27
9.1
1.6
16
T72564
Sprocket system BEA 5/8"x...
12
68.2
61.34
T72564
42
15
30
0.38
9.1
1.6
16
T75095
Sprocket system BEA 5/8"x...
12
68.2
61.34
T75095
42
16
30
0.37
9.1
1.6
16
T75096
Sprocket system BEA 5/8"x...
12
68.2
61.34
T75096
42
18
30
0.35
9.1
1.6
16
T72565
Sprocket system BEA 5/8"x...
12
68.2
61.34
T72565
42
19
30
0.34
9.1
1.6
16
T72566
Sprocket system BEA 5/8"x...
12
68.2
61.34
T72566
42
20
30
0.34
9.1
1.6
16
T75097
Sprocket system BEA 5/8"x...
12
68.2
61.34
T75097
42
22
30
0.33
9.1
1.6
16
T72567
Sprocket system BEA 5/8"x...
12
68.2
61.34
T72567
42
24
30
0.31
9.1
1.6
16
T72568
Sprocket system BEA 5/8"x...
12
68.2
61.34
T72568
42
25
30
0.30
9.1
1.6
16
T75099
Sprocket system BEA 5/8"x...
12
68.2
61.34
T75099
51*
28
30
0.34
9.1
1.6
16
T75100
Sprocket system BEA 5/8"x...
12
68.2
61.34
T75100
51*
30
30
0.32
9.1
1.6
16
T75101
Sprocket system BEA 5/8"x...
12
68.2
61.34
T75101
55*
32
30
0.34
9.1
1.6
16
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
norelem
26.06.2024
Sprockets system BEA 3/4"x7/16" (12 B-1)
Haberkorn
19.07.2021
Sprockets system BEA 1"x17,02mm (16 B-1)
Haberkorn
19.07.2021
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
18.06.2024
Sprockets system BEA 1/2"x5/16"(08 B-1)
Haberkorn
19.07.2021
System Bea 10B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
06B-1 (9,525 x 5,72 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
22264 - Sprockets single 3/4" x 7/16" DIN ISO 606
norelem
26.06.2024
Sprocket 1/2 x 1/8 " - Sprocket 1/2 x 1/8 ", for roller chains according to...
Ketten Fuchs
22.09.2021
SB-Einfach-Kettenrad - ¾ x 7/16“, aus Stahl, für Rollenkette nach DIN 8187 ...
Ketten Fuchs
22.09.2021
SB-Einfach-Kettenrad - 5/8 x 3/8““, aus Stahl, für Rollenkette nach DIN 818...
Ketten Fuchs
22.09.2021
Simplex plate wheels 10B-1 / ASA 50 - Plate wheels for roller chains - DIN ...
BEA Ingranaggi
06.07.2020
Sprocket 5/8 x 3/8 " - Chain 5/8 x 3/8 ", for roller chains according to DI...
Ketten Fuchs
22.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表