您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets system BEA 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
System BEA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/system_bea/system_bea_16b_1.prj},{NB=T75331},{NAME=Sprocket system BEA 1\"x17,02mm Z18, D42},{Z=18},{DE=157.8},{DP=146.28},{CNSORDERNO=T75331},{DM=100},{D1=42},{A=45},{KG=3.25},{B1=16.2},{C=2.5},{R3=26},{CNSORDERNO2=SB101380018042}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T75277
Sprocket system BEA 1"x17...
11
101.7
90.14
T75277
61
25
40
1.12
16.2
2.5
26
T75278
Sprocket system BEA 1"x17...
11
101.7
90.14
T75278
61
28
40
1.09
16.2
2.5
26
T75279
Sprocket system BEA 1"x17...
11
101.7
90.14
T75279
61
30
40
1.06
16.2
2.5
26
T75280
Sprocket system BEA 1"x17...
11
101.7
90.14
T75280
61
32
40
1.02
16.2
2.5
26
T75282
Sprocket system BEA 1"x17...
11
101.7
90.14
T75282
61
35
40
0.98
16.2
2.5
26
T75283
Sprocket system BEA 1"x17...
11
101.7
90.14
T75283
65
38
40
0.97
16.2
2.5
26
T75284
Sprocket system BEA 1"x17...
11
101.7
90.14
T75284
67
40
40
0.99
16.2
2.5
26
T75285
Sprocket system BEA 1"x17...
11
101.7
90.14
T75285
67
42
40
0.97
16.2
2.5
26
T72696
Sprocket system BEA 1"x17...
12
109.7
98.14
T72696
69
25
40
1.42
16.2
2.5
26
T72697
Sprocket system BEA 1"x17...
12
109.7
98.14
T72697
69
28
40
1.39
16.2
2.5
26
T72698
Sprocket system BEA 1"x17...
12
109.7
98.14
T72698
69
30
40
1.35
16.2
2.5
26
T75286
Sprocket system BEA 1"x17...
12
109.7
98.14
T75286
69
32
40
1.31
16.2
2.5
26
T75287
Sprocket system BEA 1"x17...
12
109.7
98.14
T75287
69
35
40
1.27
16.2
2.5
26
T75288
Sprocket system BEA 1"x17...
12
109.7
98.14
T75288
69
38
40
1.22
16.2
2.5
26
T75289
Sprocket system BEA 1"x17...
12
109.7
98.14
T75289
69
40
40
1.17
16.2
2.5
26
T75290
Sprocket system BEA 1"x17...
12
109.7
98.14
T75290
69
42
40
1.13
16.2
2.5
26
T72699
Sprocket system BEA 1"x17...
13
117.7
106.12
T72699
70
25
40
1.59
16.2
2.5
26
T72700
Sprocket system BEA 1"x17...
13
117.7
106.12
T72700
78
28
40
1.61
16.2
2.5
26
T72701
Sprocket system BEA 1"x17...
13
117.7
106.12
T72701
78
30
40
1.63
16.2
2.5
26
T75291
Sprocket system BEA 1"x17...
13
117.7
106.12
T75291
78
32
40
1.62
16.2
2.5
26
T75292
Sprocket system BEA 1"x17...
13
117.7
106.12
T75292
78
35
40
1.61
16.2
2.5
26
T75293
Sprocket system BEA 1"x17...
13
117.7
106.12
T75293
78
38
40
1.56
16.2
2.5
26
T75294
Sprocket system BEA 1"x17...
13
117.7
106.12
T75294
78
40
40
1.51
16.2
2.5
26
T75295
Sprocket system BEA 1"x17...
13
117.7
106.12
T75295
78
42
40
1.48
16.2
2.5
26
T75296
Sprocket system BEA 1"x17...
13
117.7
106.12
T75296
78
45
40
1.45
16.2
2.5
26
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sprockets system BEA 1/2"x5/16"(08 B-1)
Haberkorn
19.07.2021
Sprockets simplex 1"x17,02mm (16 B-1)
Haberkorn
19.07.2021
Sprockets for taper bush simplex 1/2"x5/16" (08 B-1)
Haberkorn
19.07.2021
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
norelem
26.06.2024
Sprockets simplex 1 1/2"x1" (24 B-1)
Haberkorn
19.07.2021
Roller chains standard duplex DIN 8187
Haberkorn
22.02.2022
Sprockets with hardened teeth simplex 1"x17,02mm (16 B-1)
Haberkorn
19.07.2021
Sprockets system BEA 3/4"x7/16" (12 B-1)
Haberkorn
19.07.2021
System Bea 16B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Sprocket 5/8" x 3/8" - 5/8 x 3/8" aus Stahl, für Rollenkette nach DIN 8187 ...
Ketten Fuchs
22.09.2021
Sprockets duplex 3/4"x7/16" (12 B-2)
Haberkorn
19.07.2021
22250 - Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install
norelem
26.06.2024
Double simple sprockets 1"x17,02mm (2 × 12 B-1)
Haberkorn
19.07.2021
Plate wheels duplex 3/8"x7/32" (06 B-2)
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表