您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Extension Springs - Metre Lengths - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
EXTENSION METRE LENGTHS
Powered by
CAD模型選擇
{dim/extension_metre_lengths/extension_springs_m_length_2.prj},{NB=T49110},{MAT=STAINLESS STEEL WIRE},{D=1.20},{DM=11.80},{L0=1000},{TOL=},{SURFIN=Oiled for steel wire springs},{C=0.13},{F0=2.50},{WR=rechts},{WER=1.1200},{P1CS=7.800},{P1SS=6.500},{PNCS=T39110},{PNSS=T49110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DM
Dm - Mean coil diameter
[mm]
L0
L0 - Free length
[mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
T49000
T49000
Stainless steel wire to U...
0.40
2.00
1000
Oiled for steel wire spri...
T49010
T49010
Stainless steel wire to U...
0.40
3.00
1000
Oiled for steel wire spri...
T49020
T49020
Stainless steel wire to U...
0.50
3.00
1000
Oiled for steel wire spri...
T49030
T49030
Stainless steel wire to U...
0.50
5.00
1000
Oiled for steel wire spri...
T49040
T49040
Stainless steel wire to U...
0.63
3.90
1000
Oiled for steel wire spri...
T49050
T49050
Stainless steel wire to U...
0.63
6.40
1000
Oiled for steel wire spri...
T49060
T49060
Stainless steel wire to U...
0.80
4.70
1000
Oiled for steel wire spri...
T49070
T49070
Stainless steel wire to U...
0.80
8.20
1000
Oiled for steel wire spri...
T49080
T49080
Stainless steel wire to U...
1.00
6.00
1000
Oiled for steel wire spri...
T49090
T49090
Stainless steel wire to U...
1.00
10.00
1000
Oiled for steel wire spri...
T49100
T49100
Stainless steel wire to U...
1.20
7.30
1000
Oiled for steel wire spri...
T49110
T49110
Stainless steel wire to U...
1.20
11.80
1000
Oiled for steel wire spri...
T49120
T49120
Stainless steel wire to U...
1.60
9.40
1000
Oiled for steel wire spri...
T49130
T49130
Stainless steel wire to U...
1.60
15.40
1000
Oiled for steel wire spri...
T49140
T49140
Stainless steel wire to U...
2.00
12.00
1000
Oiled for steel wire spri...
T49150
T49150
Stainless steel wire to U...
2.00
20.00
1000
Oiled for steel wire spri...
T49160
T49160
Stainless steel wire to U...
2.20
12.80
1000
Oiled for steel wire spri...
T49170
T49170
Stainless steel wire to U...
2.20
21.80
1000
Oiled for steel wire spri...
T49180
T49180
Stainless steel wire to U...
2.50
15.50
1000
Oiled for steel wire spri...
T49190
T49190
Stainless steel wire to U...
2.50
25.50
1000
Oiled for steel wire spri...
T49200
T49200
Stainless steel wire to U...
2.80
17.20
1000
Oiled for steel wire spri...
T49210
T49210
Stainless steel wire to U...
2.80
27.20
1000
Oiled for steel wire spri...
T49220
T49220
Stainless steel wire to U...
3.20
18.80
1000
Oiled for steel wire spri...
T49230
T49230
Stainless steel wire to U...
3.20
32.80
1000
Oiled for steel wire spri...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Extension Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
03.08.2023
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
Fig. 8384 - Floor pedestal for electric drive
vonRoll hydro
20.03.2024
YLWSH_YLUSH - Extension spring with hanging plate
Yiheda 3D Electronic Gallery
09.05.2024
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
Extension Springs - Metre Lengths - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
T39 - Extension spring- 1 metre - Steel
HPC
01.08.2023
ES-251 - Closed-End Wire Extension Springs
Essentra Components
19.04.2016
E-YWBWT_E-YWAUT - Extension Spring Heavy Duty Round Double Hook
Yiheda 3D Electronic Gallery
09.05.2024
K1569 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
FC-UC - ELESA-UC-RF antenna extensions
Elesa
26.09.2023
Pedestal Base - Consolet Bases and Pedestals
Rittal
18.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表