您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars L aluminium
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_l_in_al.prj},{NB=T41339},{NAME=Timing bar inch profile L Z17 L160mm},{DESCRIPTION=L 17},{CNSORDERNO=T41339},{Z=17},{DE=50.78},{L1=160},{L=160},{N=307},{KG=0.82},{CNSORDERNO2=24000017}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T41332
Timing bar inch profile L...
L 10
T41332
10
29.56
140
140
300
0.23
T41333
Timing bar inch profile L...
L 11
T41333
11
32.59
140
140
301
0.28
T41334
Timing bar inch profile L...
L 12
T41334
12
35.62
160
160
302
0.39
T41335
Timing bar inch profile L...
L 13
T41335
13
38.65
160
160
303
0.46
T41336
Timing bar inch profile L...
L 14
T41336
14
41.68
160
160
304
0.55
T41337
Timing bar inch profile L...
L 15
T41337
15
44.72
160
160
305
0.63
T41338
Timing bar inch profile L...
L 16
T41338
16
47.75
160
160
306
0.73
T41339
Timing bar inch profile L...
L 17
T41339
17
50.78
160
160
307
0.82
T41341
Timing bar inch profile L...
L 18
T41341
18
53.81
160
160
308
0.93
T41342
Timing bar inch profile L...
L 19
T41342
19
56.84
160
160
309
1.04
T41343
Timing bar inch profile L...
L 20
T41343
20
59.88
160
160
310
1.16
T41344
Timing bar inch profile L...
L 21
T41344
21
62.91
160
160
311
1.28
T41345
Timing bar inch profile L...
L 22
T41345
22
65.94
160
160
312
1.41
T41346
Timing bar inch profile L...
L 23
T41346
23
68.97
160
160
313
1.55
T41347
Timing bar inch profile L...
L 24
T41347
24
72.00
160
160
313
1.69
T41348
Timing bar inch profile L...
L 27
T41348
27
81.10
160
160
315
2.15
T41349
Timing bar inch profile L...
L 30
T41349
30
90.20
160
160
318
2.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing bars AT5
Haberkorn
03.12.2021
Timing bars HTD 5M
Haberkorn
19.07.2021
Timing belt pulleys 47 AT10 for belt width 32 mm
Haberkorn
19.07.2021
NZRR-XL-037-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch XL, Timing Be...
MÄDLER
26.04.2024
Timing belt pulleys HTD 8M 20 for belt width 20 mm
Haberkorn
19.07.2021
Timing belt pulleys 36 T5 DIN 7721-2 for belt width 25 mm
Haberkorn
22.02.2022
Timing belt pulleys HTD 5M 09 for belt width 9 mm
Haberkorn
19.07.2021
Timing bars T5 DIN 7721-2
Haberkorn
22.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表