您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys 27 T5 DIN 7721-2 for belt width 16 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile T
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_t/t_belt_pulleys_with_pilot_bore_t527_asmtab.prj},{NB=T21658},{NAME=Timing belt pulley profile T 27 T5/25-2F},{DESCRIPTION=27 T 5 25},{CNSORDERNO=T21658},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.95},{DF=44},{DM=26},{F=21},{L=27},{D=0},{N=209},{KG=0.08},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_t5_asmtpl.prj},{CNSORDERNO2=27016025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21649
Timing belt pulley profil...
27 T 5 10
T21649
2F
Al
10
15.05
20
8
21
27
0
200
0.02
T21650
Timing belt pulley profil...
27 T 5 12
T21650
2F
Al
12
18.25
23
10
21
27
0
201
0.02
T21651
Timing belt pulley profil...
27 T 5 14
T21651
2F
Al
14
21.45
25
13
21
27
0
203
0.03
T21652
Timing belt pulley profil...
27 T 5 15
T21652
2F
Al
15
23.05
28
16
21
27
0
204
0.03
T21653
Timing belt pulley profil...
27 T 5 16
T21653
2F
Al
16
24.60
32
18
21
27
0
205
0.04
T21654
Timing belt pulley profil...
27 T 5 18
T21654
2F
Al
18
27.80
32
20
21
27
0
205
0.04
T21655
Timing belt pulley profil...
27 T 5 19
T21655
2F
Al
19
29.40
36
22
21
27
0
206
0.05
T21656
Timing belt pulley profil...
27 T 5 20
T21656
2F
Al
20
31.00
36
23
21
27
0
206
0.06
T41062
Timing belt pulley profil...
27 T 5 22
T41062
2F
Al
22
34.25
38
24
21
27
0
207
0.06
T21657
Timing belt pulley profil...
27 T 5 24
T21657
2F
Al
24
37.40
42
26
21
27
0
208
0.08
T21658
Timing belt pulley profil...
27 T 5 25
T21658
2F
Al
25
38.95
44
26
21
27
0
209
0.08
T41063
Timing belt pulley profil...
27 T 5 26
T41063
2F
Al
26
40.60
44
26
21
27
0
209
0.09
T21659
Timing belt pulley profil...
27 T 5 27
T21659
2F
Al
27
42.20
48
30
21
27
8
210
0.09
T41069
Timing belt pulley profil...
27 T 5 28
T41069
2F
Al
28
43.75
48
32
21
27
8
210
0.09
T21660
Timing belt pulley profil...
27 T 5 30
T21660
2F
Al
30
46.95
51
34
21
27
8
211
0.10
T21661
Timing belt pulley profil...
27 T 5 32
T21661
2F
Al
32
50.10
54
38
21
27
8
212
0.12
T21662
Timing belt pulley profil...
27 T 5 36
T21662
2F
Al
36
56.45
63
38
21
27
8
215
0.16
T21663
Timing belt pulley profil...
27 T 5 40
T21663
2F
Al
40
62.85
66
40
21
27
8
216
0.19
T41070
Timing belt pulley profil...
27 T 5 42
T41070
2F
Al
42
66.00
71
40
21
27
8
217
0.20
T41071
Timing belt pulley profil...
27 T 5 44
T41071
2
Al
44
69.20
0
45
21
27
8
0
0.23
T21664
Timing belt pulley profil...
27 T 5 48
T21664
2
Al
48
75.55
0
50
21
27
8
0
0.28
T21665
Timing belt pulley profil...
27 T 5 60
T21665
2
Al
60
94.65
0
65
21
27
8
0
0.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表