您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 787 - T-Slot bolts
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN 787 T-Slot Bolts, Heat-Treated Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/din787/din787.prj},{NB=Schraube fuer T-Nut DIN 787-14-M12-50},{PARTNUMBER=DIN 787-14-M12-50},{NORMNR=DIN 787},{A=14},{D=M12},{DG=12},{KDM=9.853},{LB=50-35},{LBX=50-35,80-55,125-75,200-120},{E=22},{K=8},{K1=12.000},{K2=2.500},{T=14},{DK=9.853},{R=1.000},{P=19.000},{MAT=Vergütungsstahl},{WEIGHT=0.075},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
A
[mm]
D
Thread
ⁿ/ₐ
LB
Length L - length of thread B
[mm]
E
[mm]
K
[mm]
T
for T-nuts DIN 650
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Slot bolt DIN 787-6-M6-...
DIN 787-6-M6-25
6
M6
25-15
10
4
6
0.008
73181595
YES
T-Slot bolt DIN 787-6-M6-...
DIN 787-6-M6-40
6
M6
40-28
10
4
6
0.011
73181595
YES
T-Slot bolt DIN 787-6-M6-...
DIN 787-6-M6-63
6
M6
63-40
10
4
6
0.020
73181595
YES
T-Slot bolt DIN 787-8-M8-...
DIN 787-8-M8-32
8
M8
32-22
13
6
8
0.017
73181595
YES
T-Slot bolt DIN 787-8-M8-...
DIN 787-8-M8-50
8
M8
50-35
13
6
8
0.024
73181595
YES
T-Slot bolt DIN 787-10-M1...
DIN 787-10-M10-40
10
M10
40-30
15
6
10
0.030
73181595
YES
T-Slot bolt DIN 787-10-M1...
DIN 787-10-M10-63
10
M10
63-45
15
6
10
0.040
73181595
YES
T-Slot bolt DIN 787-10-M1...
DIN 787-10-M10-100
10
M10
100-60
15
6
10
0.067
73181595
YES
T-Slot bolt DIN 787-12-M1...
DIN 787-12-M12-50
12
M12
50-35
18
7
12
0.058
73181595
YES
T-Slot bolt DIN 787-12-M1...
DIN 787-12-M12-80
12
M12
80-55
18
7
12
0.087
73181595
YES
T-Slot bolt DIN 787-12-M1...
DIN 787-12-M12-125
12
M12
125-75
18
7
12
0.100
73181595
YES
T-Slot bolt DIN 787-14-M1...
DIN 787-14-M12-50
14
M12
50-35
22
8
14
0.075
73181595
YES
T-Slot bolt DIN 787-14-M1...
DIN 787-14-M12-80
14
M12
80-55
22
8
14
0.090
73181595
YES
T-Slot bolt DIN 787-14-M1...
DIN 787-14-M12-125
14
M12
125-75
22
8
14
0.135
73181595
YES
T-Slot bolt DIN 787-14-M1...
DIN 787-14-M12-200
14
M12
200-120
22
8
14
0.195
73181595
YES
T-Slot bolt DIN 787-18-M1...
DIN 787-18-M16-63
18
M16
63-45
28
10
18
0.160
73181595
YES
T-Slot bolt DIN 787-18-M1...
DIN 787-18-M16-100
18
M16
100-63
28
10
18
0.200
73181595
YES
T-Slot bolt DIN 787-18-M1...
DIN 787-18-M16-160
18
M16
160-100
28
10
18
0.300
73181595
YES
T-Slot bolt DIN 787-18-M1...
DIN 787-18-M16-250
18
M16
250-150
28
10
18
0.410
73181595
YES
T-Slot bolt DIN 787-22-M2...
DIN 787-22-M20-80
22
M20
80-55
35
14
22
0.320
73181595
YES
T-Slot bolt DIN 787-22-M2...
DIN 787-22-M20-125
22
M20
125-85
35
14
22
0.440
73181595
YES
T-Slot bolt DIN 787-22-M2...
DIN 787-22-M20-200
22
M20
200-125
35
14
22
0.610
73181595
YES
T-Slot bolt DIN 787-28-M2...
DIN 787-28-M24-100
28
M24
100-70
44
18
28
0.600
73181595
YES
T-Slot bolt DIN 787-28-M2...
DIN 787-28-M24-160
28
M24
160-110
44
18
28
0.850
73181595
YES
T-Slot bolt DIN 787-28-M2...
DIN 787-28-M24-250
28
M24
250-150
44
18
28
1.020
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6885 A NI - Stainless Steel-Keys, Type A, front rounded, high type
Ganter
12.04.2024
DIN 6885 A - Key, Type A front rounded, high type
Ganter
12.04.2024
GN 1804.1 - Slotted locknuts, self-locking, with polyamide core
Elesa+Ganter
28.03.2024
DIN 1804 H - Slotted locknuts, Type H, Steel, hardened and mating surface g...
Ganter
12.04.2024
DIN 1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
Ganter
12.04.2024
DIN 1810 - C-Spanner
Elesa+Ganter
28.03.2024
DIN 6331 - Hexagon nuts
Ganter
12.04.2024
DIN 1804 WNI - Slotted locknuts, Type WNI, Stainless Steel, not hardened, n...
Ganter
12.04.2024
GN 1804.2 - Slotted locknuts with thread locking
Ganter
12.04.2024
DIN 6330 - Hexagon nuts Type B
Ganter
12.04.2024
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Elesa+Ganter
28.03.2024
GN 230 - Shallow t-nuts
Ganter
12.04.2024
DIN 6330 - Stainless steel-Hexagon nuts Type B
Ganter
12.04.2024
GN 965 - Assembly sets for profile system 30/40, Type A, with cylinder head...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表