품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 195 - T-shaped connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 195
Powered by
CAD모델 선택
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_195/gn_195.prj},{NB=T-shaped connecting clamps GN195-V50-76-2-BL},{NORMNR=GN 195},{CODE=GN.55271},{DESCRIPTION=GN195-V50-76-2-BL},{DIM01=-},{D11=0},{DIM02=50x50},{S11=50},{DIM03=M10},{DIM04=76},{NDM=10},{DIM05=254},{DIM06=98},{DIM07=70},{DIM08=127.0},{DIM09=GN 911-M10-63},{WEIGHT=1390},{OB=BL}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 Hole
[mm]
DIM02
s Square hole
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
k
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
m
[mm]
DIM09
d2 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
T-shaped connecting clamp...
GN.54811
GN195-B20-50-2-BL
20
-
M8
50
172
68
46
86.0
GN 911-M8-40
600
T-shaped connecting clamp...
GN.54831
GN195-B25-50-2-BL
25
-
M8
50
172
68
46
86.0
GN 911-M8-40
585
T-shaped connecting clamp...
GN.54851
GN195-B30-50-2-BL
30
-
M8
50
172
68
46
86.0
GN 911-M8-40
565
T-shaped connecting clamp...
GN.54871
GN195-B30-60-2-BL
30
-
M8
60
203
79
59
101.5
GN 911-M8-55
1128
T-shaped connecting clamp...
GN.54891
GN195-B32-60-2-BL
32
-
M8
60
203
79
59
101.5
GN 911-M8-55
1100
T-shaped connecting clamp...
GN.54911
GN195-B35-60-2-BL
35
-
M8
60
203
79
59
101.5
GN 911-M8-55
1038
T-shaped connecting clamp...
GN.54931
GN195-B40-60-2-BL
40
-
M8
60
203
79
59
101.5
GN 911-M8-55
950
T-shaped connecting clamp...
GN.54951
GN195-B40-76-2-BL
40
-
M10
76
254
98
70
127.0
GN 911-M10-63
565
T-shaped connecting clamp...
GN.54971
GN195-B42-76-2-BL
42
-
M10
76
254
98
70
127.0
GN 911-M10-63
1586
T-shaped connecting clamp...
GN.54991
GN195-B45-76-2-BL
45
-
M10
76
254
98
70
127.0
GN 911-M10-63
1550
T-shaped connecting clamp...
GN.55011
GN195-B48-76-2-BL
48
-
M10
76
254
98
70
127.0
GN 911-M10-63
1510
T-shaped connecting clamp...
GN.55031
GN195-B50-76-2-BL
50
-
M10
76
254
98
70
127.0
GN 911-M10-63
1470
T-shaped connecting clamp...
GN.55111
GN195-V20-50-2-BL
-
20x20
M8
50
172
68
46
86.0
GN 911-M8-40
600
T-shaped connecting clamp...
GN.55131
GN195-V25-50-2-BL
-
25x25
M8
50
172
68
46
86.0
GN 911-M8-40
565
T-shaped connecting clamp...
GN.55151
GN195-V30-50-2-BL
-
30x30
M8
50
172
68
46
86.0
GN 911-M8-40
530
T-shaped connecting clamp...
GN.55171
GN195-V30-60-2-BL
-
30x30
M8
60
203
79
59
101.5
GN 911-M8-55
1098
T-shaped connecting clamp...
GN.55191
GN195-V35-60-2-BL
-
35x35
M8
60
203
79
59
101.5
GN 911-M8-55
1038
T-shaped connecting clamp...
GN.55211
GN195-V40-60-2-BL
-
40x40
M8
60
203
79
59
101.5
GN 911-M8-55
950
T-shaped connecting clamp...
GN.55231
GN195-V40-76-2-BL
-
40x40
M10
76
254
98
70
127.0
GN 911-M10-63
1550
T-shaped connecting clamp...
GN.55251
GN195-V45-76-2-BL
-
45x45
M10
76
254
98
70
127.0
GN 911-M10-63
1480
T-shaped connecting clamp...
GN.55271
GN195-V50-76-2-BL
-
50x50
M10
76
254
98
70
127.0
GN 911-M10-63
1390
T-shaped connecting clamp...
GN.54816
GN195-B20-50-2-SW
20
-
M8
50
172
68
46
86.0
GN 911-M8-40
600
T-shaped connecting clamp...
GN.54836
GN195-B25-50-2-SW
25
-
M8
50
172
68
46
86.0
GN 911-M8-40
585
T-shaped connecting clamp...
GN.54856
GN195-B30-50-2-SW
30
-
M8
50
172
68
46
86.0
GN 911-M8-40
565
T-shaped connecting clamp...
GN.54876
GN195-B30-60-2-SW
30
-
M8
60
203
79
59
101.5
GN 911-M8-55
1128
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 192 - ELESA-T-shaped connecting clamps
Elesa
24.06.2024
TCC-AP-AP - ELESA-Articulated connection clamps
Elesa
27.03.2024
GN 171 - ELESA-Side flanged bases with eccentric axis for connecting clamps
Elesa
24.06.2024
GN 134 - ELESA-Two-way connecting clamps
Elesa
24.06.2024
GN 193 - ELESA-T-shaped connecting clamps
Elesa
24.06.2024
GN 276 - ELESA-Pivoting connecting clamps
Elesa
24.06.2024
GN 287 - ELESA-Pivoting connecting clamp
Elesa
24.06.2024
GN 194 - ELESA-T-shaped connecting clamps
Elesa
24.06.2024
GN 192.1 - ELESA-T-shaped clamping connectors for linear actuators
Elesa
24.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성