您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5063 - T-Handles, Stainless Steel
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
T-handles
GN 5063
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/t_griffe/gn5063/gn5063.prj},{NB=T-Griff, Edelstahl GN 5063-80-B8-PL},{PARTNUMBER=GN 5063-80-B8-PL},{NORMNR=GN 5063},{D1=80},{D2=-},{D3=B8},{D23=8},{D23DIM=B8},{B=9},{D4=21},{H1=52},{H2=15},{T=16},{OB=poliert},{MAT=Edelstahl},{WEIGHT=0.2230},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
H9 Bore
[mm]
B
[mm]
D4
[mm]
H1
[mm]
H2
≈
[mm]
T
min.
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Handle, Stainless Steel...
GN 5063-63-M6-MT
63
M6
-
7
16
41
12
12
Matte shot-blasted finish
0.1110
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-M6-PL
63
M6
-
7
16
41
12
12
Polished finish
0.1110
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-B6-MT
63
-
B6
7
16
41
12
12
Matte shot-blasted finish
0.1100
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-B6-PL
63
-
B6
7
16
41
12
12
Polished finish
0.1100
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-M8-MT
63
M8
-
7
16
41
12
16
Matte shot-blasted finish
0.1080
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-M8-PL
63
M8
-
7
16
41
12
16
Polished finish
0.1080
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-B8-MT
63
-
B8
7
16
41
12
16
Matte shot-blasted finish
0.1060
73181639
YES
T-Handle, Stainless Steel...
GN 5063-63-B8-PL
63
-
B8
7
16
41
12
16
Polished finish
0.1060
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-M8-MT
80
M8
-
9
21
52
15
16
Matte shot-blasted finish
0.2250
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-M8-PL
80
M8
-
9
21
52
15
16
Polished finish
0.2250
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-B8-MT
80
-
B8
9
21
52
15
16
Matte shot-blasted finish
0.2230
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-B8-PL
80
-
B8
9
21
52
15
16
Polished finish
0.2230
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-M10-MT
80
M10
-
9
21
52
15
20
Matte shot-blasted finish
0.2200
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-M10-PL
80
M10
-
9
21
52
15
20
Polished finish
0.2200
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-B10-MT
80
-
B10
9
21
52
15
20
Matte shot-blasted finish
0.2160
73181639
YES
T-Handle, Stainless Steel...
GN 5063-80-B10-PL
80
-
B10
9
21
52
15
20
Polished finish
0.2160
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-M10-MT
100
M10
-
11
25
65
19
20
Matte shot-blasted finish
0.4320
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-M10-PL
100
M10
-
11
25
65
19
20
Polished finish
0.4320
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-B10-MT
100
-
B10
11
25
65
19
20
Matte shot-blasted finish
0.4290
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-B10-PL
100
-
B10
11
25
65
19
20
Polished finish
0.4290
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-M12-MT
100
M12
-
11
25
65
19
24
Matte shot-blasted finish
0.4250
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-M12-PL
100
M12
-
11
25
65
19
24
Polished finish
0.4250
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-B12-MT
100
-
B12
11
25
65
19
24
Matte shot-blasted finish
0.4190
73181639
YES
T-Handle, Stainless Steel...
GN 5063-100-B12-PL
100
-
B12
11
25
65
19
24
Polished finish
0.4190
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 5063 - T-Handles, Stainless Steel
Elesa+Ganter
28.03.2024
GN 8340 - Wing Nuts, Stainless Steel
Ganter
12.04.2024
GN 8341 - Wing Nuts, Stainless Steel AISI 316, Hygienic Design
Ganter
12.04.2024
GN 8350 - Wing Screws, Stainless Steel
Ganter
12.04.2024
06349 - Lock grips
norelem
30.05.2024
K1693 - Barrel lock with return spring stainless steel bevel up or down
KIPP
27.05.2024
GN 75.5 - Waist shaped Stainless Steel-knobs, Type E, with threaded rod
Ganter
12.04.2024
GN 834 - Stainless Steel-Wing nuts, Type E with threaded bore
Ganter
12.04.2024
GN 563.2 - T-Handles
Ganter
12.04.2024
GN 728 - Cabinet U-handles, Type A, Mounting from the back (threaded blind ...
Ganter
12.04.2024
GN743 1 A - Oil level sight glasses, type A, with reflector
Ganter
12.04.2024
DIN 6306 - Tommy screw, movable bar, with thrust pad (type E)
Ganter
12.04.2024
K1668 - Barrel locks with return spring steel or brass bevel up or down
KIPP
27.05.2024
GN 75 - Mushroom Shaped Knobs, Type E with threaded stud
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表