Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAVIT
    RED-GD / RED-GD-X - SAE-90° L-Reduction
    HAVIT
    L-GD / L-GD-X - SAE-90° L-Block
    HAVIT
    T-BL / T-BL-X - SAE-T-Block - Companion
    HAVIT
    AFG - SAE-Flange metric tapped 24° DIN 3901
    HAVIT
    GFS / GFX - SAE-Socket weld flange companion
    HAVIT
    G-AF / G-AF-X - SAE-Adapter flange - straight
    Parker
    PBTC EO - SAE Counter flange T-block
    Parker
    PBT EO - SAE 90° T-Block
    Parker
    TB - Flange T-block | SAE 6000/ISO 6162-2
    Parker
    TF Complete Part 6000psi - TEE flange | SAE 3000/ISO 6162-1
    HAVIT
    T - SAE-T-Connection - welded
    Parker
    PTCF-B EO - Cetop square flange 180° T-connection
    HAVIT
    DFC / DFC-X - SAE-Socket weld flange-coupling 500 PSI
Previews
3D
Dimension
2D
Download CAD models