Advertising
Catalog navigation
Výběr CAD modelu
Nastavení filtru

Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    HAVIT
    BL / BL-X - SAE-Plugs
    HAVIT
    SFS / SFX - SAE-flange head
    HAVIT
    G-AF / G-AF-X - SAE-Adapter flange - straight
    HAVIT
    L-BL / L-BL-X - SAE-90° L-Block - Companion
    HAVIT
    T-GD / T-GD-X - SAE-T-Block
    Parker
    PBL EO - SAE 90° L-Block
    HAVIT
    T-BL / T-BL-X - SAE-T-Block - Companion
    HAVIT
    SFCE / SFCE-X - SAE-Flange adapter BSPP thread
    HAVIT
    RRF / RRF-X - SAE-Retain bulkhead system - 6000 PSI
    Parker
    PBT EO - SAE 90° T-Block
    Parker
    GE-R EO - Male Stud connector
    VOSS
    Connecting flange coupling SAE flange 6000 psi ZAKO single parts - High pressure 400 bar, hole pattern template according to SAE J 518 C / ISO 6162
    HAVIT
    FH / FH-X - SAE-split flange halves
    Parker
    TB - Flange T-block | SAE 6000/ISO 6162-2
Previews
3D
Dimenze
2D
Stáhnout CAD model