您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TMD - T-Angle Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
TMD
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/tmd/tmd.prj},{NB=Winkel-Klemmverbinder TMD-V35-B35-60-1-8},{PARTNUMBER=TMD-V35-B35-60-1-8},{FORMVIS=S1 - D2},{D1=-},{S1=V35},{D2=B35},{S2=-},{D11=0},{S11=35},{D22=35},{S22=0},{D3=M8},{K=60},{NDM=8},{L1=141},{L2=79},{L3=59},{M=101.5},{Z=M8-50},{L4=63 | 78},{KLEMM=GN 911-M8-55},{OBVIS=blank},{VERS=6},{WEIGHT=0.7060},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
S2
Square
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-angle connector clamp T...
TMD-B20-B20-50-1-8
B20
-
B20
-
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4460
76090000
YES
T-angle connector clamp T...
TMD-B20-B20-50-1-2
B20
-
B20
-
50
120
68
46
86.0
M8-35
63 | 78
black
0.4460
76090000
YES
T-angle connector clamp T...
TMD-B20-V20-50-1-8
B20
-
-
V20
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4760
76090000
YES
T-angle connector clamp T...
TMD-B20-V20-50-1-2
B20
-
-
V20
50
120
68
46
86.0
M8-35
63 | 78
black
0.4760
76090000
YES
T-angle connector clamp T...
TMD-V20-B20-50-1-8
-
V20
B20
-
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4500
76090000
YES
T-angle connector clamp T...
TMD-V20-B20-50-1-2
-
V20
B20
-
50
120
68
46
86.0
M8-35
63 | 78
black
0.4500
76090000
YES
T-angle connector clamp T...
TMD-V20-V20-50-1-8
-
V20
-
V20
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4460
76090000
YES
T-angle connector clamp T...
TMD-V20-V20-50-1-2
-
V20
-
V20
50
120
68
46
86.0
M8-35
63 | 78
black
0.4460
76090000
YES
T-angle connector clamp T...
TMD-B25-B25-50-1-8
B25
-
B25
-
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4360
76090000
YES
T-angle connector clamp T...
TMD-B25-B25-50-1-2
B25
-
B25
-
50
120
68
46
86.0
M8-35
63 | 78
black
0.4360
76090000
YES
T-angle connector clamp T...
TMD-B25-V25-50-1-8
B25
-
-
V25
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4360
76090000
YES
T-angle connector clamp T...
TMD-B25-V25-50-1-2
B25
-
-
V25
50
120
68
46
86.0
M8-35
63 | 78
black
0.4220
76090000
YES
T-angle connector clamp T...
TMD-V25-B25-50-1-8
-
V25
B25
-
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4080
76090000
YES
T-angle connector clamp T...
TMD-V25-B25-50-1-2
-
V25
B25
-
50
120
68
46
86.0
M8-35
63 | 78
black
0.4080
76090000
YES
T-angle connector clamp T...
TMD-V25-V25-50-1-8
-
V25
-
V25
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4200
76090000
YES
T-angle connector clamp T...
TMD-V25-V25-50-1-2
-
V25
-
V25
50
120
68
46
86.0
M8-35
63 | 78
black
0.4200
76090000
YES
T-angle connector clamp T...
TMD-B30-B30-50-1-8
B30
-
B30
-
50
120
68
46
86.0
M8-35
63 | 78
blank
0.3970
76090000
YES
T-angle connector clamp T...
TMD-B30-B30-50-1-2
B30
-
B30
-
50
120
68
46
86.0
M8-35
63 | 78
black
0.4220
76090000
YES
T-angle connector clamp T...
TMD-B30-V30-50-1-8
B30
-
-
V30
50
120
68
46
86.0
M8-35
63 | 78
blank
0.4280
76090000
YES
T-angle connector clamp T...
TMD-B30-V30-50-1-2
B30
-
-
V30
50
120
68
46
86.0
M8-35
63 | 78
black
0.4280
76090000
YES
T-angle connector clamp T...
TMD-V30-B30-50-1-8
-
V30
B30
-
50
120
68
46
86.0
M8-35
63 | 78
blank
0.3180
76090000
YES
T-angle connector clamp T...
TMD-V30-B30-50-1-2
-
V30
B30
-
50
120
68
46
86.0
M8-35
63 | 78
black
0.3180
76090000
YES
T-angle connector clamp T...
TMD-V30-V30-50-1-8
-
V30
-
V30
50
120
68
46
86.0
M8-35
63 | 78
blank
0.3960
76090000
YES
T-angle connector clamp T...
TMD-V30-V30-50-1-2
-
V30
-
V30
50
120
68
46
86.0
M8-35
63 | 78
black
0.3960
76090000
YES
T-angle connector clamp T...
TMD-B30-B30-60-1-8
B30
-
B30
-
60
141
79
59
101.5
M8-50
63 | 78
blank
0.7420
76090000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BML - Base Plate Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
01680 - U-profiles machined all sides grey cast iron or aluminium
norelem
30.05.2024
GN 171 - Flanged Base Plate Connector Clamps, Aluminum, with screw, stainle...
JW Winco
25.06.2024
TMD - T-Angle Connector Clamps, Aluminum, with screw, stainless steel
Inocon
19.06.2024
BM - Base Plate Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
GN 195 - T-Angle Connector Clamps, Aluminum, with screw, stainless steel
JW Winco
25.06.2024
LKP - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
KMU - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
10300 - End caps Type B and Type I
norelem
30.05.2024
WMD - T-Angle Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
GMQ - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel,...
Inocon
19.06.2024
FM.R - Flanged Locking slide units, Aluminum, Type G, with thread
Inocon
19.06.2024
10025 - Aluminium profiles 60x60 light Type I
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表