您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 5600 - Cutting punch with cylindrical head, made of HSS
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_5600.prj},{NB=SZ5600.080x090},{BESTNR=SZ5600.080x090},{D1=8},{D3=11},{K=5},{L=90},{S1=3},{BM=HSS},{WG=0.040},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
S1
Pieces/standard pack
ⁿ/ₐ
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
SZ5600.030x063
SZ5600.030x063
3
5
3
63
5
HSS
0.004
SZ5600.030x071
SZ5600.030x071
3
5
3
71
5
HSS
0.004
SZ5600.030x080
SZ5600.030x080
3
5
3
80
5
HSS
0.005
SZ5600.040x063
SZ5600.040x063
4
6
3
63
5
HSS
0.007
SZ5600.040x071
SZ5600.040x071
4
6
3
71
5
HSS
0.008
SZ5600.040x080
SZ5600.040x080
4
6
3
80
5
HSS
0.009
SZ5600.050x063
SZ5600.050x063
5
8
5
63
5
HSS
0.010
SZ5600.050x071
SZ5600.050x071
5
8
5
71
5
HSS
0.010
SZ5600.050x080
SZ5600.050x080
5
8
5
80
5
HSS
0.010
SZ5600.050x090
SZ5600.050x090
5
8
5
90
5
HSS
0.020
SZ5600.060x063
SZ5600.060x063
6
9
5
63
5
HSS
0.020
SZ5600.060x071
SZ5600.060x071
6
9
5
71
5
HSS
0.020
SZ5600.060x080
SZ5600.060x080
6
9
5
80
5
HSS
0.020
SZ5600.060x090
SZ5600.060x090
6
9
5
90
5
HSS
0.020
SZ5600.060x100
SZ5600.060x100
6
9
5
100
5
HSS
0.020
SZ5600.080x063
SZ5600.080x063
8
11
5
63
3
HSS
0.030
SZ5600.080x071
SZ5600.080x071
8
11
5
71
3
HSS
0.030
SZ5600.080x080
SZ5600.080x080
8
11
5
80
3
HSS
0.040
SZ5600.080x090
SZ5600.080x090
8
11
5
90
3
HSS
0.040
SZ5600.080x100
SZ5600.080x100
8
11
5
100
3
HSS
0.040
SZ5600.100x063
SZ5600.100x063
10
13
5
63
3
HSS
0.040
SZ5600.100x071
SZ5600.100x071
10
13
5
71
3
HSS
0.050
SZ5600.100x080
SZ5600.100x080
10
13
5
80
3
HSS
0.050
SZ5600.100x090
SZ5600.100x090
10
13
5
90
3
HSS
0.060
SZ5600.100x100
SZ5600.100x100
10
13
5
100
3
HSS
0.070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表