您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GKQ - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1A Compact clamps
GKQ
Powered by
CAD模型選擇
{inocon/1_verbinden/1a_kompakte_klemmverbinder/gkq/gn_287_k2_asmtab.prj},{NB=Gelenk-Klemmverbinder GKQ-B15-B15-2-8 (0)},{PARTNUMBER=GKQ-B15-B15-2-8},{D1=B15},{D11=15},{D2=B15},{ROT=0},{KS=Klemmschrauben mit Innensechskant},{B=25},{D3=M6},{NDM3=6},{KDM3=4.771},{K1=31.5},{K2=25},{L1=100},{L2=34.5},{L3=25},{M1=29.5},{M2=48.5},{Z1=M6-20},{Z2=M6-20},{L4Z1=45 | 63},{L4Z2=45 | 63},{D2X='B12','B14','B16','B18'},{KLEMM=GN 911-M6-22},{OBVIS=blank},{PPATH=gn_287_k2/gn_287_k2_asmtpl.prj},{WEIGHT=0.1400},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever for Z1
[mm]
L4Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GKQ-B12-B12-2-8
B12
B12
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
blank
0.1450
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B12-2-2
B12
B12
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
black
0.1450
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B14-2-8
B12
B14
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
blank
0.1500
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B14-2-2
B12
B14
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
black
0.1500
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B15-2-8
B12
B15
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
blank
0.1440
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B15-2-2
B12
B15
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
black
0.1440
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B16-2-8
B12
B16
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
blank
0.1450
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B16-2-2
B12
B16
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
black
0.1450
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B18-2-8
B12
B18
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
blank
0.1450
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B12-B18-2-2
B12
B18
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
63
45 | 63
black
0.1450
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B12-2-8
B14
B12
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1400
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B12-2-2
B14
B12
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1400
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B14-2-8
B14
B14
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1400
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B14-2-2
B14
B14
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1400
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B15-2-8
B14
B15
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1420
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B15-2-2
B14
B15
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1420
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B16-2-8
B14
B16
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1350
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B16-2-2
B14
B16
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1350
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B18-2-8
B14
B18
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1300
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B14-B18-2-2
B14
B18
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1300
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B15-B12-2-8
B15
B12
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1440
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B15-B12-2-2
B15
B12
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1440
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B15-B14-2-8
B15
B14
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1420
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B15-B14-2-2
B15
B14
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
black
0.1420
76090000
YES
Swivel Clamp Connector Jo...
GKQ-B15-B15-2-8
B15
B15
25
31.5
25
100
34.5
25
29.5
48.5
M6-20
M6-20
45 | 63
45 | 63
blank
0.1400
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FK - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Inocon
19.06.2024
KK - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Inocon
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表