您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
Studded Vee Wheel SWA Series - DualVee Guide Wheel
Bishop-Wisecarver
DualVee Vee Guides
DualVee Vee Guide Wheels
Powered by
CAD模型選擇
{bwc/dual_vee/wheels/studded_wheels_swa_series_asmtab.prj},{NB=SWAC2SS300Yes},{PN=SWAC2SS300},{SC=Concentric},{SIZE=2},{WHEEL=W2SS300},{WEIGHT=75},{NUT=M10 x 1.5},{WASHER=M10},{HARDWARE=Yes},{PPATH=../../../bwc/dual_vee/wheels/studded_guide_wheels/swa_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
SC
Stock Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WHEEL
Wheel
ⁿ/ₐ
WS
Wheel Style
ⁿ/ₐ
WEIGHT
Weight
[g]
NUT
Nut
ⁿ/ₐ
WASHER
Washer
ⁿ/ₐ
SWAC0
SWAC0
Concentric
0
W0
Carbon shielded
9
M4 x 0.7
M4
SWAC0X
SWAC0X
Concentric
0
W0X
Carbon sealed
9
M4 x 0.7
M4
SWAC0SS227
SWAC0SS227
Concentric
0
W0SS227
Stainless high temp
9
M4 x 0.7
M4
SWAE0
SWAE0
Eccentric
0
W0
Carbon shielded
9
M4 x 0.7
M4
SWAE0X
SWAE0X
Eccentric
0
W0X
Carbon sealed
9
M4 x 0.7
M4
SWAE0SS227
SWAE0SS227
Eccentric
0
W0SS227
Stainless high temp
9
M4 x 0.7
M4
SWAC1
SWAC1
Concentric
1
W1
Carbon shielded
20
M6 x 1.0
M6
SWAC1X
SWAC1X
Concentric
1
W1X
Carbon sealed
20
M6 x 1.0
M6
SWAC1SSVAC
SWAC1SSVAC
Concentric
1
W1SSVAC
Stainless shield Vacuum
20
M6 x 1.0
M6
SWAC1SSX
SWAC1SSX
Concentric
1
W1SSX
Stainless sealed
20
M6 x 1.0
M6
SWAC1SS227
SWAC1SS227
Concentric
1
W1SS227
Stainless high temp
20
M6 x 1.0
M6
SWAC1SS300
SWAC1SS300
Concentric
1
W1SS300
Stainless low temp
20
M6 x 1.0
M6
SWAE1
SWAE1
Eccentric
1
W1
Carbon shielded
20
M6 x 1.0
M6
SWAE1X
SWAE1X
Eccentric
1
W1X
Carbon sealed
20
M6 x 1.0
M6
SWAE1SSX
SWAE1SSX
Eccentric
1
W1SSX
Stainless sealed
20
M6 x 1.0
M6
SWAE1SS227
SWAE1SS227
Eccentric
1
W1SS227
Stainless high temp
20
M6 x 1.0
M6
SWAE1SSVAC
SWAE1SSVAC
Eccentric
1
W1SSVAC
Stainless shield Vacuum
20
M6 x 1.0
M6
SWAE1SS300
SWAE1SS300
Eccentric
1
W1SS300
Stainless low temp
20
M6 x 1.0
M6
SWAC2X
SWAC2X
Concentric
2
W2X
Carbon seal shield
75
M10 x 1.5
M10
SWAC2SSXH1
SWAC2SSXH1
Concentric
2
W2SSXH1
Stainless seal shield Foo...
75
M10 x 1.5
M10
SWAC2SSVAC
SWAC2SSVAC
Concentric
2
W2SSVAC
Stainless shield Vacuum
75
M10 x 1.5
M10
SWAC2SSX
SWAC2SSX
Concentric
2
W2SSX
Stainless seal shield
75
M10 x 1.5
M10
SWAC2SS227
SWAC2SS227
Concentric
2
W2SS227
Stainless high temp
75
M10 x 1.5
M10
SWAE2SSXH1
SWAE2SSXH1
Concentric
2
W2SSXH1
Stainless seal shield Foo...
75
M10 x 1.5
M10
SWAE2SSVAC
SWAE2SSVAC
Concentric
2
W2SSVAC
Stainless shield Vacuum
75
M10 x 1.5
M10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Single Edge Drilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Studded Vee Wheel SWS Series - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Original DualVee Wheel - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Inch Bushing - DualVee Guide Wheel Bushing
Bishop-Wisecarver
31.10.2023
Single Edge Undrilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Journal - DualVee Guide Wheel Journal
Bishop-Wisecarver
31.10.2023
Double Edge Drilled Vee Track - MinVee Miniature Linear Guide
Bishop-Wisecarver
31.10.2023
Studded Guide Wheels SWA Series - DualVee
HepcoMotion
20.12.2023
SWS/SWI Series Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
Crown Roller - MadeWell Crown Roller
Bishop-Wisecarver
31.10.2023
Integral Studded Polymer Vee Wheel - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Studded Guide Wheels SWI Series - DualVee
HepcoMotion
08.11.2023
BN 3007 - Machine levelling feet with threaded stud, adjustable, without no...
Bossard Catalog
06.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表