您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
STS Cylinder - Standard cylinder double acting with hydraulic rod ends
SCHEMA
Double-acting standard cylinder
Standard cylinder double acting with articulated eyes
Powered by
CAD模型選擇
{schema/standard_doppel/mit_gelenk/sts_cylinder_asmtab.prj},{NB=STS634050(0)},{K=63},{S=40},{HUB=50},{ELX=312},{R=75},{U=23},{H=17},{G=G3/8\"},{M=25.0},{Y=50},{D=30},{DD=73},{DD1=65},{T=51},{B=22},{T1=19},{T2=28},{ANGLE=0},{PN=250},{HUBST=0},{PPATH=parts/sts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
K
Piston diameter
[mm]
S
Rod diameter
[mm]
EL
Installation length
[mm]
R
Tube diameter
[mm]
U
Rod protrusion
[mm]
H
Oil connection height
[mm]
G
Connection thread
ⁿ/ₐ
M
Oil connection distance
[mm]
Y
Connection distance
[mm]
D
Mounting hole diameter
[mm]
DD
outer diameter rod side
[mm]
DD1
outer diameter ground side
[mm]
T
Length hydraulic rod end
[mm]
B
Width
[mm]
T1
Width bushing rod side
[mm]
T2
Width bushing ground side
[mm]
GEW
Weight
[kg]
PN
Pressure nominal
[bar]
STS251650
STS251650
25
16
206
35
22
16
G1/4"
17.0
28
16
46
46
35
14
11
11
1.16
250
STS322050
STS322050
32
20
256
42
22
16
G1/4"
23.0
40
20
53
50
38
16
13
19
2.08
250
STS352050
STS352050
35
20
256
45
22
16
G1/4"
23.0
40
20
53
50
38
16
13
19
2.24
250
STS402050
STS402050
40
20
256
50
22
16
G1/4"
23.0
40
20
53
50
38
16
13
19
2.52
250
STS402550
STS402550
40
25
256
50
22
16
G1/4"
23.0
40
20
53
50
38
16
13
19
2.62
250
STS502550
STS502550
50
25
280
60
22
17
G3/8"
23.0
43
25
64
55
45
20
17
23
3.79
250
STS503050
STS503050
50
30
280
60
22
17
G3/8"
23.0
43
25
64
55
45
20
17
23
3.92
250
STS603050
STS603050
60
30
312
70
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
5.78
250
STS603550
STS603550
60
35
312
70
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
5.93
250
STS604050
STS604050
60
40
312
70
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
6.11
250
STS633550
STS633550
63
35
312
75
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
6.58
250
STS634050
STS634050
63
40
312
75
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
6.76
250
STS634550
STS634550
63
45
312
75
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
6.94
250
STS703050
STS703050
70
30
312
80
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
6.82
250
STS703550
STS703550
70
35
312
80
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
6.98
250
STS704050
STS704050
70
40
312
80
23
17
G3/8"
25.0
50
30
73
65
51
22
19
28
7.13
250
STS803550
STS803550
80
35
352
95
25
18
G1/2"
25.0
60
35
82
83
61
25
21
30
10.97
250
STS804050
STS804050
80
40
352
95
25
18
G1/2"
25.0
60
35
82
83
61
25
21
30
11.15
250
STS805050
STS805050
80
50
352
95
25
18
G1/2"
25.0
60
35
82
83
61
25
21
30
11.57
250
STS905050
STS905050
90
50
352
105
35
18
G1/2"
31.5
60
35
82
83
61
25
21
30
13.01
250
STS1005050
STS1005050
100
50
398
115
25
18
G1/2"
28.0
82
40
92
100
69
28
23
35
18.45
250
STS1006050
STS1006050
100
60
398
115
25
18
G1/2"
28.0
82
40
92
100
69
28
23
35
18.95
250
STS1207050
STS1207050
120
70
416
140
25
18
G1/2"
33.0
82
50
112
123
88
35
30
40
28.63
250
STS1407550
STS1407550
140
75
500
160
45
18
G1/2"
22.5
92
60
135
140
100
44
38
50
46.67
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SQB Cylinder - Standard cylinder double acting with transverse bushing
SCHEMA
28.04.2022
AE
15-45 AXPB Linear Guide
06.09.2023
ETS Cylinder - Standard cylinder single acting with hydraulic rod ends
SCHEMA
28.04.2022
SFL Cylinder - Standard cylinder double acting with flat iron
SCHEMA
28.04.2022
S Cylinder - Standard cylinder double acting without attachment
SCHEMA
17.05.2022
APREJO swing door on fixed panel - Swing door
Palme
01.02.2023
08 - spherical eye
Hydropneu
07.07.2023
ACDG/G
A4Hydrauliek / Mures Hydraulici
31.08.2022
FEROX swing door on fixed panel with side panel - Swing door with side pane...
Palme
08.03.2023
MP3 - Rear clevis
Stern
17.05.2013
SGS Cylinder - Standard cylinder double acting with fork
SCHEMA
28.04.2022
Serie 60 - Hydraulic cylinder according to ISO6022
Hainzl
09.12.2015
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
ACDA
A4Hydrauliek / Mures Hydraulici
31.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表