您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1.1.1 DIN - STERI-Tube© / HQ-Tube© DIN 11866
KST
1. Tubes
1.1 STERI-Tube© / HQ-Tube© DIN 11866
Powered by
CAD模型選擇
{kst/rohre/steri_hk_tube_din11866/steri_hq_tube_din11866_din.prj},{NB=STERI-Tube / HQ-Tube DN080 DIN 704203 (1000)},{DN=DN080},{AB=85.0 x 2.0},{A=85},{B=81},{HL=1000},{GEW=4.162},{STERILINE=HE3o},{HQLINE=-},{ARTNR=704203}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external tube diameter
[mm]
B
internal tube diameter
[mm]
GEW
weight
[kg/m]
STERILINE
STERI-line
ⁿ/ₐ
HQLINE
HQ-line
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
STERI-Tube© / HQ-Tube© DN...
DN002
4.0 x 1.0
4
2
0.075
H3o
-
708926
STERI-Tube© / HQ-Tube© DN...
DN004
6.0 x 1.0
6
4
0.125
H3o
-
705691
STERI-Tube© / HQ-Tube© DN...
DN006
8.0 x 1.0
8
6
0.175
H3o
-
701105
STERI-Tube© / HQ-Tube© DN...
DN008
10.0 x 1.0
10
8
0.226
H3o
-
700632
STERI-Tube© / HQ-Tube© DN...
DN010
12.0 x 1.0
12
10
0.275
H3o
-
700633
STERI-Tube© / HQ-Tube© DN...
DN010
13.0 x 1.5
13
10
0.432
H3o
-
704064
STERI-Tube© / HQ-Tube© DN...
DN015
19.0 x 1.5
19
16
0.658
H3o
-
700634
STERI-Tube© / HQ-Tube© DN...
DN020
23.0 x 1.5
23
20
0.808
H3o
-
700635
STERI-Tube© / HQ-Tube© DN...
DN025
29.0 x 1.5
29
26
1.034
H3o
-
700636
STERI-Tube© / HQ-Tube© DN...
DN032
35.0 x 1.5
35
32
1.260
H3o
-
700637
STERI-Tube© / HQ-Tube© DN...
DN040
41.0 x 1.5
41
38
1.485
H3o
-
700638
STERI-Tube© / HQ-Tube© DN...
DN050
53.0 x 1.5
53
50
1.937
H3o
-
700639
STERI-Tube© / HQ-Tube© DN...
DN065
70.0 x 2.0
70
66
3.409
H3o
-
700640
STERI-Tube© / HQ-Tube© DN...
DN080
85.0 x 2.0
85
81
4.162
H3o
-
700641
STERI-Tube© / HQ-Tube© DN...
DN100
104.0 x 2.0
104
100
5.114
H3o
-
700642
STERI-Tube© / HQ-Tube© DN...
DN125
129.0 x 2.0
129
125
6.368
H3o
-
708643
STERI-Tube© / HQ-Tube© DN...
DN150
154.0 x 2.0
154
150
7.621
H3o
-
708647
STERI-Tube© / HQ-Tube© DN...
DN002
4.0 x 1.0
4
2
0.075
HE3o
-
709928
STERI-Tube© / HQ-Tube© DN...
DN004
6.0 x 1.0
6
4
0.125
HE3o
-
705675
STERI-Tube© / HQ-Tube© DN...
DN006
8.0 x 1.0
8
6
0.175
HE3o
-
704405
STERI-Tube© / HQ-Tube© DN...
DN008
10.0 x 1.0
10
8
0.226
HE3o
-
704403
STERI-Tube© / HQ-Tube© DN...
DN010
12.0 x 1.0
12
10
0.275
HE3o
-
703884
STERI-Tube© / HQ-Tube© DN...
DN010
13.0 x 1.5
13
10
0.432
HE3o
-
700609
STERI-Tube© / HQ-Tube© DN...
DN015
19.0 x 1.5
19
16
0.658
HE3o
-
703881
STERI-Tube© / HQ-Tube© DN...
DN020
23.0 x 1.5
23
20
0.808
HE3o
-
704081
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4.1.1 DIN - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90
KST
05.12.2023
1.2.1 DIN - MEDI-Tube© DIN 11866 / EN 10217-7
KST
05.12.2023
BBS-05 - Sterile orbital Quick Connect
Buerkert
08.12.2023
BUKE-12F
Kuroda Precision Industries, Ltd.
08.02.2024
BUM-10 (right)
Kuroda Precision Industries, Ltd.
08.02.2024
SE45
Kuroda Precision Industries, Ltd.
08.02.2024
Distributor small BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Pressure regulator pneumatic pilot operated BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
BUM-25 (right)
Kuroda Precision Industries, Ltd.
08.02.2024
Ball valve BG4 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
4501A HA - Torque Sensor
Kistler
17.05.2024
Ball valve BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
4541A - KiTorq Stator
Kistler
17.05.2024
Pressure regulator BG0 (GRE) - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表