您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 529 C - FN 203 - verzinkt blau - Masonry bolts, form C
SFS Group Schweiz AG
4 Grobschrauben Stahl
steinschrauben
DIN 529 C
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/steinschrauben/din_529_c/st/din_529_c_a2k_fn203.prj},{NB=SFS FN 203 115430 Steinschraube DIN 529 Stahl verzinkt blau CM16x140},{ARTNR=115430},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=25},{SFSNR=203},{FORM=C},{D=16},{D3=13.546},{P=2.00},{L=140},{B=40},{A=48},{C=24},{G=11},{X1=5.0},{E=70},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Overal length
[mm]
B
Thread lenght
[mm]
A
±3
[mm]
C
±5
[mm]
G
[mm]
X1
Thread rudiment
[mm]
E
[mm]
Steinschraube DIN 529 Sta...
115424
Stahl
verzinkt blau
25
203
12
9.853
1.75
125
30
36
18
8
4.3
55
Steinschraube DIN 529 Sta...
115423
Stahl
verzinkt blau
25
203
12
9.853
1.75
100
30
36
18
8
4.3
55
Steinschraube DIN 529 Sta...
302182
Stahl
verzinkt blau
25
203
12
9.853
1.75
160
30
36
18
8
4.3
55
Steinschraube DIN 529 Sta...
115426
Stahl
verzinkt blau
25
203
12
9.853
1.75
140
30
36
18
8
4.3
55
Steinschraube DIN 529 Sta...
145323
Stahl
verzinkt blau
25
203
12
9.853
1.75
200
30
36
18
8
4.3
55
Steinschraube DIN 529 Sta...
115431
Stahl
verzinkt blau
25
203
16
13.546
2.00
160
40
48
24
11
5.0
70
Steinschraube DIN 529 Sta...
151540
Stahl
verzinkt blau
25
203
16
13.546
2.00
100
40
48
24
11
5.0
70
Steinschraube DIN 529 Sta...
145324
Stahl
verzinkt blau
25
203
16
13.546
2.00
125
40
48
24
11
5.0
70
Steinschraube DIN 529 Sta...
115430
Stahl
verzinkt blau
25
203
16
13.546
2.00
140
40
48
24
11
5.0
70
Steinschraube DIN 529 Sta...
115432
Stahl
verzinkt blau
25
203
16
13.546
2.00
200
40
48
24
11
5.0
70
Steinschraube DIN 529 Sta...
302183
Stahl
verzinkt blau
10
203
20
16.933
2.50
200
50
60
30
14
6.3
85
Steinschraube DIN 529 Sta...
333802
Stahl
verzinkt blau
25
203
20
16.933
2.50
160
50
60
30
14
6.3
85
Steinschraube DIN 529 Sta...
115436
Stahl
verzinkt blau
10
203
20
16.933
2.50
250
50
60
30
14
6.3
85
Steinschraube DIN 529 Sta...
302184
Stahl
verzinkt blau
10
203
20
16.933
2.50
320
50
60
30
14
6.3
85
Steinschraube DIN 529 Sta...
302185
Stahl
verzinkt blau
10
203
24
20.319
3.00
250
60
75
36
18
7.5
100
Steinschraube DIN 529 Sta...
151545
Stahl
verzinkt blau
10
203
24
20.319
3.00
200
60
75
36
18
7.5
100
Steinschraube DIN 529 Sta...
333808
Stahl
verzinkt blau
10
203
24
20.319
3.00
320
60
75
36
18
7.5
100
Steinschraube DIN 529 Sta...
333809
Stahl
verzinkt blau
10
203
24
20.319
3.00
400
60
75
36
18
7.5
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 529 A - Masonry bolts, form A
Fabory
13.02.2023
4971 - fischer Bolzenanker rostfrei 1.4529 FAZ II C
SFS Group Schweiz AG
17.06.2024
DIN 529 E - Masonry bolts, form E
Fabory
13.02.2023
DIN 127 A - Spring steel
Böllhoff
26.10.2021
DIN 934 - Steel 12
Böllhoff
26.10.2021
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
DIN 5401 - Roller bearings, balls for roller bearings
Fabory
13.02.2023
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
71ERD16 - Earthing sleeve with rebar
PHILIPP
28.09.2021
Expansion anchor - Betsi
SIHGA
11.03.2024
Dia 12, Lead 10
Line Tech
10.08.2021
DIN 46320-C4-Ms with multiperforated seal ring No. 7 PG - Miscellaneous cab...
Hummel
05.02.2020
Scaffold Screw MGV - Scaffold Screw MGV
Mungo Befestigungstechnik
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表