您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
STC - Square tube connectors
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
STC
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/stc/stc.prj},{NB=Square tube connectors STC.30-3A-3W-C9},{CODE=430126},{DESCRIPTION=STC.30-3A-3W-C9},{VER=3A3W},{DIM01=30},{DIM02=26},{DIM03=77},{DIM04=47},{DIM05=30},{DIM06=26},{DIM07=2.0},{WEIGHT=68},{COL=0.38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
Tube external diameter
[mm]
DIM06
Tube internal diameter
[mm]
DIM07
Tube thickness
[mm]
WEIGHT
Weight
[g]
Square tube connectors ST...
430001
STC.20-1A-2W-C9
20
17
50
45
20
17
1.5
46
Square tube connectors ST...
430004
STC.20-1A-2W-C33
20
17
50
45
20
17
1.5
46
Square tube connectors ST...
430049
STC.25-1A-2W-C33
25
22
70
54
25
22
1.5
100
Square tube connectors ST...
430051
STC.25-1A-2W-C9
25
22
70
54
25
22
1.5
100
Square tube connectors ST...
430101
STC.30-1A-2W-C9
30
26
76
46
30
26
2.0
107
Square tube connectors ST...
430104
STC.30-1A-2W-C33
30
26
76
46
30
26
2.0
107
Square tube connectors ST...
430011
STC.20-2A-2W-C9
20
17
56
36
20
17
1.5
15
Square tube connectors ST...
430016
STC.20-2A-3W-C9
20
17
56
36
20
17
1.5
20
Square tube connectors ST...
430021
STC.20-2A-4W-C9
20
17
56
36
20
17
1.5
26
Square tube connectors ST...
430026
STC.20-3A-3W-C9
20
17
56
36
20
17
1.5
19
Square tube connectors ST...
430031
STC.20-3A-4W-C9
20
17
56
36
20
17
1.5
25
Square tube connectors ST...
430036
STC.20-3A-5W-C9
20
17
56
36
20
17
1.5
30
Square tube connectors ST...
430041
STC.20-3A-6W-C9
20
17
56
36
20
17
1.5
41
Square tube connectors ST...
430061
STC.25-2A-2W-C9
25
22
77
52
25
22
1.5
31
Square tube connectors ST...
430066
STC.25-2A-3W-C9
25
22
76
51
25
22
1.5
42
Square tube connectors ST...
430071
STC.25-2A-4W-C9
25
22
79
54
25
22
1.5
57
Square tube connectors ST...
430076
STC.25-3A-3W-C9
25
22
77
52
25
22
1.5
46
Square tube connectors ST...
430081
STC.25-3A-4W-C9
25
22
77
52
25
22
1.5
56
Square tube connectors ST...
430086
STC.25-3A-5W-C9
25
22
79
54
25
22
1.5
69
Square tube connectors ST...
430091
STC.25-3A-6W-C9
25
22
77
52
25
22
1.5
87
Square tube connectors ST...
430111
STC.30-2A-2W-C9
30
26
77
47
30
26
2.0
51
Square tube connectors ST...
430116
STC.30-2A-3W-C9
30
26
77
47
30
26
2.0
68
Square tube connectors ST...
430121
STC.30-2A-4W-C9
30
26
77
47
30
26
2.0
80
Square tube connectors ST...
430126
STC.30-3A-3W-C9
30
26
77
47
30
26
2.0
68
Square tube connectors ST...
430131
STC.30-3A-4W-C9
30
26
77
47
30
26
2.0
86
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NIL - ELESA-Ribbed tube end plugs
Elesa
13.05.2024
RTE - ELESA-Round tube expander connectors
Elesa
13.05.2024
STC R - ELESA-Square tube connectors
Elesa
13.05.2024
NDE.T - ELESA-Round tube expander end-caps
Elesa
13.05.2024
NDE.Q - ELESA-Square tube expander end-caps
Elesa
13.05.2024
STE - ELESA-Square tube expander connectors
Elesa
13.05.2024
NDA.T - ELESA-End-caps for round tubes with adjustable height levelling ele...
Elesa
13.05.2024
STC R-SST - ELESA-Square tube connectors
Elesa
13.05.2024
NDA.Q - ELESA-Square end-caps with adjustable height levelling element
Elesa
13.05.2024
STC R-M - ELESA-Square tube connectors
Elesa
13.05.2024
STC-A - ELESA-Adjustable angle square tube connectors
Elesa
13.05.2024
GN 333 A - Tubular handles Type A Mounting from the back (threaded blind bo...
Ganter
12.04.2024
NCD - ELESA-Protection covers for nuts and bolts
Elesa
13.05.2024
GN 333 B - Tubular handles Type B Mounting from the operators side
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表