您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDA.T - Round end-caps with adjustable height levelling element
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDA.T
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/nda_t/nda_t_asmtab.prj},{NB=Round end-caps with adjustable height levelling element NDA.T-30-M22x30},{CODE=430496},{DESCRIPTION=NDA.T-30-M22x30},{DIM01=30},{DIM02=M22},{DIM03=27},{DIM04=35},{DIM05=SW27},{DIM06=30},{DIM07=27-26},{DIM08=1.5-2},{DIM09=2500},{WEIGHT=14},{DIM033=5},{DIM04X=27},{DIM066=5},{NDM=22},{DIM10X=27.0},{DIM10Y=26},{PPATH=nda_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
h2
[mm]
DIM05
s
[mm]
DIM06
Tube external diameter
[mm]
DIM07
Tube internal diameter min-max
[mm]
DIM08
Tube thickness min-max
[mm]
DIM09
Max. static load*
[N]
WEIGHT
Weight
[g]
Round end-caps with adjus...
430471
NDA.T-20-M12x30
20
M12
34
32
SW19
20
18-17
1-1.5
1000
8
Round end-caps with adjus...
430476
NDA.T-22-M12x30
22
M12
34
32
SW19
22
20-19
1-1.5
1000
9
Round end-caps with adjus...
430481
NDA.T-25-M12x30
25
M12
34
32
SW19
25
23-21
1-2
1000
11
Round end-caps with adjus...
430486
NDA.T-28-M16x30
28
M16
34
37
SW27
28
26-24
1-2
1500
15
Round end-caps with adjus...
430491
NDA.T-30-M16x30
30
M16
27
37
SW27
30
27-26
1.5-2
1500
18
Round end-caps with adjus...
430496
NDA.T-30-M22x30
30
M22
27
35
SW27
30
27-26
1.5-2
2500
14
Round end-caps with adjus...
430501
NDA.T-32-M22x30
32
M22
34
35
SW27
32
30-28
1-2
2500
17
Round end-caps with adjus...
430506
NDA.T-35-M22x30
35
M22
34
35
SW27
35
32.6-31
1.2-2
2500
21
Round end-caps with adjus...
430511
NDA.T-38-M22x30
38
M22
34
35
SW27
38
35-34
1.5-2
2500
23
Round end-caps with adjus...
430516
NDA.T-40-M22x30
40
M22
34
35
SW27
40
38-36
1-2
2500
28
Round end-caps with adjus...
430521
NDA.T-45-M22x30
45
M22
34
35
SW27
45
42-41
1.5-2
2500
31
Round end-caps with adjus...
430526
NDA.T-50-M22x30
50
M22
34
35
SW27
50
47-46
1.5-2
2500
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表