您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5337.2 - Star knobs with threaded bolt
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 5337.2
GN 5337.2 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn5337_2/gn5337_2_s/gn5337_2_s.prj},{NB=Sterngriff mit Schraube GN 5337.2-40-M10-50},{PARTNUMBER=GN 5337.2-40-M10-50},{NORMNR=GN 5337.2},{D1=40},{D2=M10},{R1Y=7.000},{R2Y=13.000},{H2Y=11.000},{D1Y=2.500},{HX=24.380},{D1X=12.000},{H4X=23.000},{H1X=8.500},{H2X=1.000},{H3X=14.000},{S1X=1.000},{S=3.500},{H=11.500},{L=50},{FARBE=schwarz},{LX=20,30,40,50},{D3=17},{D4=13},{H1=27.0},{H2=12},{R1=6.000},{R2=16.000},{ABS1=10.000},{ABS2=12.000},{ABS3=14.000},{ABS4=11.000},{R3=80.000},{WEIGHT=0.0340},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
FARBE
Color of the cover cap
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob with threaded b...
GN 5337.2-25-M4-6
25
M4
10
black
13
8
19.0
8
0.0050
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M4-10
25
M4
16
black
13
8
19.0
8
0.0060
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M5-10
25
M5
10
black
13
8
19.0
8
0.0070
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M5-16
25
M5
16
black
13
8
19.0
8
0.0080
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M5-20
25
M5
20
black
13
8
19.0
8
0.0090
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M5-25
25
M5
25
black
13
8
19.0
8
0.0100
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M5-30
25
M5
30
black
13
8
19.0
8
0.0120
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M5-40
25
M5
40
black
13
8
19.0
8
0.0140
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M6-10
25
M6
10
black
13
8
19.0
8
0.0080
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M6-16
25
M6
16
black
13
8
19.0
8
0.0090
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M6-20
25
M6
20
black
13
8
19.0
8
0.0100
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M6-25
25
M6
25
black
13
8
19.0
8
0.0110
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M6-30
25
M6
30
black
13
8
19.0
8
0.0120
39263000
YES
Star knob with threaded b...
GN 5337.2-25-M6-40
25
M6
40
black
13
8
19.0
8
0.0150
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M6-16
32
M6
16
black
15
10
23.0
10
0.0140
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M6-20
32
M6
20
black
15
10
23.0
10
0.0150
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M6-25
32
M6
20
black
15
10
23.0
10
0.0155
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M6-30
32
M6
30
black
15
10
23.0
10
0.0160
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M6-40
32
M6
40
black
15
10
23.0
10
0.0180
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M8-16
32
M8
16
black
15
10
23.0
10
0.0140
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M8-20
32
M8
20
black
15
10
23.0
10
0.0180
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M8-30
32
M8
30
black
15
10
23.0
10
0.0210
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M8-40
32
M8
40
black
15
10
23.0
10
0.0240
39263000
YES
Star knob with threaded b...
GN 5337.2-32-M8-50
32
M8
50
black
15
10
23.0
10
0.0280
39263000
YES
Star knob with threaded b...
GN 5337.2-40-M6-20
40
M6
20
black
17
13
27.0
12
0.0180
39263000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 617 - Indexing plungers, type A, without lock nut, with plastic knob
Ganter
12.04.2024
GN 5337.2 - Star knobs, Type E, with cap (threaded blind bore)
Ganter
12.04.2024
GN5337.2 - Star knobs with threaded bolt
Berger Tools
11.04.2023
GN 5337.4 - Star knobs with Stainless Steel thread bolt
Ganter
12.04.2024
GN 612.8 - Cam action indexing plungers, Type AK, with lock nut
Ganter
12.04.2024
RTSN - Blind-rivet nut, knurled shank, type RTSN
KVT Fastening
22.12.2023
GN 617 - Indexing plungers without rest position, type GK, with lock nut, w...
Ganter
12.04.2024
GN 612.9 - Cam action indexing plungers with flange for surface mounting
Ganter
12.04.2024
DIN6336-STGR-SCHR-ST-GV - Star Knob Screws ST and GV, similar to DIN 6336, ...
MÄDLER
26.04.2024
GN 591 - Knurled screws
Ganter
12.04.2024
EN 5337.2 - Star knobs with threaded bolt
JW Winco
02.04.2024
GN 6336.4 - Star Knobs, Type TE, Plastic, with Protruding Steel Bushing, Th...
Ganter
12.04.2024
GN 617 - Indexing plungers without rest position, type AK, with lock nut, w...
Ganter
12.04.2024
GN 528.1 - Cabinet ''U'' handles
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表