您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 6336 - Star knobs, Type K Plastic bush Steel, Technopolymer
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
DIN 6336
DIN 6336 KT
DIN 6336 KT
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/din6336/din6336_kt/din6336_kt/din6336_kt_k.prj},{NB=Sterngriff DIN 6336-KT-40-M8-K},{PARTNUMBER=DIN 6336-KT-40-M8-K},{NORMNR=DIN 6336},{D1=40},{D2=M8},{D2X='M6','M8'},{D3=18},{H1=25},{H2=13},{T1=14.0},{W1=89},{ABS5=11.000},{ABS6=6.000},{R1=12.000},{R2=4.000},{ABS7=17.000},{ABS8=3.000},{ABS9=17.000},{ABS10=7.000},{ABS11=15.000},{R5=60.000},{R6=7.000},{R7=4.000},{T1X=14.000},{BUCHSE=Stahl verzinkt},{BX='','Stahl verzinkt','NI','Edelstahl 1.4305'},{T=2.500},{TT=7.000},{R22=4.000},{R222=1.000},{WEIGHT=0.0185},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
T1
min.
[mm]
BUCHSE
Bush
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob DIN 6336-KT-25-...
DIN 6336-KT-25-M4-K
25
M4
12
16
8
7.5
Stahl verzinkt
0.0050
73181692
YES
Star knob DIN 6336-KT-25-...
DIN 6336-KT-25-M5-K
25
M5
12
16
8
9.5
Stahl verzinkt
0.0070
73181692
YES
Star knob DIN 6336-KT-25-...
DIN 6336-KT-25-M6-K
25
M6
12
16
8
9.0
Stahl verzinkt
0.0067
73181692
YES
Star knob DIN 6336-KT-32-...
DIN 6336-KT-32-M4-K
32
M4
14
20
10
6.5
Stahl verzinkt
0.0110
73181692
YES
Star knob DIN 6336-KT-32-...
DIN 6336-KT-32-M5-K
32
M5
14
20
10
9.5
Stahl verzinkt
0.0100
73181692
YES
Star knob DIN 6336-KT-32-...
DIN 6336-KT-32-M6-K
32
M6
14
20
10
12.0
Stahl verzinkt
0.0080
73181692
YES
Star knob DIN 6336-KT-40-...
DIN 6336-KT-40-M6-K
40
M6
18
25
13
12.0
Stahl verzinkt
0.0220
73181692
YES
Star knob DIN 6336-KT-40-...
DIN 6336-KT-40-M8-K
40
M8
18
25
13
14.0
Stahl verzinkt
0.0185
73181692
YES
Star knob DIN 6336-KT-40-...
DIN 6336-KT-40-M10-K
40
M10
18
25
13
14.0
Stahl verzinkt
0.0232
73181692
YES
Star knob DIN 6336-KT-50-...
DIN 6336-KT-50-M8-K
50
M8
22
32
17
14.0
Stahl verzinkt
0.0400
73181692
YES
Star knob DIN 6336-KT-50-...
DIN 6336-KT-50-M10-K
50
M10
22
32
17
18.0
Stahl verzinkt
0.0350
73181692
YES
Star knob DIN 6336-KT-50-...
DIN 6336-KT-50-M12-K
50
M12
22
32
17
18.0
Stahl verzinkt
0.0387
73181692
YES
Star knob DIN 6336-KT-63-...
DIN 6336-KT-63-M10-K
63
M10
26
40
21
18.0
Stahl verzinkt
0.0680
73181692
YES
Star knob DIN 6336-KT-63-...
DIN 6336-KT-63-M12-K
63
M12
26
40
21
22.0
Stahl verzinkt
0.0620
73181692
YES
Star knob DIN 6336-KT-63-...
DIN 6336-KT-63-M16-K
63
M16
26
40
21
22.0
Stahl verzinkt
0.0709
73181699
YES
Star knob DIN 6336-KT-80-...
DIN 6336-KT-80-M12-K
80
M12
35
50
25
22.0
Stahl verzinkt
0.1200
73181692
YES
Star knob DIN 6336-KT-80-...
DIN 6336-KT-80-M16-K
80
M16
35
50
25
30.0
Stahl verzinkt
0.1350
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表