您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 451.1 - Stainless Steel-Rubber buffers, with 2 screws, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 451.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn451_1/gn451_1.prj},{NB=Stainless Steel-Rubber buffer GN 451.1-32-19-1/4x20-55},{PARTNUMBER=GN 451.1-32-19-1/4x20-55},{ITEMID=451.1-32-19-1/4-55},{D1=32},{H=19},{D2=1/4x20},{L=13},{S=2},{SX=2.000},{NR=medium (55)},{NDM=6.35000},{D1X=27.600},{WEIGHT=0.04000},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
S
[mm]
NR
Natural rubber- Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Rubber bu...
GN 451.1-9-13-8x32-55
9
13
8x32
13
1
medium (55)
0.00400
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-14-13-10x32-55
14
13
10x32
10
1
medium (55)
0.01000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-16-13-8x32-55
16
13
8x32
13
1,2
medium (55)
0.01000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-19-19-1/4x20-55
19
19
1/4x20
13
2
medium (55)
0.02000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-25-13-1/4x20-55
25
13
1/4x20
13
2
medium (55)
0.02000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-25-19-1/4x20-55
25
19
1/4x20
16
2
medium (55)
0.02700
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-25-19-5/16x18-55
25
19
5/16x18
16
2
medium (55)
0.03100
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-25-25-1/4x20-55
25
25
1/4x20
13
2
medium (55)
0.03000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-25-25-5/16x18-55
25
25
5/16x18
16
2
medium (55)
0.03500
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-32-19-1/4x20-55
32
19
1/4x20
13
2
medium (55)
0.04000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-32-19-5/16x18-55
32
19
5/16x18
16
2
medium (55)
0.04300
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-32-25-5/16x18-55
32
25
5/16x18
16
2
medium (55)
0.04800
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-35-25-5/16x18-55
35
25
5/16x18
16
2
medium (55)
0.05900
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-38-19-5/16x18-55
38
19
5/16x18
16
2
medium (55)
0.05600
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-38-25-3/8x16-55
38
25
3/8x16
16
2
medium (55)
0.08000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-40-25-5/16x18-55
40
25
5/16x18
16
2
medium (55)
0.07100
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-40-25-3/8x16-55
40
25
3/8x16
16
2
medium (55)
0.09000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-51-19-3/8x16-55
51
19
3/8x16
29
2
medium (55)
0.12000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-51-41-3/8x16-55
51
41
3/8x16
16
2
medium (55)
0.16000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-62-32-1/2x13-55
62
32
1/2x13
22
2
medium (55)
0.24000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.1-79-57-1/2x13-55
79
57
1/2x13
32
3
medium (55)
0.51000
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 451.2 - Stainless Steel-Rubber buffers, with internal thread / screw, In...
JW Winco
25.06.2024
GN 451.3 - Stainless Steel-Rubber buffers, with 2 internal threads, Inch
JW Winco
25.06.2024
VM-80-1 - Sandwich Mounts - Double End (Male/Male)
Reid Supply
11.02.2022
GN 451 - Stainless Steel-Rubber buffers, Type EE, with 2 female threads
JW Winco
25.06.2024
GN 451 - Stainless Steel-Rubber buffers, Type ES, with female thread / thre...
JW Winco
25.06.2024
GN 451 - Stainless Steel-Rubber buffers, Type SS, with 2 threaded studs
JW Winco
25.06.2024
GN 351.1 - Rubber buffers, with 2 screws Inch
JW Winco
25.06.2024
GN 351 - Rubber buffers, Type SS, with 2 threaded studs
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表