您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 350.2 - Stainless Steel-Levelling sets, with spherical washer
Elesa+Ganter
机械操作件
GN 350.2
GN 350.2 NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn350_2/gn350_2_ni/gn_350_2_ni_asmtab.prj},{NB=Edelstahl-Ausgleich-Element GN 350.2-58-17,5-70-NI (0-0)},{PARTNUMBER=GN 350.2-58-17,5-70-NI},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=70},{H3=0.0},{H11=44,70},{SCH=M16},{F1=148},{F2=92,9},{HS=A58-62},{ROT=0},{VERS=8},{PPATH=gn_350_2_asmtpl.prj},{WEIGHT=0.9040},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
SCH
for screw
ⁿ/ₐ
F1
Static load F in kN
ⁿ/ₐ
F2
Static load F in kN
ⁿ/ₐ
HS
Hook spanner DIN 1810
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 350.2-25-6,6-22-NI
25
6,6
M15
22
22.0
M6
27,1
20,26
A25-28
0.0600
73269098
YES
Stainless Steel-Levelling...
GN 350.2-25-6,6-35-NI
25
6,6
M15
35
35.0
M6
27,1
20,26
A25-28
0.0998
73269098
YES
Stainless Steel-Levelling...
GN 350.2-32-6,6-26-NI
32
6,6
M20
26
26.0
M6
43,4
36,56
A30-32
0.1320
73269098
YES
Stainless Steel-Levelling...
GN 350.2-32-6,6-43-NI
32
6,6
M20
43
43.0
M6
43,4
36,56
A30-32
0.2160
73269098
YES
Stainless Steel-Levelling...
GN 350.2-32-9-26-NI
32
9
M20
26
26.0
M8
43,4
30,86
A30-32
0.1260
73269098
YES
Stainless Steel-Levelling...
GN 350.2-32-9-43-NI
32
9
M20
43
43.0
M8
43,4
30,86
A30-32
0.2000
73269098
YES
Stainless Steel-Levelling...
GN 350.2-32-11-26-NI
32
11
M20
26
26.0
M10
43,4
23,41
A30-32
0.1200
73269098
YES
Stainless Steel-Levelling...
GN 350.2-32-11-43-NI
32
11
M20
43
43.0
M10
43,4
23,41
A30-32
0.1790
73269098
YES
Stainless Steel-Levelling...
GN 350.2-45-11-34-NI
45
11
M30
34
34.0
M10
84
64,01
A45-50
0.3550
73269098
YES
Stainless Steel-Levelling...
GN 350.2-45-11-54-NI
45
11
M30
54
54.0
M10
84
64,01
A45-50
0.5530
73269098
YES
Stainless Steel-Levelling...
GN 350.2-45-13,5-34-NI
45
13,5
M30
34
34.0
M12
84
54,82
A45-50
0.3070
73269098
YES
Stainless Steel-Levelling...
GN 350.2-45-13,5-54-NI
45
13,5
M30
54
54.0
M12
84
54,82
A45-50
0.5469
73269098
YES
Stainless Steel-Levelling...
GN 350.2-45-17,5-34-NI
45
17,5
M30
34
34.0
M16
84
28,90
A45-50
0.2800
73269098
YES
Stainless Steel-Levelling...
GN 350.2-45-17,5-54-NI
45
17,5
M30
54
54.0
M16
84
28,90
A45-50
0.5130
73269098
YES
Stainless Steel-Levelling...
GN 350.2-58-17,5-44-NI
58
17,5
M40
44
44.0
M16
148
92,9
A58-62
0.6650
73269098
YES
Stainless Steel-Levelling...
GN 350.2-58-17,5-70-NI
58
17,5
M40
70
70.0
M16
148
92,9
A58-62
0.9040
73269098
YES
Stainless Steel-Levelling...
GN 350.2-58-22-44-NI
58
22
M40
44
44.0
M20
148
59,08
A58-62
0.6100
73269098
YES
Stainless Steel-Levelling...
GN 350.2-58-22-70-NI
58
22
M40
70
70.0
M20
148
59,08
A58-62
1.0300
73269098
YES
Stainless Steel-Levelling...
GN 350.2-58-26-44-NI
58
26
M40
44
44.0
M24
148
20,3
A58-62
0.5600
73269098
YES
Stainless Steel-Levelling...
GN 350.2-58-26-70-NI
58
26
M40
70
70.0
M24
148
20,3
A58-62
0.9750
73269098
YES
Stainless Steel-Levelling...
GN 350.2-70-22-50-NI
70
22
M50
50
50.0
M20
225
136,08
A68-75
1.3000
73269098
YES
Stainless Steel-Levelling...
GN 350.2-70-22-83-NI
70
22
M50
83
83.0
M20
225
136,08
A68-75
1.8000
73269098
YES
Stainless Steel-Levelling...
GN 350.2-70-26-50-NI
70
26
M50
50
50.0
M24
225
97,3
A68-75
0.9400
73269098
YES
Stainless Steel-Levelling...
GN 350.2-70-26-83-NI
70
26
M50
83
83.0
M24
225
97,3
A68-75
1.8230
73269098
YES
Stainless Steel-Levelling...
GN 350.2-70-33-50-NI
70
33
M50
50
50.0
M30
225
20,6
A68-75
0.8150
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表