您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 43 - Stainless Steel-Levelling feet with fixing lug
Elesa+Ganter
水平调整件
GN 43
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn43/gn_43_asmtab.prj},{NB=Edelstahl-Stellfuss GN 43-80-M10-80-D0-S (0-0)},{PARTNUMBER=GN 43-80-M10-80-D0-S},{D1=80},{D3=13},{NDM=10},{R=15},{H1=3.0},{L6MAX=0},{WEIGHT=0.2272},{DD=79.0000},{RR=10.0000},{CRR=14.8348},{R1=2.5000},{C1=0.800},{H44=0.000},{H45=0.000},{SW3L=0.000},{SW3D=0.000},{XH=23.000},{XXH=13.500},{VH=0.000},{VHH=0.000},{SW4H=0.000},{SW4HH=0.000},{VDX=0.000},{VCH=0.000},{VR=0.000},{VRH=0.000},{VR2=0.000},{WH=0.000},{WCHAM1=0.000},{WCHAM2=0.000},{L4XX=0.000},{WR=0.000},{WRH=0.000},{WRHH=0.000},{WD6=0.000},{WD6X=0.000},{WR6H=0.000},{WR6=0.000},{WRR=0.000},{D2=M10},{FORM=D0},{FORMX='D0','D1','D3'},{AUSF=S},{L1=80},{L2=-},{H33=12},{H444=-},{AUSF1='S','SK','X'},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
M
[mm]
R
[mm]
SW7
[mm]
T
[mm]
D5
[mm]
H1
[mm]
S
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L4
[mm]
L5
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 43-50-M8-40-D0-S
50
M8
13
D0
S
40
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0900
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-50-D0-S
50
M8
13
D0
S
50
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0917
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-63-D0-S
50
M8
13
D0
S
63
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0900
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-40-D0-SK
50
M8
13
D0
SK
40
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0900
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-50-D0-SK
50
M8
13
D0
SK
50
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0990
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-63-D0-SK
50
M8
13
D0
SK
63
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0900
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-25-D0-X
50
M8
13
D0
X
-
-
-
25
60
45
15
14
8
-
2.5
-
-
-
-
-
-
-
-
-
-
-
-
-
0.0850
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-40-D1-S
50
M8
13
D1
S
40
-
-
-
60
45
15
-
-
-
2.5
2.0
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-50-D1-S
50
M8
13
D1
S
50
-
-
-
60
45
15
-
-
-
2.5
2.0
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-63-D1-S
50
M8
13
D1
S
63
-
-
-
60
45
15
-
-
-
2.5
2.0
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-40-D1-SK
50
M8
13
D1
SK
40
-
-
-
60
45
15
-
-
-
2.5
2.0
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-50-D1-SK
50
M8
13
D1
SK
50
-
-
-
60
45
15
-
-
-
2.5
2.0
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-63-D1-SK
50
M8
13
D1
SK
63
-
-
-
60
45
15
-
-
-
2.5
2.0
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-25-D1-X
50
M8
13
D1
X
-
-
-
25
60
45
15
14
8
-
2.5
2.0
-
-
-
-
-
-
-
-
-
-
-
-
0.0946
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-40-D3-S
50
M8
13
D3
S
40
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
4
-
-
17
-
-
-
-
-
0.0830
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-50-D3-S
50
M8
13
D3
S
50
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
4
-
-
17
-
-
-
-
-
0.1030
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-63-D3-S
50
M8
13
D3
S
63
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
4
-
-
17
-
-
-
-
-
0.1200
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-40-D3-SK
50
M8
13
D3
SK
40
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
4
-
-
17
-
-
-
-
-
0.0830
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-50-D3-SK
50
M8
13
D3
SK
50
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
4
-
-
17
-
-
-
-
-
0.1030
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-63-D3-SK
50
M8
13
D3
SK
63
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
4
-
-
17
-
-
-
-
-
0.1200
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M8-25-D3-X
50
M8
13
D3
X
-
-
-
25
60
45
15
14
8
-
2.5
-
-
-
-
4
-
-
-
-
-
-
-
-
0.0940
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M10-50-D0-S
50
M10
13
D0
S
50
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.1000
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M10-60-D0-S
50
M10
13
D0
S
60
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.0970
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M10-80-D0-S
50
M10
13
D0
S
80
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.1200
73269098
YES
Stainless Steel-Levelling...
GN 43-50-M10-100-D0-S
50
M10
13
D0
S
100
-
-
-
60
45
15
-
-
-
2.5
-
11
-
-
-
-
-
17
-
-
-
-
-
0.1100
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NDX.Q - Square end-caps
Elesa
13.05.2024
GN 41 - Stainless Steel-Levelling feet without fixing lug
Elesa+Ganter
28.03.2024
GN 33 - Stainless Steel-Levelling feet with fixing lug rubber black
Elesa+Ganter
28.03.2024
GN 45 - Stainless Steel-Levelling feet, A4, with fixing lug, drop shape
Elesa+Ganter
28.03.2024
GN 992.5 - Stainless steel insert bushes for construction tubings GN 990, r...
Ganter
12.04.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Ganter
12.04.2024
LV.FO - Levelling elements with offset mounting
Elesa
13.05.2024
27790 - 调节脚,钢制或不锈钢制
norelem
30.05.2024
GN 44 - Stainless Steel-Levelling feet, A4
Elesa+Ganter
28.03.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Elesa+Ganter
28.03.2024
GN 43 - Stainless Steel-Levelling feet with fixing lug
Ganter
12.04.2024
GN 42 - Levelling feet with fixing lug
Elesa+Ganter
28.03.2024
LV.F - Levelling elements for ground mounting
Elesa
13.05.2024
GN 37.1 - Foot plates with central fastening hole, Type A, without rubber u...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表