您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fixing bore
Elesa+Ganter
水平调整件
GN 21
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn21/gn_21_asmtab.prj},{NB=Edelstahl-Stellfuss GN 21-100-M16-125-D0-U (0-0)},{PARTNUMBER=GN 21-100-M16-125-D0-U},{D1=100},{NDM=16},{H1=9.0},{L6MAX=32},{KM=14.800},{SWM=24.000},{LXX=32.000},{TXX=21.000},{T1=12.000},{T2=6.000},{T3=1.300},{T4=8.000},{V1=9.000},{V2=5.000},{V3=11.000},{V4=9.500},{V5=7.000},{V6=1.200},{V7=2.000},{V8=0.900},{V9=2.000},{W1=13.000},{W2=1.000},{W3=13.990},{W4=5.000},{WEIGHT=0.6151},{W5=14.000},{W6=5.000},{W7=2.000},{W8=1.00000},{W9=13.000},{W10=1.000},{D2=M16},{FORM=D0},{AUSF=U},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L1=125},{L11='75','100','125','150','200'},{L2=-},{L21='75','100','125','150'},{L3=-},{L31='119','144','169','194'},{LL='-'},{L77=47},{D33=24},{H22=3.0},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L4
[mm]
L5
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 21-80-M8-40-D0-S
80
M8
D0
S
40
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3027
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D0-S
80
M8
D0
S
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3061
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D0-S
80
M8
D0
S
63
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3107
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-40-D0-SK
80
M8
D0
SK
40
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3067
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D0-SK
80
M8
D0
SK
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3101
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D0-SK
80
M8
D0
SK
63
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3147
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-34-D0-X
80
M8
D0
X
-
-
-
34
-
8.5
-
-
-
-
-
-
-
-
-
-
-
-
14
8
0.3242
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-40-D1-S
80
M8
D1
S
40
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3249
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D1-S
80
M8
D1
S
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3283
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D1-S
80
M8
D1
S
63
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3329
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-40-D1-SK
80
M8
D1
SK
40
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3289
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D1-SK
80
M8
D1
SK
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3323
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D1-SK
80
M8
D1
SK
63
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3369
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-34-D1-X
80
M8
D1
X
-
-
-
34
-
8.5
2.0
-
-
-
-
-
-
-
-
-
-
-
14
8
0.3464
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-50-D0-S
80
M10
D0
S
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3155
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-60-D0-S
80
M10
D0
S
60
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3195
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-80-D0-S
80
M10
D0
S
80
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3295
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-100-D0-S
80
M10
D0
S
100
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3405
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-50-D0-SK
80
M10
D0
SK
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3245
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-60-D0-SK
80
M10
D0
SK
60
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3285
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-80-D0-SK
80
M10
D0
SK
80
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3385
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-100-D0-SK
80
M10
D0
SK
100
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3495
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-37-D0-X
80
M10
D0
X
-
-
-
37
-
8.5
-
-
-
-
-
-
-
-
-
-
-
-
14
10
0.3242
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-50-D1-S
80
M10
D1
S
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3376
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-60-D1-S
80
M10
D1
S
60
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3416
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Elesa+Ganter
28.03.2024
1.35.11 - Threaded insert
MayTec
30.09.2022
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
28.03.2024
GN 17 - Leveling Feet, Stainless Steel AISI 304, FDA compliant, Type C3. Po...
Elesa+Ganter
28.03.2024
Panelelements - Panelelements
MayTec
30.09.2022
GN 343.6 KR - Stainless Steel-Levelling feet, Threaded stud, Type KR, with ...
Ganter
12.04.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Elesa+Ganter
28.03.2024
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
12.04.2024
GN 37 - Machine feet with central fastening hole, Type A, without rubber un...
Elesa+Ganter
28.03.2024
DIN 125 B - Stahl 140 HV verzinkt
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Berger Tools
22.05.2023
LV.A-SST - Levelling elements
Elesa
06.06.2024
LSQ.A-SST - 水平调整件
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表