您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 851 - Stainless Steel-Latch type toggle clamps, for pulling action, Type T2, with U-bolt latch, with catch
JW Winco
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 851 NI
GN 851 T2-NI
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_4/toggle_clamps/gn851_ni/gn_851_t2_ni/gn_851_ni_asmtab.prj},{NB=Edelstahl-Verschluss-Spanner GN 851-160-T2-NI (closed)},{PARTNUMBER=GN 851-160-T2-NI},{ROTX=2.000},{HUB=0},{FX=20},{XX=1.000},{A=12},{B1=26},{B2=28},{B3=21},{B4=20},{B5=14},{D2=4.3},{H1=26},{H2=18},{L1=98},{L2=11},{M1=19},{M2=5.0},{M3=16.0},{M4=5.0},{M5=10.0},{R=35},{S=2.0},{W1=25},{W2=11},{WEIGHT=0.0880},{ITEMID=851-160-T2-NI},{NORMNRX=Edelstahl-Verschluss-Spanner GN 851},{GROESSE=160},{MODELLO=160/T2X},{DXXX=[35:44]},{AX=98},{BX=25},{CX=12},{DX1=35÷44},{EX=28},{GX=19},{HX=10},{IX=16},{LX=26},{MX=14},{NX=18},{OX=2},{QX=4,3},{SX=25},{TX=M4},{FHX=160},{GRX=85},{FH=1600},{D1=M4},{MAT=Edelstahl},{PPATH=../../gn_851/gn_851/gn_851_asmtpl.prj},{OP=T2-NI},{CTN=8205700090},{ROHS=YES},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
H1
≈
[mm]
H2
[mm]
L1
≈
[mm]
L2
min.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
R
≈ at W2=0
[mm]
S
[mm]
W1
Stroke
[mm]
W2
≈ Adjustable range
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Latch typ...
GN 851-160-T2-NI
160
1600
12
26
28
21
20
14
M4
4.3
26
18
98
11
19
5.0
16.0
5.0
10.0
35
2.0
25
11
0.0880
8205700090
YES
Stainless Steel-Latch typ...
GN 851-320-T2-NI
320
3200
16
40
44
32
28
22
M6
6.5
30
25
152
19
32
10.5
19.0
7.0
14.3
54
3.0
48
13
0.2600
8205700090
YES
Stainless Steel-Latch typ...
GN 851-700-T2-NI
700
7000
24
60
54
38
38
26
M8
8.5
42
36
220
21
38
9.5
41.5
9.5
19.0
70
3.5
58
26
0.6000
8205700090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 851.3 - Stainless Steel-Horizontal latch type toggle clamps, Type T6, wi...
JW Winco
02.04.2024
GN 437 - Hinges with adjustable friction, Type A, 2x2 bores for countersunk...
Elesa+Ganter
21.06.2024
GN 832.4 - Toggle latches, Stainless Steel
JW Winco
02.04.2024
GN 851 - Latch type toggle clamps, for pulling action, Type T2, with U-bolt...
Elesa+Ganter
21.06.2024
GN 851 - Latch type toggle clamps, for pulling action, Type T2, with U-bolt...
JW Winco
02.04.2024
AMF 6848HSJ - Hook type toggle clamp horizontal with safety latch
AMF - ANDREAS MAIER Fellbach
25.01.2024
GN 425.3 - ELESA-Tubular handles
Elesa
24.06.2024
GN 6336.13 - Star knobs with loss protection, Type A, only with retaining r...
Ganter
19.06.2024
GN6336.13 - Star knobs with loss protection, Type A, only with retaining ri...
Berger Tools
26.04.2023
AMF 6848V - Hook type toggle clamp vertical
AMF - ANDREAS MAIER Fellbach
24.01.2024
AMF 6848VY - Hook type toggle clamp vertical
AMF - ANDREAS MAIER Fellbach
24.01.2024
GN 832 - Toggle latches, Stainless Steel
JW Winco
02.04.2024
GN 851 - Stainless Steel-Latch type toggle clamps, for pulling action, Type...
Elesa+Ganter
21.06.2024
MTC.INOX - ELESA-Latch clamps
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表