目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type WK, Stainless Steel-PTFE / self lubricated
Elesa+Ganter
接头
GN 648.8
GN 648.6 WK
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_6/gn648_6_wk/gn_648_6_k_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Schraube GN 648.6-14-M14L-WK},{PARTNUMBER=GN 648.6-14-M14L-WK},{D1=14},{D2=M14L},{DG=14.000},{DK=11.546},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{L1=60},{L2=78},{L3=38},{W=16},{PPATH=gn_648_6_k_asmtpl.prj},{WEIGHT=0.1330},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball join...
GN 648.6-5-M5-WK
5
M5
8
6.00
7.7
18
33
42
20
13
0.0140
84833038
YES
Stainless Steel-Ball join...
GN 648.6-5-M5L-WK
5
M5L
8
6.00
7.7
18
33
42
20
13
0.0140
84833038
YES
Stainless Steel-Ball join...
GN 648.6-6-M6-WK
6
M6
9
6.75
8.9
20
36
46
22
13
0.0190
84833038
YES
Stainless Steel-Ball join...
GN 648.6-6-M6L-WK
6
M6L
9
6.75
8.9
20
36
46
22
13
0.0190
84833038
YES
Stainless Steel-Ball join...
GN 648.6-8-M8-WK
8
M8
12
9.00
10.4
24
42
54
25
14
0.0380
84833038
YES
Stainless Steel-Ball join...
GN 648.6-8-M8L-WK
8
M8L
12
9.00
10.4
24
42
54
25
14
0.0370
84833038
YES
Stainless Steel-Ball join...
GN 648.6-10-M10-WK
10
M10
14
10.50
12.9
28
48
62
29
13
0.0610
84833038
YES
Stainless Steel-Ball join...
GN 648.6-10-M10L-WK
10
M10L
14
10.50
12.9
28
48
62
29
13
0.0600
84833038
YES
Stainless Steel-Ball join...
GN 648.6-12-M12-WK
12
M12
16
12.00
15.4
32
54
70
33
13
0.0940
84833038
YES
Stainless Steel-Ball join...
GN 648.6-12-M12L-WK
12
M12L
16
12.00
15.4
32
54
70
33
13
0.0940
84833038
YES
Stainless Steel-Ball join...
GN 648.6-14-M14-WK
14
M14
19
13.50
16.8
36
60
78
38
16
0.1330
84833038
YES
Stainless Steel-Ball join...
GN 648.6-14-M14L-WK
14
M14L
19
13.50
16.8
36
60
78
38
16
0.1330
84833038
YES
Stainless Steel-Ball join...
GN 648.6-16-M16-WK
16
M16
21
15.00
19.3
42
66
87
40
15
0.1990
84833038
YES
Stainless Steel-Ball join...
GN 648.6-16-M16L-WK
16
M16L
21
15.00
19.3
42
66
87
40
15
0.2010
84833038
YES
Stainless Steel-Ball join...
GN 648.6-18-M18x1,5-WK
18
M18x1,5
23
16.50
21.8
46
72
95
44
15
0.2540
84833038
YES
Stainless Steel-Ball join...
GN 648.6-18-M18x1,5L-WK
18
M18x1,5L
23
16.50
21.8
46
72
95
44
15
0.2670
84833038
YES
Stainless Steel-Ball join...
GN 648.6-20-M20x1,5-WK
20
M20x1,5
25
18.00
24.3
50
78
103
47
14
0.3450
84833038
YES
Stainless Steel-Ball join...
GN 648.6-20-M20x1,5L-WK
20
M20x1,5L
25
18.00
24.3
50
78
103
47
14
0.3480
84833038
YES
Stainless Steel-Ball join...
GN 648.6-22-M22x1,5-WK
22
M22x1,5
28
20.00
25.8
54
84
111
51
15
0.4580
84833038
YES
Stainless Steel-Ball join...
GN 648.6-22-M22x1,5L-WK
22
M22x1,5L
28
20.00
25.8
54
84
111
51
15
0.4530
84833038
YES
Stainless Steel-Ball join...
GN 648.6-25-M24x2-WK
25
M24x2
31
22.00
29.6
60
94
124
58
15
0.5000
84833038
YES
Stainless Steel-Ball join...
GN 648.6-25-M24x2L-WK
25
M24x2L
31
22.00
29.6
60
94
124
58
15
0.6250
84833038
YES
Stainless Steel-Ball join...
GN 648.6-30-M30x2-WK
30
M30x2
37
25.00
34.8
70
110
145
71
17
1.0300
84833038
YES
Stainless Steel-Ball join...
GN 648.6-30-M30x2L-WK
30
M30x2L
37
25.00
34.8
70
110
145
71
17
0.6250
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表