您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 505.4 - T-Slot bolts for linking aluminium extrusions
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN505.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn505_4/gn505_4.prj},{NB=Stahl-Hammerkopfschraube GN505.4-8-M6-40-3,5},{ARTNR=GN505.4-8-M6-40-3,5},{PARTNUMBER=GN 505.4-8-M6-40-3,5},{NORMNR=GN 505.4},{A=8},{D=M6},{DX=6},{L=40},{H1=3.5-1.0},{H2=5.0±1.0},{E1=7.9-0.5},{E11=7.9},{E2=16},{R=5.800},{R1=4.0},{E1X=3.6},{H11=3,5},{H11X=3.5},{H22=5.0},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0105},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年6月23日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
A
-0.1/-0.6
[mm]
D
Thread
ⁿ/ₐ
L
Length
[mm]
H1
[mm]
H2
[mm]
E1
[mm]
E2
+0.5/-1.0
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-20-1,6
8
M6
20
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0080
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-25-1,6
8
M6
25
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0082
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-30-1,6
8
M6
30
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0087
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-40-1,6
8
M6
40
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0103
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-60-1,6
8
M6
60
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0137
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-20-3,5
8
M6
20
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0076
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-25-3,5
8
M6
25
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0086
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-30-3,5
8
M6
30
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0056
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-40-3,5
8
M6
40
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0105
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M6-60-3,5
8
M6
60
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0140
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M8-20-1,6
8
M8
20
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0096
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M8-25-1,6
8
M8
25
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0111
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M8-30-1,6
8
M8
30
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0129
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M8-20-3,5
8
M8
20
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0098
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M8-25-3,5
8
M8
25
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0114
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-8-M8-30-3,5
8
M8
30
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0129
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-20-1,6
10
M6
20
1.6-0.6
6.5-1.5
10-2.0
19
0.0100
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-25-1,6
10
M6
25
1.6-0.6
6.5-1.5
10-2.0
19
0.0109
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-30-1,6
10
M6
30
1.6-0.6
6.5-1.5
10-2.0
19
0.0118
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-40-1,6
10
M6
40
1.6-0.6
6.5-1.5
10-2.0
19
0.0135
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-60-1,6
10
M6
60
1.6-0.6
6.5-1.5
10-2.0
19
0.1670
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-20-3,5
10
M6
20
3.5-1.0
6.5-1.5
10-2.0
19
0.0108
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-25-3,5
10
M6
25
3.5-1.0
6.5-1.5
10-2.0
19
0.0119
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-30-3,5
10
M6
30
3.5-1.0
6.5-1.5
10-2.0
19
0.0118
73181595
YES
Stahl-Hammerkopfschraube ...
GN505.4-10-M6-40-3,5
10
M6
40
3.5-1.0
6.5-1.5
10-2.0
19
0.0141
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 505.4 - T-Slot bolts for linking aluminium extrusions
Elesa+Ganter
14.06.2024
DIN 444 - ELESA-Eye screws
Elesa
11.06.2024
GN 505.4 - T-Slot bolts for linking aluminium extrusions
JW Winco
02.04.2024
07094 - Hammer-head screws
norelem
30.05.2024
Hammer Head Screw
FATH
19.03.2024
DIN 479 - Steel 8.8
Böllhoff
26.10.2021
07000290000 - MCS Hammer head screw
SToxxparts
31.05.2022
T-Head Bolt HM 27 - T-Head Bolt HM 27
Sikla
08.04.2024
01000343000 - Hammer head screw
SToxxparts
31.05.2022
K1029 - Hammer-head screws
KIPP
27.05.2024
GN 505.5 - Stainless Steel-T-Slot bolts for linking aluminium extrusions
Elesa+Ganter
14.06.2024
Circular connectors for higher voltages
GIMOTA
13.11.2023
GN505.4 - T-Slot bolts for linking aluminium extrusions
Berger Tools
02.05.2023
GN 505.5 - Stainless Steel-T-Slot bolts for linking aluminium extrusions
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表