您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Stacking frame - HoKa Stacking frame for inlet/outlet grille
Funken
Ventilation fittings
Stacking frame
Powered by
CAD模型選擇
{funken/hoka/aufsatzrahmen/aufsatzrahmen.prj},{NB=Aufsatzrahmen PE, 10000648(LOD=M-300)},{CNSORDERNO=10000648},{CNSPRICE=227.10},{CNSMASSEXACT=0},{H=600},{B=250},{MCODE=1.lga:2-600.250},{ART=PE Aufsatzrahmen für Zu- und Abluftgitter B x H = 600 x 250 mm},{ARTE=PE Frame for air Inlets and air outlets grilles width x heigth = 600 x 250 mm},{ARTF=PE Cadres pour grilles aspiration et évacuation air largeur x hauteur = 600 x 250 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
H
Width
[mm]
B
Width
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Stacking frame PVC, 10000...
10000423
PVC Frame for air Inlets ...
1
PVC
RAL 7011
300
100
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10015...
10015698
PVC Frame for air Inlets ...
0
PVC
RAL 7011
300
150
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10000...
10000445
PVC Frame for air Inlets ...
0
PVC
RAL 7011
300
200
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10001...
10001689
PVC Frame for air Inlets ...
0
PVC
RAL 7011
300
250
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10001...
10001189
PVC Frame for air Inlets ...
0
PVC
RAL 7011
400
100
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10015...
10015987
PVC Frame for air Inlets ...
0
PVC
RAL 7011
400
150
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10000...
10000488
PVC Frame for air Inlets ...
0
PVC
RAL 7011
400
200
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10001...
10001690
PVC Frame for air Inlets ...
0
PVC
RAL 7011
400
250
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10015...
10015368
PVC Frame for air Inlets ...
0
PVC
RAL 7011
500
100
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10015...
10015988
PVC Frame for air Inlets ...
0
PVC
RAL 7011
500
150
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10000...
10000726
PVC Frame for air Inlets ...
0
PVC
RAL 7011
500
200
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10001...
10001901
PVC Frame for air Inlets ...
0
PVC
RAL 7011
500
250
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10001...
10001859
PVC Frame for air Inlets ...
0
PVC
RAL 7011
600
100
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10016...
10016054
PVC Frame for air Inlets ...
0
PVC
RAL 7011
600
150
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10004...
10004164
PVC Frame for air Inlets ...
0
PVC
RAL 7011
600
200
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PVC, 10001...
10001958
PVC Frame for air Inlets ...
0
PVC
RAL 7011
600
250
HOKA PVC stacking frame f...
The specified dimensions ...
Stacking frame PE, 100147...
10014789
PE Frame for air Inlets a...
0
PE
black
300
100
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100151...
10015105
PE Frame for air Inlets a...
0
PE
black
300
150
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100036...
10003660
PE Frame for air Inlets a...
0
PE
black
300
200
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100163...
10016376
PE Frame for air Inlets a...
0
PE
black
300
250
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100147...
10014790
PE Frame for air Inlets a...
0
PE
black
400
100
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100154...
10015490
PE Frame for air Inlets a...
0
PE
black
400
150
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100160...
10016091
PE Frame for air Inlets a...
0
PE
black
400
200
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100008...
10000842
PE Frame for air Inlets a...
0
PE
black
400
250
HOKA PE stacking frame fo...
The specified dimensions ...
Stacking frame PE, 100151...
10015103
PE Frame for air Inlets a...
0
PE
black
500
100
HOKA PE stacking frame fo...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表