您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST2865 - Die sets with ball guide and guide plate
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_2865_asmtab.prj},{NB=ST 2865. 125},{BESTNR=ST 2865. 125},{FORM=Mit Fuehrungsplatte aus Stahl},{FORM2=Oberteil ohne Gewinde},{D=125},{A1=262},{A2=244},{A3=60},{B1=107},{B2=62.5},{C1=75},{C2=80},{E1=184},{F4=18},{F5=5},{F6=38},{D1=24},{D2=25},{D5X=31.000},{L=200},{D5=30.000},{D4=40.000},{L1=77.000},{L2=83.000},{D1F=24.000},{D1F2=25.000},{D2F=30.000},{D2F2=31.000},{D3F=40.000},{D5F=63.000},{D8F=50.000},{D9F=5.500},{KF=23.000},{TF=5.700},{L1F=38.000},{L2F=43.000},{L3F=23.000},{L4F=15.000},{PPATH=parts/st_2865/st_2865_asmtpl.prj},{WG=41.800},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
FORM2
ⁿ/ₐ
D
Diameter
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B1
Width
[mm]
B2
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
E1
Length
[mm]
F4
Height
[mm]
F5
Height
[mm]
F6
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
WG
Weight
[kg]
ST 2865. 100
ST 2865. 100
With steel guide plate
Upper part without thread
100
237
219
50
92
50.0
75
80
159
18
5
38
24
25
200
33.500
ST 2865. 125
ST 2865. 125
With steel guide plate
Upper part without thread
125
262
244
60
107
62.5
75
80
184
18
5
38
24
25
200
41.800
ST 2865. 160
ST 2865. 160
With steel guide plate
Upper part without thread
160
328
301
70
142
80.0
75
80
229
22
8
45
30
32
200
70.300
ST 2865. 200
ST 2865. 200
With steel guide plate
Upper part without thread
200
347
341
90
167
100.0
80
100
269
22
8
45
30
32
224
94.600
ST 2865. 250
ST 2865. 250
With steel guide plate
Upper part without thread
250
425
419
100
222
125.0
85
100
335
28
2
55
38
40
250
161.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Vibration control unit
SIEMENS
04.05.2022
ART. 107Z - Parallel male plug
Pneumax
14.04.2022
SZ 8135 - Thrust pieces
Steinel Normalien
14.05.2024
Sensor for vibration control unit
SIEMENS
04.05.2022
SN1530 - Clamping pin (DIN EN ISO 10242-1)
STRACK
21.07.2022
Modèle 19-148 - Loquet à came à fixation rapide, avec serrure
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
CSL.FM - ELESA-Lever latches with key
Elesa
13.05.2024
CSL.FM - Lever latches with key
Elesa+Ganter
28.03.2024
ST2012,2015 - Die sets with ball guide and guide plate
Steinel Normalien
14.05.2024
Cable (external computer cabling)
SIEMENS
04.05.2022
Rechargeable battery
SIEMENS
04.05.2022
ST 3592 - Die sets with guide plate, 4 guide pillars, 4 guide pillars ball ...
Steinel Normalien
14.05.2024
ST 7412 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
14.05.2024
HydroTech - Capacity up to 1000 lbs Each
Colson Group
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表