您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST1201,1204 - Die sets with sliding guide, bronze coating
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1201_4_asmtab.prj},{NB=ST 1201. 250 x 200},{BESTNR=ST 1201. 250 x 200},{FORM=C:Oberteil ohne Gewinde},{A1=250},{B1=200},{A2=479},{B2=254},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30.000},{P=2.000},{E1=335},{D1=38},{D2=40},{L=224},{VER1=1.000},{VER2=1.000},{D4=58.000},{L1=77.000},{PPATH=parts/st_1201_4/st_1201_4_asmtpl.prj},{WG=71.400},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
A1
Length
[mm]
B1
Height
[mm]
A2
Length
[mm]
B2
Height
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
D3
Thread
[mm]
E1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WG
Weight
[kg]
ST 1201. 063 x 050
ST 1201. 063 x 050
C:Upper part without thre...
63
50
177
79
40
25
50
20
-
106
15
16
140
4.500
ST 1201. 080 x 063
ST 1201. 080 x 063
C:Upper part without thre...
80
63
217
97
50
30
63
30
-
131
19
20
160
9.800
ST 1201. 100 x 063
ST 1201. 100 x 063
C:Upper part without thre...
100
63
237
97
50
30
63
30
-
151
19
20
160
10.400
ST 1201. 125 x 063
ST 1201. 125 x 063
C:Upper part without thre...
125
63
262
97
50
30
63
30
-
176
19
20
160
13.900
ST 1201. 100 x 080
ST 1201. 100 x 080
C:Upper part without thre...
100
80
263
124
50
30
63
30
-
159
24
25
160
11.600
ST 1201. 125 x 080
ST 1201. 125 x 080
C:Upper part without thre...
125
80
288
124
50
30
63
30
-
184
24
25
160
14.800
ST 1201. 160 x 080
ST 1201. 160 x 080
C:Upper part without thre...
160
80
323
124
50
30
63
30
-
219
24
25
160
19.600
ST 1201. 125 x 100
ST 1201. 125 x 100
C:Upper part without thre...
125
100
288
144
50
40
80
30
-
184
24
25
180
17.100
ST 1201. 160 x 100
ST 1201. 160 x 100
C:Upper part without thre...
160
100
323
144
50
40
80
30
-
219
24
25
180
21.600
ST 1201. 200 x 100
ST 1201. 200 x 100
C:Upper part without thre...
200
100
385
144
56
40
80
30
-
269
30
32
180
29.400
ST 1201. 160 x 125
ST 1201. 160 x 125
C:Upper part without thre...
160
125
345
169
56
40
80
30
-
229
30
32
180
30.000
ST 1201. 200 x 125
ST 1201. 200 x 125
C:Upper part without thre...
200
125
385
169
56
40
80
30
-
269
30
32
180
33.900
ST 1201. 250 x 125
ST 1201. 250 x 125
C:Upper part without thre...
250
125
435
169
56
40
80
30
-
319
30
32
180
44.300
ST 1201. 200 x 160
ST 1201. 200 x 160
C:Upper part without thre...
200
160
385
204
56
50
80
30
-
269
30
32
200
38.600
ST 1201. 250 x 160
ST 1201. 250 x 160
C:Upper part without thre...
250
160
435
204
56
50
80
30
-
319
30
32
200
50.300
ST 1201. 315 x 160
ST 1201. 315 x 160
C:Upper part without thre...
315
160
545
214
63
50
80
30
-
401
38
40
224
72.000
ST 1201. 250 x 200
ST 1201. 250 x 200
C:Upper part without thre...
250
200
479
254
63
50
80
30
-
335
38
40
224
71.400
ST 1204. 063 x 050
ST 1204. 063 x 050
CG:Upper part with thread
63
50
177
79
40
25
50
20
M 16 x 1.5
106
15
16
140
5.000
ST 1204. 080 x 063
ST 1204. 080 x 063
CG:Upper part with thread
80
63
217
97
50
30
63
30
M 20 x 1.5
131
19
20
160
9.800
ST 1204. 100 x 063
ST 1204. 100 x 063
CG:Upper part with thread
100
63
237
97
50
30
63
30
M 20 x 1.5
151
19
20
160
10.400
ST 1204. 125 x 063
ST 1204. 125 x 063
CG:Upper part with thread
125
63
262
97
50
30
63
30
M 20 x 1.5
176
19
20
160
11.600
ST 1204. 100 x 080
ST 1204. 100 x 080
CG:Upper part with thread
100
80
263
124
50
30
63
30
M 20 x 1.5
159
24
25
160
11.600
ST 1204. 125 x 080
ST 1204. 125 x 080
CG:Upper part with thread
125
80
288
124
50
30
63
30
M 20 x 1.5
184
24
25
160
15.000
ST 1204. 160 x 080
ST 1204. 160 x 080
CG:Upper part with thread
160
80
323
124
50
30
63
30
M 24 x 1.5
219
24
25
160
19.600
ST 1204. 125 x 100
ST 1204. 125 x 100
CG:Upper part with thread
125
100
288
144
50
40
80
30
M 24 x 1.5
184
24
25
180
17.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 1001,1004 - Die sets with sliding guide, bronze coating
Steinel Normalien
14.05.2024
SZ 6139 - Cutting punch with conical head, made of HSS
Steinel Normalien
14.05.2024
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
SZ 4080 - Clamping socket with flange
Steinel Normalien
14.05.2024
ST 1006,1007 - Die sets with with sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 3500 - Steel plate for die sets made
Steinel Normalien
14.05.2024
ST 7409 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST2002,2005 - Die sets with ball guide
Steinel Normalien
14.05.2024
SZ 8590 - Elastomer springs polyurethane spring
Steinel Normalien
14.05.2024
ST 3719 - Die sets for progressive and composite tools, sliding guide, bron...
Steinel Normalien
14.05.2024
201.50.xx30. - Progression lamination die set unit
FIBRO
21.07.2023
201.50.xx25. - Progression lamination die set unit
FIBRO
21.07.2023
SZ 4035 - Clamping socket
Steinel Normalien
14.05.2024
ST2001,2004 - Die sets with sliding guide, bronze coating
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表