您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
SSP - Spiggoted Support Pillar
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/ssp.prj},{NB=SSP-36x76},{BESTNR1=SSP},{DL=36x76},{D=36},{C=18},{M=11},{B=11},{D1=18},{S=9},{L=76}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DL
Diameter x Length
ⁿ/ₐ
D
Diameter
[mm]
C
Diameter
[mm]
M
Length
[mm]
B
Diameter
[mm]
D1
Diameter
[mm]
S
Length
[mm]
L
Length
[mm]
SSP-24x36
SSP-24x36
24x36
24
15
9
9
14
7
36
SSP-24x46
SSP-24x46
24x46
24
15
9
9
14
7
46
SSP-24x56
SSP-24x56
24x56
24
15
9
9
14
7
56
SSP-24x76
SSP-24x76
24x76
24
15
9
9
14
7
76
SSP-24x96
SSP-24x96
24x96
24
15
9
9
14
7
96
SSP-24x200
SSP-24x200
24x200
24
15
100
9
14
7
200
SSP-36x46
SSP-36x46
36x46
36
18
11
11
18
9
46
SSP-36x56
SSP-36x56
36x56
36
18
11
11
18
9
56
SSP-36x76
SSP-36x76
36x76
36
18
11
11
18
9
76
SSP-36x96
SSP-36x96
36x96
36
18
11
11
18
9
96
SSP-36x116
SSP-36x116
36x116
36
18
11
11
18
9
116
SSP-36x136
SSP-36x136
36x136
36
18
11
11
18
9
136
SSP-36x220
SSP-36x220
36x220
36
18
110
11
18
9
220
SSP-48x76
SSP-48x76
48x76
48
20
13
13
20
10
76
SSP-48x96
SSP-48x96
48x96
48
20
13
13
20
10
96
SSP-48x116
SSP-48x116
48x116
48
20
13
13
20
10
116
SSP-48x136
SSP-48x136
48x136
48
20
13
13
20
10
136
SSP-48x156
SSP-48x156
48x156
48
20
13
13
20
10
156
SSP-48x240
SSP-48x240
48x240
48
20
120
13
20
10
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locating Rings - Locating Rings
DMS Diemould Service
01.03.2022
GB1000 - Guide Bush
DMS Diemould Service
29.02.2024
ESL - E Side Locks
DMS Diemould Service
01.03.2022
Slide retainers - Slide retainers
DMS Diemould Service
01.03.2022
UV-Series - SPRUE BUSHINGS
DMS Diemould Service
01.03.2022
NS - Sequential Marker (CUMSA)
DMS Diemould Service
29.02.2024
SNHS-HTF - Hexagon Head Screw/Teflon-Coating for Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
AE Std - Air Ejectors Standard - Inch
DMS Diemould Service
01.03.2022
GL - Guide Locks
DMS Diemould Service
01.03.2022
RedE - RedE Vault
DMS Diemould Service
01.03.2022
GIB - GIB Assemblies
DMS Diemould Service
01.03.2022
FU - Unit Date Stamp (CUMSA)
DMS Diemould Service
29.02.2024
Round TI - Round Tapered Interlocks
DMS Diemould Service
01.03.2022
Round TI F - Round Tapered Interlocks
DMS Diemould Service
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表