您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SSFO, SSFOD, SSFOR, SSFOS - Stainless Steel Flat-1 Cylinders
Bimba Products
Pneumatic Actuators
Inch
Compact
Round Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/compact/round_body/ssfo_asmtab.prj},{NB=SSFO-170.25-8},{BORENUM=1.5000},{WRG=0.50000},{W1RG=0.03500},{W1DRG=0.19000},{W1RH=0.32000},{TL=0.35000},{WFL=0.12500},{MTL=0.50000},{WRL1=0.25700},{SRL1=0.37500},{PT1=0.23000},{LNUM=0.40500},{EF=0.37500},{EM=0.37500},{CBL=2.09300},{NDM3=0.19000},{NDM7=0.00000},{CBDD=0.20400},{A=2.625},{B1=0.125},{C=2.093},{C3=2.187},{C7=2.375},{CB8L=2.187},{CB6L=2.375},{DD=3},{CB6D=0.236},{CB8D=0.204},{ED=0.700},{F=0.625},{H=0.497},{J=0.500},{K=0.250},{M=0.500},{N=0.249},{P=0.250},{Q=0.379},{S=0.750},{T=0.250},{U=0.500},{W1=1.187},{Z=0.380},{Y=1.375},{NPTCD=0.405},{STRK2D=0},{X2D=1},{ACTING=},{STROKE=0.250},{MO=8},{EE=},{EEL=0.000},{OPL=},{B=},{RT=},{LP=},{HR=},{FO=},{FS=},{RM=},{TO=},{MRS=},{W=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[Inch]
BA
Ba
[Inch]
BB
Bb
[Inch]
BC
Bc
[Inch]
BD
Bd
[Inch]
B1
B
[Inch]
B11
B1
[Inch]
C
[Inch]
C3
[Inch]
C7
[Inch]
CB8L
C8
[Inch]
CB6L
C6
[Inch]
DD
[Inch]
D
ⁿ/ₐ
CB6D
D6
[Inch]
CB8D
D8
[Inch]
ES
E Standard
ⁿ/ₐ
EC
E Course
ⁿ/ₐ
ED
E Depth
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
Port
ⁿ/ₐ
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
ⁿ/ₐ
TH7
R7
ⁿ/ₐ
S
[Inch]
T
[Inch]
U
[Inch]
W1
W
[Inch]
Z
[Inch]
Y
[Inch]
SSFO-020.25-8
SSFO-020.25-8
9/16" [02]
1.125
0.563
0.000
0.000
0.000
0.125
0.000
0.864
0.875
0.875
0.875
0.875
3
#4
0.154
0.129
#8-32
-
0.460
0.250
0.216
0.344
0.172
#10-32
0.000
0.000
0.000
0.192
#4-40
#6-32
0.375
0.187
0.250
0.750
0.190
0.625
SSFO-040.25-8
SSFO-040.25-8
3/4" [04]
1.500
0.563
0.000
0.000
0.000
0.125
0.000
1.218
1.218
1.188
1.218
1.188
3
#4
0.185
0.154
#10-32
-
0.460
0.312
0.247
0.344
0.172
#10-32
0.312
0.124
0.172
0.192
#6-32
#8-32
0.375
0.187
0.250
0.750
0.190
0.750
SSFO-090.25-8
SSFO-090.25-8
1 1/16" [09]
2.000
0.875
0.000
0.000
0.000
0.125
0.000
1.556
1.687
1.688
1.688
1.688
3
#6
0.204
0.154
5/16-24
-
0.700
0.500
0.438
0.500
0.250
1/8 NPT
0.500
0.249
0.250
0.192
#6-32
#10-32
0.375
0.250
0.250
0.812
0.190
0.750
SSFO-170.25-8
SSFO-170.25-8
1 1/2" [17]
2.625
0.875
0.000
0.000
0.000
0.125
0.000
2.093
2.187
2.375
2.187
2.375
3
#10
0.236
0.204
3/8-24
-
0.700
0.625
0.497
0.500
0.250
1/8 NPT
0.500
0.249
0.250
0.379
#10-24
#10-32
0.750
0.250
0.500
1.187
0.380
1.375
SSFO-310.25-8
SSFO-310.25-8
2" [31]
3.125
0.937
0.000
0.000
0.000
0.125
0.000
2.593
2.687
2.687
2.687
2.810
3
#10
0.250
0.204
1/2-20
-
0.700
0.750
0.623
0.531
0.266
1/8 NPT
0.500
0.249
0.266
0.379
#10-24
1/4-20
0.750
0.312
0.500
1.250
0.380
1.375
SSFO-500.25-8
SSFO-500.25-8
2 1/2" [50]
3.750
1.187
0.000
0.000
0.000
0.125
0.000
3.162
3.250
3.250
3.250
3.250
3
1/4
0.281
0.281
1/2-20
-
0.700
0.750
0.623
0.656
0.328
1/4 NPT
0.625
0.311
0.328
0.379
1/4-20
1/4-20
0.750
0.375
0.500
1.312
0.380
1.375
SSFO-700.25-8
SSFO-700.25-8
3" [70]
4.250
1.249
0.000
0.000
0.000
0.125
0.000
3.675
3.781
3.781
3.781
3.812
3
5/16
0.281
0.281
5/8-18
-
0.730
0.875
0.748
0.687
0.344
1/4 NPT
0.625
0.311
0.344
0.629
1/4-20
1/4-20
1.000
0.375
0.751
1.687
0.380
1.875
SSFO-1250.25-8
SSFO-1250.25-8
4" [125]
5.500
1.565
0.000
0.000
0.000
0.125
0.000
4.800
4.937
4.937
4.937
5.000
3
3/8
0.281
0.344
3/4-16
-
0.800
1.000
0.873
0.844
0.422
3/8 NPT
0.750
0.374
0.422
0.629
5/16-18
1/4-20
1.000
0.375
0.751
1.750
0.380
1.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FM2, FM3, FM4 - Metric Bimba Multi-Power FLAT-1
Bimba Products
24.04.2024
FT - Bimba FLAT-2
Bimba Products
24.04.2024
Original Line Standard Air Cylinders - Standard Air Cylinders
Bimba Products
24.04.2024
FM, FMD, FMR, FMS - Metric Bimba FLAT-1 Cylinders
Bimba Products
24.04.2024
NACF - Inch series round compact cylinder
AirTAC
19.07.2022
CHH Series - Heavy-Duty Compact Hydraulic Cylinder
Bimba Products
24.04.2024
Non-Rotating Original Line Air Cylinder
Bimba Products
24.04.2024
Original Line MRS Magnetic Reed Switch Air Cylinders
Bimba Products
24.04.2024
Stainless Steel - Stainless Series Cylinders
American Cylinder
24.02.2023
FS, FSD, FSR, FSS - Bimba Square FLAT-1
Bimba Products
24.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表