您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Original Line Stainless Steel Non-Repairable Cylinders
Bimba Products
Pneumatic Actuators
Inch
Round Line
Non-Repairable
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/round_line/non_repairable/ssnr_cylinder_asmtab.prj},{NB=SS-090.011-DW},{MT=SS},{BORE=1 1/16\" (09)},{BORE1=1.06250000},{BOREPN=09},{STROKE=0.011},{AC=Double Acting},{ACTING=D},{MNT=},{NT=},{EE=},{EEL=0.000},{G=},{T=},{REC=},{FB=},{MN=},{PB=},{AD=3.25},{ADXP=3.84},{B11=0.50000000},{B12=0.50000000},{C11=0.57000000},{C12=0.57000000},{D=0.50},{E1=0.09},{F1=1/8 NPT},{G11=0.19000000},{HD=1.11000000},{HDXP=1.11000000},{I=0.12},{II=0.12},{J=0.312},{KD=0.88},{KDXP=0.38},{L=.621/.624},{M1=5/8-18},{N=0.25},{O=5/16-24},{PP=0.63000000},{QQ=0.34000000},{RR=0.28000000},{SS1=0.25000000},{MB1=D-129-SS},{MB11=D-129-SS},{MN1=D-9-SS},{MADD1=0.00000000},{PPATH=ssnr_cylinder_asmtpl.prj},{STRK2D=0},{X2D=2},{HCUST=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
AC
Acting
ⁿ/ₐ
A
[Inch]
B1
B
[Inch]
C1
C
[Inch]
D
[Inch]
E1
E
[Inch]
F1
F
ⁿ/ₐ
G1
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K1
K
[Inch]
L
[Inch]
M1
M
ⁿ/ₐ
N
[Inch]
O
ⁿ/ₐ
P
[Inch]
Q1
Q
[Inch]
R
[Inch]
S1
S
[Inch]
HCUST
[Inch]
SS-0070.011-DW
SS-0070.011-DW
(NO ACCESSORIES)
5/16" (007)
Double Acting [D]
1.55
0.31
0.16
0.38
0.00
#10-32
N/A
0.61
N/A
0.125
N/A
N/A
3/8-24
N/A
#5-40
N/A
N/A
N/A
N/A
1.200
SS-010.011-DW
SS-010.011-DW
(NO ACCESSORIES)
7/16" (01)
Double Acting [D]
2.13
0.38
0.35
0.50
0.05
#10-32
0.19
0.74
N/A
0.188
0.38
.433/.437
7/16-20
N/A
#10-32
N/A
N/A
N/A
N/A
1.100
SS-020.011-DW
SS-020.011-DW
(NO ACCESSORIES)
9/16" (02)
Double Acting [D]
2.28
0.38
0.38
0.50
0.06
#10-32
0.19
0.62
N/A
0.188
0.50
.434/.437
7/16-20
N/A
#10-32
N/A
N/A
N/A
N/A
1.200
SS-040.011-DW
SS-040.011-DW
(NO ACCESSORIES)
3/4" (04)
Double Acting [D]
2.97
0.50
0.47
0.50
0.09
1/8 NPT
0.19
0.86
N/A
0.250
0.62
.621/.624
5/8-18
N/A
1/4-28
N/A
N/A
N/A
N/A
1.200
SS-060.011-DW
SS-060.011-DW
(NO ACCESSORIES)
7/8" (06)
Double Acting [D]
2.71
0.50
0.47
0.50
0.09
1/8 NPT
0.19
0.93
N/A
0.250
0.62
.621/.624
5/8-18
N/A
1/4-28
N/A
N/A
N/A
N/A
1.100
SS-090.011-DW
SS-090.011-DW
(NO ACCESSORIES)
1 1/16" (09)
Double Acting [D]
3.25
0.50
0.57
0.50
0.09
1/8 NPT
0.19
1.11
0.12
0.312
0.88
.621/.624
5/8-18
0.25
5/16-24
N/A
N/A
N/A
N/A
1.000
SS-120.011-DW
SS-120.011-DW
(NO ACCESSORIES)
1 1/4" (12)
Double Acting [D]
3.81
0.63
0.75
0.75
0.09
1/8 NPT
0.25
1.33
0.25
0.438
0.88
.746/.749
3/4-16
0.38
7/16-20
N/A
N/A
N/A
N/A
1.000
SS-170.011-DW
SS-170.011-DW
(NO ACCESSORIES)
1 1/2" (17)
Double Acting [D]
3.69
0.66
0.63
0.75
0.09
1/8 NPT
0.25
1.56
0.25
0.438
0.88
.746/.749
3/4-16
0.38
7/16-20
N/A
N/A
N/A
N/A
1.000
SS-240.011-DW
SS-240.011-DW
(NO ACCESSORIES)
1 3/4" (24)
Double Acting [D]
4.44
0.75
0.88
0.88
0.09
1/4 NPT
0.25
1.85
0.31
0.500
1.25
1.029/1.032
1-14
0.44
1/2-20
N/A
N/A
N/A
N/A
1.000
SS-310.011-DW
SS-310.011-DW
(NO ACCESSORIES)
2" (31)
Double Acting [D]
4.69
0.81
0.75
0.88
0.13
1/4 NPT
0.31
2.09
0.38
0.625
1.25
1.372/1.375
1 1/4-12
0.50
1/2-20
N/A
N/A
N/A
N/A
1.000
SS-500.011-DW
SS-500.011-DW
(NO ACCESSORIES)
2 1/2" (50)
Double Acting [D]
4.69
0.81
0.66
0.88
0.13
1/4 NPT
0.31
2.58
0.38
0.625
1.75
1.497/1.500
1 3/8-12
0.50
1/2-20
N/A
N/A
N/A
N/A
1.000
SS-700.011-DW
SS-700.011-DW
(NO ACCESSORIES)
3" (70)
Double Acting [D]
5.25
1.00
0.72
1.25
0.19
3/8 NPT
0.31
3.13
0.38
0.750
2.00
1.622/1.625
1 1/2-12
0.63
5/8-18
N/A
N/A
N/A
N/A
0.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Original Line Standard Air Cylinders - Standard Air Cylinders
Bimba Products
24.04.2024
Original Line PC Cylinders
Bimba Products
24.04.2024
Original Line Z Line Air Cylinders
Bimba Products
24.04.2024
EU, EUR, EUS, EUD, EUC, EUCD - ISO6432 Mini Stainless Steel Cylinder
Bimba Products
24.04.2024
Non-Rotating Original Line Air Cylinder
Bimba Products
24.04.2024
Original Line MRS Magnetic Reed Switch Air Cylinders
Bimba Products
24.04.2024
Original Line Stainless Steel Repairable Cylinder
Bimba Products
24.04.2024
Original Line Air Cylinders w/ Adjustable Cushions
Bimba Products
24.04.2024
Original Line Rod Lock Cylinders
Bimba Products
24.04.2024
Bimba ISO 6432 - Air Cylinders
Bimba Products
24.04.2024
13##.Ø.corsa.02# - Base version "02"
Pneumax
19.02.2024
Original Line Three-Position Cylinders
Bimba Products
24.04.2024
Original Line Hole Punch Cylinders
Bimba Products
24.04.2024
DW, DWD, DWM, DWDM, DWN, DWDN - Bimba Double-Wall Cylinders
Bimba Products
24.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表