您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EES MHD - VULKOLLAN® wheels, cast iron centre, swivel top plate electrowelded sprung loaded bracket type EES MHD
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels with cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63_gh_molleggiati/63_gh_sr_molleggiati_asmtab.prj},{NB=639304},{COD=639304},{D=160},{F=50},{H=248},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=100},{COD1=639304},{COD2=629404},{COD3=629504},{PPATH=63_gh_sr_molleggiati_asmtpl.prj},{O=240},{PRA=1},{LCMAX=400},{LCMIN=50},{H1=25},{LC1=750},{LC2=600},{LC3=390},{LC4=375},{W=8.47},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LCMAX
Maximum load capacity
[daN]
LCMIN
Minimum load capacity
[daN]
H1
Maximum spring suspension
[mm]
LC1
Load capacity 4 km/h
[daN]
LC2
Load capacity 6 km/h
[daN]
LC3
Load capacity 10 km/h
[daN]
LC4
Load capacity 16 km/h
[daN]
W
Weight
[kg]
639304
639304
160
50
248
135x110
105x80
11
100
400
50
25
750
600
390
375
8.47
639306
639306
200
50
268
135x110
105x80
11
100
400
50
25
1000
800
520
500
9.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.C7-C - ELESA-Wheels for the general public
Elesa
11.06.2024
757030 - LDA-PATH 50G
Blickle
10.10.2023
276394 - LMDA-POA 50G-FI
Blickle
10.10.2023
CEK01 - Foot Wheel ¡¤ Fixed Type ¡¤ Heavy Load ( 265 ~ 425KG )
Yiheda 3D Electronic Gallery
09.05.2024
SF/EE MHD - Wheels in thick "TR" polyurethane, aluminium centre, fixed brac...
Tellurerota
06.05.2024
C-CTIS - Casters - Heavy Load, Wheel Material: Urethane
Misumi
04.06.2021
SRP/PX - Injection polyurethane wheels, 55 shore D polyamide 6 centre, stai...
Tellurerota
06.05.2024
SRP/EES MHD - “TR” polyurethane wheels, cast iron centre, swivel top plate ...
Tellurerota
08.11.2023
RE.C7-G - ELESA-Twin wheels for the general public
Elesa
11.06.2024
65 SRP/PT - "TR" polyurethane wheels, aluminium centre, swivel top plate br...
Tellurerota
06.05.2024
SRP/PX FR - Injection polyurethane wheels, 55 shore D polyamide 6 centre, s...
Tellurerota
06.05.2024
SF/PX - Polyamide 6 wheels for heavy loads, stainless steel fixed bracket t...
Tellurerota
06.05.2024
SRP/EP FR - "TR" polyurethane wheels, cast iron centre, swivel top plate br...
Tellurerota
06.05.2024
C-CTIK - Casters - Heavy Load, Wheel Material: Urethane
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表