您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
SRD - Die set
Royme
DIE GUIDING
01 DIE SET
Powered by
CAD模型選擇
{royme/die_guiding/01_die_set/die_set_srd.prj},{NB=SRD 52 (C1)},{OPTION=C1},{A=400},{B=300},{A1=312},{A3=240},{B1=212},{B2=171},{B3=140},{C1=47},{C2=42},{C3=32},{D1=40},{D2=42},{L=180},{C=72},{L1=50},{L2=18},{MAT=11.730},{CAT=Catalog},{INFO=We also produce other dimensions and materials},{CODEVAR=52}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
A1
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
D1
[mm]
D2
[mm]
L
[mm]
C
[mm]
L1
[mm]
L2
[mm]
MAT
Material
ⁿ/ₐ
CAT
Catalog
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
SRD 9 (C1)
SRD 9 (C1)
150
125
100
60
75
56
35
32
27
18
18
19
130
34
25
18
11.730
Catalog
We also produce other dim...
SRD 11 (C1)
SRD 11 (C1)
200
125
150
110
75
56
35
32
27
18
18
19
130
34
25
18
11.730
Catalog
We also produce other dim...
SRD 16 (C1)
SRD 16 (C1)
200
165
138
90
103
78
55
37
32
23
24
25
140
48
45
18
11.730
Catalog
We also produce other dim...
SRD 17 (C1)
SRD 17 (C1)
250
165
188
140
103
78
55
37
32
23
24
25
140
48
45
18
11.730
Catalog
We also produce other dim...
SRD 19 (C1)
SRD 19 (C1)
300
165
238
190
103
78
55
37
32
23
24
25
140
48
45
18
11.730
Catalog
We also produce other dim...
SRD 24 (C1)
SRD 24 (C1)
200
200
123
65
123
92
65
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 25 (C1)
SRD 25 (C1)
225
200
148
90
123
92
65
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 26 (C1)
SRD 26 (C1)
250
200
173
115
123
92
65
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 27 (C1)
SRD 27 (C1)
300
200
223
165
123
92
65
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 28 (C1)
SRD 28 (C1)
350
200
273
216
123
92
65
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 32 (C1)
SRD 32 (C1)
225
225
148
90
148
117
90
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 33 (C1)
SRD 33 (C1)
250
225
173
115
148
117
90
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 35 (C1)
SRD 35 (C1)
300
225
223
165
148
117
90
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 36 (C1)
SRD 36 (C1)
350
225
273
210
148
117
90
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 37 (C1)
SRD 37 (C1)
400
225
323
165
148
117
90
42
32
28
30
32
160
58
50
18
11.730
Catalog
We also produce other dim...
SRD 38 (C1)
SRD 38 (C1)
250
250
173
116
173
142
115
42
37
28
30
32
180
58
50
18
11.730
Catalog
We also produce other dim...
SRD 40 (C1)
SRD 40 (C1)
300
250
223
165
173
142
115
42
37
28
30
32
180
58
50
18
11.730
Catalog
We also produce other dim...
SRD 41 (C1)
SRD 41 (C1)
350
250
373
215
173
142
115
42
37
28
30
32
180
58
50
18
11.730
Catalog
We also produce other dim...
SRD 42 (C1)
SRD 42 (C1)
400
250
312
240
162
121
90
47
42
32
40
42
180
72
50
18
11.730
Catalog
We also produce other dim...
SRD 43 (C1)
SRD 43 (C1)
450
250
362
290
162
121
90
47
42
32
40
42
180
72
50
18
11.730
Catalog
We also produce other dim...
SRD 44 (C1)
SRD 44 (C1)
500
250
412
340
162
121
90
47
42
32
40
42
180
72
50
18
11.730
Catalog
We also produce other dim...
SRD 46 (C1)
SRD 46 (C1)
600
250
512
440
162
121
90
47
42
32
40
42
180
72
50
18
11.730
Catalog
We also produce other dim...
SRD 51 (C1)
SRD 51 (C1)
350
300
262
190
212
171
140
47
42
32
40
42
180
72
50
18
11.730
Catalog
We also produce other dim...
SRD 52 (C1)
SRD 52 (C1)
400
300
312
240
212
171
140
47
42
32
40
42
180
72
50
18
11.730
Catalog
We also produce other dim...
SRD 53 (C1)
SRD 53 (C1)
450
300
362
290
212
171
140
47
42
32
40
42
180
72
50
32
11.730
Catalog
We also produce other dim...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CIS - GUIDE PILLAR
Royme
11.10.2022
CJV - GUIDE BUSH FOR BALL CAGE
Royme
04.11.2022
BRE 8 - Retaining clamp
Royme
25.11.2022
CAC - CBC - GUIDE BUSH
Royme
04.11.2022
2081.67. - Headed guide bush with cage retainer
FIBRO
20.09.2023
LHGH/LHGHP - Guide Holders (Lower Guide Holders)
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表