您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Straight Reducer Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_straight_reducer_fitting/aluminum_e1_heavy_duty_160mm_siderail/ladder.prj},{NB=SRA-H724},{SHA256=aNcYe9JECpwzEQjHJgBPtvqRbwSb7sktipwEaxTamZE=},{INAME=00188__sra2dh724},{DESC=Straight Reducer Fitting},{MF=Aluminum},{SIDEHT=H - E / 160 mm (6.3)\"},{W1=7 - 600 mm (24)\"},{W2=2 - 150 mm (6)\"},{RS=4 - Ladder},{PN=SRA-H724}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
SRA-H324
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
3 - 203 mm (8)"
2 - 150 mm (6)"
4 - Ladder
SRA-H324
SRA-H534
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
5 - 300 mm (12)"
3 - 203 mm (8)"
4 - Ladder
SRA-H534
SRA-H524
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
5 - 300 mm (12)"
2 - 150 mm (6)"
4 - Ladder
SRA-H524
SRA-H654
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
6 - 450 mm (18)"
5 - 300 mm (12)"
4 - Ladder
SRA-H654
SRA-H634
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
6 - 450 mm (18)"
3 - 203 mm (8)"
4 - Ladder
SRA-H634
SRA-H624
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
6 - 450 mm (18)"
2 - 150 mm (6)"
4 - Ladder
SRA-H624
SRA-H764
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
6 - 450 mm (18)"
4 - Ladder
SRA-H764
SRA-H754
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
5 - 300 mm (12)"
4 - Ladder
SRA-H754
SRA-H734
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
3 - 203 mm (8)"
4 - Ladder
SRA-H734
SRA-H724
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
2 - 150 mm (6)"
4 - Ladder
SRA-H724
SRA-H874
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
7 - 600 mm (24)"
4 - Ladder
SRA-H874
SRA-H864
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
6 - 450 mm (18)"
4 - Ladder
SRA-H864
SRA-H854
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
5 - 300 mm (12)"
4 - Ladder
SRA-H854
SRA-H834
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
3 - 203 mm (8)"
4 - Ladder
SRA-H834
SRA-H824
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
2 - 150 mm (6)"
4 - Ladder
SRA-H824
SRA-H984
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
8 - 750 mm (30)"
4 - Ladder
SRA-H984
SRA-H974
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
7 - 600 mm (24)"
4 - Ladder
SRA-H974
SRA-H964
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
6 - 450 mm (18)"
4 - Ladder
SRA-H964
SRA-H954
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
5 - 300 mm (12)"
4 - Ladder
SRA-H954
SRA-H934
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
3 - 203 mm (8)"
4 - Ladder
SRA-H934
SRA-H924
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
2 - 150 mm (6)"
4 - Ladder
SRA-H924
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducers (LR, SR, RR) - Series 2, 3, 4, & 5 - Stainless Steel - Fittings
Eaton B-Line
17.10.2023
Ventilated - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Reducers (LR, SR, RR) - Fittings
Eaton B-Line
17.10.2023
Reducers (LR, SR, RR) - Series 2, 3, 4, & 5 - Steel - Fittings
Eaton B-Line
17.10.2023
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
MC000121 - Reducing piece for cable ladder (symmetrical)
#ETIM Deutschland
20.09.2021
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表