您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
Stainless Steel Non-Repairable Cylinders
Norgren
Actuators
Roundline Expanded Range
Powered by
CAD模型選擇
{imi_precision/1_actuators/8_roundline_exp_range/stainless_cylinder_asmtab.prj},{NB=SR106X0.011-DNW},{MT=SS},{BORE=1 1/16\" (106)},{BORE1=1.06250000},{BOREPN=09},{STROKE=0.011},{AC=Double Acting},{ACTING=D},{MNT=},{NT=},{EE=},{EEL=0.000},{G=},{T=},{REC=},{FB=},{MN=},{PB=},{AD=3.25},{ADXP=3.84},{B11=0.50000000},{B12=0.50000000},{C11=0.57000000},{C12=0.57000000},{D=0.50},{E1=0.09},{F1=1/8 NPT},{G11=0.19000000},{HD=1.11000000},{HDXP=1.11000000},{I=0.12},{II=0.12},{J=0.312},{KD=0.88},{KDXP=0.38},{L=.621/.624},{M1=5/8-18},{N=0.25},{O=5/16-24},{PP=0.63000000},{QQ=0.34000000},{RR=0.28000000},{SS1=0.25000000},{MB1=D-129-SS},{MB11=D-129-SS},{MN1=D-9-SS},{MADD1=0.00000000},{PPATH=assemblies/stainless_cylinder_asmtpl.prj},{STRK2D=0},{X2D=2},{HCUST=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Item
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
AC
Acting
ⁿ/ₐ
A
[Inch]
B1
B
[Inch]
C1
C
[Inch]
D
[Inch]
E1
E
[Inch]
F1
F
ⁿ/ₐ
G1
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K1
K
[Inch]
L
[Inch]
M1
M
ⁿ/ₐ
N
[Inch]
O
ⁿ/ₐ
P
[Inch]
Q1
Q
[Inch]
R
[Inch]
S1
S
[Inch]
HCUST
[Inch]
SR031X0.011-DNW
SR031X0.011-DNW
(NO ACCESSORIES)
5/16" (031)
Double Acting [D]
1.55
0.31
0.16
0.38
0.00
#10-32
N/A
0.61
N/A
0.125
N/A
N/A
3/8-24
N/A
#5-40
N/A
N/A
N/A
N/A
1.200
SR043X0.011-DNW
SR043X0.011-DNW
(NO ACCESSORIES)
7/16" (043)
Double Acting [D]
2.13
0.38
0.35
0.50
0.05
#10-32
0.19
0.74
N/A
0.188
0.38
.433/.437
7/16-20
N/A
#10-32
N/A
N/A
N/A
N/A
1.100
SR056X0.011-DNW
SR056X0.011-DNW
(NO ACCESSORIES)
9/16" (056)
Double Acting [D]
2.28
0.38
0.38
0.50
0.06
#10-32
0.19
0.62
N/A
0.188
0.50
.434/.437
7/16-20
N/A
#10-32
N/A
N/A
N/A
N/A
1.200
SR075X0.011-DNW
SR075X0.011-DNW
(NO ACCESSORIES)
3/4" (075)
Double Acting [D]
2.97
0.50
0.47
0.50
0.09
1/8 NPT
0.19
0.86
N/A
0.250
0.62
.621/.624
5/8-18
N/A
1/4-28
N/A
N/A
N/A
N/A
1.200
SR087X0.011-DNW
SR087X0.011-DNW
(NO ACCESSORIES)
7/8" (087)
Double Acting [D]
2.71
0.50
0.47
0.50
0.09
1/8 NPT
0.19
0.93
N/A
0.250
0.62
.621/.624
5/8-18
N/A
1/4-28
N/A
N/A
N/A
N/A
1.100
SR106X0.011-DNW
SR106X0.011-DNW
(NO ACCESSORIES)
1 1/16" (106)
Double Acting [D]
3.25
0.50
0.57
0.50
0.09
1/8 NPT
0.19
1.11
0.12
0.312
0.88
.621/.624
5/8-18
0.25
5/16-24
N/A
N/A
N/A
N/A
1.000
SR125X0.011-DNW
SR125X0.011-DNW
(NO ACCESSORIES)
1 1/4" (125)
Double Acting [D]
3.81
0.63
0.75
0.75
0.09
1/8 NPT
0.25
1.33
0.25
0.438
0.88
.746/.749
3/4-16
0.38
7/16-20
N/A
N/A
N/A
N/A
1.000
SR150X0.011-DNW
SR150X0.011-DNW
(NO ACCESSORIES)
1 1/2" (150)
Double Acting [D]
3.69
0.66
0.63
0.75
0.09
1/8 NPT
0.25
1.56
0.25
0.438
0.88
.746/.749
3/4-16
0.38
7/16-20
N/A
N/A
N/A
N/A
1.000
SR175X0.011-DNW
SR175X0.011-DNW
(NO ACCESSORIES)
1 3/4" (175)
Double Acting [D]
4.44
0.75
0.88
0.88
0.09
1/4 NPT
0.25
1.85
0.31
0.500
1.25
1.029/1.032
1-14
0.44
1/2-20
N/A
N/A
N/A
N/A
1.000
SR200X0.011-DNW
SR200X0.011-DNW
(NO ACCESSORIES)
2" (200)
Double Acting [D]
4.69
0.81
0.75
0.88
0.13
1/4 NPT
0.31
2.09
0.38
0.625
1.25
1.372/1.375
1 1/4-12
0.50
1/2-20
N/A
N/A
N/A
N/A
1.000
SR250X0.011-DNW
SR250X0.011-DNW
(NO ACCESSORIES)
2 1/2" (250)
Double Acting [D]
4.69
0.81
0.66
0.88
0.13
1/4 NPT
0.31
2.58
0.38
0.625
1.75
1.497/1.500
1 3/8-12
0.50
1/2-20
N/A
N/A
N/A
N/A
1.000
SR300X0.011-DNW
SR300X0.011-DNW
(NO ACCESSORIES)
3" (300)
Double Acting [D]
5.25
1.00
0.72
1.25
0.19
3/8 NPT
0.31
3.13
0.38
0.750
2.00
1.622/1.625
1 1/2-12
0.63
5/8-18
N/A
N/A
N/A
N/A
0.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Non-Rotating Air Cylinders
Norgren
17.11.2023
Series RT/57200/M, RM/57200/M + Mountings and Accessories - Roundline cylin...
Norgren
17.11.2023
round cylinder up to 100 bar - Z100
HEB
16.04.2024
Series KM/55001 + Mountings and Accessories - Roundline cylinders "Stainles...
Norgren
17.11.2023
Magnetically operated switch, Reed contact - M/50/LSU, M/50/RAC, TM/50/RAU ...
Norgren
10.01.2024
NFPA Series SS Actuators
Norgren
17.11.2023
Series R./57100/M, R./57300/M + Mountings and Accessories - Roundline cylin...
Norgren
17.11.2023
C0K51 - Banjo flow control (out)
Norgren
17.11.2023
SM_cylinder - Stainless steel Mini cylinder
EMC
22.01.2024
Original Line Stainless Steel Non-Repairable Cylinders
Bimba Products
24.04.2024
Series RM/8000/M + Mountings and Accessories - Roundline cylinder
Norgren
17.11.2023
SPB - Self lubricating bearings (Straight Type)
STAMPINGMASTERS
15.04.2024
Series RM/28000 + Mountings and Accessories - Roundline cylinder
Norgren
17.11.2023
Hole Punch Cylinders
Norgren
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表