您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7072.3 - Split Stainless Steel-Set collars with damping washer
Elesa+Ganter
机械操作件
GN 7072.3
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn7072_3/gn7072_3.prj},{NB=Geteilte Edelstahl-Stellring GN 7072.3-42-B20-NI},{PARTNUMBER=GN 7072.3-42-B20-NI},{D1=42},{D2=B20},{B2D1=21.500},{B2D2=39.000},{D2X=20},{B1=15},{B2=18},{D3=M5},{D3X=5},{S=3.0},{X=0.6},{KD3=GN 311-30-M5-15-SW},{WEIGHT=0.115},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOEG=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B1
[mm]
B2
[mm]
D3
Thread
ⁿ/ₐ
S
[mm]
X
≈ Protrusion of cap thread
[mm]
KD3
Clamping kits for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Split Stainless Steel-Set...
GN 7072.3-30-B12-NI
30
B12
11
13
M4
2.1
0.7
GN 311-30-M4-12-SW
0.038
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-32-B14-NI
32
B14
11
13
M4
2.1
0.7
GN 311-30-M4-12-SW
0.046
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-36-B15-NI
36
B15
13
15
M5
2.1
1.4
GN 311-30-M5-13-SW
0.113
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-36-B16-NI
36
B16
13
15
M5
2.1
1.4
GN 311-30-M5-13-SW
0.111
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-42-B18-NI
42
B18
15
18
M5
3.0
0.6
GN 311-30-M5-15-SW
0.103
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-42-B20-NI
42
B20
15
18
M5
3.0
0.6
GN 311-30-M5-15-SW
0.115
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-48-B22-NI
48
B22
15
18
M5
3.0
0.0
GN 311-45-M5-16-SW
0.112
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-48-B25-NI
48
B25
15
18
M5
3.0
0.0
GN 311-45-M5-16-SW
0.116
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-55-B28-NI
55
B28
15
18
M6
3.0
0.5
GN 311-45-M6-18-SW
0.167
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-55-B30-NI
55
B30
15
18
M6
3.0
0.5
GN 311-45-M6-18-SW
0.165
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-60-B32-NI
60
B32
15
18
M6
4.0
0.4
GN 311-45-M6-19-SW
0.168
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-60-B35-NI
60
B35
15
18
M6
4.0
0.4
GN 311-45-M6-19-SW
0.166
73269096
YES
Split Stainless Steel-Set...
GN 7072.3-65-B40-NI
65
B40
15
18
M6
4.0
0.5
GN 311-45-M6-20-SW
0.185
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 7072.2-C - Dismountable split set collars
Elesa
26.09.2023
ANPS - Dismountable split set collars Clamping assembly
Elesa
13.05.2024
GN 707.2 - Split Shaft Collars, Stainless Steel AISI 316 LHC
Elesa+Ganter
28.03.2024
GN 707.2 - Split Shaft Collars, Stainless Steel AISI 316
Elesa+Ganter
28.03.2024
GN 7072.1-B - Dismountable split set collars
Elesa
26.09.2023
GN 7072.3 - Dismountable split set collars
Elesa
26.09.2023
GN 7072.1 - Split Stainless Steel-Set collars, Type A, Extension-tapped hol...
Elesa+Ganter
28.03.2024
GN 7072.1 - Split Stainless Steel-Set collars, Type A, Extension-tapped hol...
Berger Tools
27.04.2023
MAE-GET-KLR-GR - 分体式夹持环--设计为GR,抛光钢和不锈钢
MÄDLER
10.04.2024
GN 7072.1 - Split Stainless Steel-Set collars, Type A, Extension-tapped hol...
Ganter
12.04.2024
GN 7072.3 - Split Stainless Steel-Set collars with damping washer
Berger Tools
27.04.2023
GN 707.2 - Split set collars, Aluminium
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表