您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDN.FP - Solid handwheels
Elesa+Ganter
操作件
VDN.FP
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vdn_fp/vdn_fp.prj},{NB=Solid handwheels VDN.140 FP},{PARTNUMBER=73723},{DESCRIPTION=VDN.140 FP},{DIM01=140},{DIM02=46},{DIM03=19},{DIM04=32},{DIM05=26.5},{DIM06=44},{DIM07=70},{DIM08=48},{DIM09=38},{DIM10=15},{DIM11=20},{DIM12=16},{DIM13=18.3},{DIM14=5},{DIM15=350},{DIM16=10},{WEIGHT=465},{D3X=44},{VER=2},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
ⁿ/ₐ
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
l2
[mm]
DIM11
d
[mm]
DIM12
dd
[mm]
DIM13
t
[mm]
DIM14
b
[mm]
DIM15
C
[Nm]
DIM16
l
[J]
WEIGHT
重量
[g]
Solid handwheels VDN.50 F...
73650
VDN.50 FP
50
22
12
16
16.0
-
25
26
19
9
12
10
11.4
3
50
3
60
Solid handwheels VDN.63 F...
73670
VDN.63 FP
63
28
13
20
20.0
-
31
28
24
10
13
11
12.8
4
75
4
115
Solid handwheels VDN.80 F...
73690
VDN.80 FP
80
31
14
20
18.0
28
43
30
28
10
13
11
12.8
4
120
5
145
Solid handwheels VDN.100 ...
73709
VDN.100 FP
100
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
324
Solid handwheels VDN.125 ...
73719
VDN.125 FP
125
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
493
Solid handwheels VDN.140 ...
73723
VDN.140 FP
140
46
19
32
26.5
44
70
48
38
15
20
16
18.3
5
350
10
465
Solid handwheels VDN.150 ...
73729
VDN.150 FP
150
49
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
662
Solid handwheels VDN.175 ...
73739
VDN.175 FP
175
54
19
40
33.0
55
90
56
43
15
26
22
24.8
6
500
16
991
Solid handwheels VDN.200 ...
73749
VDN.200 FP
200
58
21
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
1196
Solid handwheels VDN.225 ...
73759
VDN.225 FP
225
63
23
49
40.0
66
110
66
44
15
34
27
30.3
8
900
25
1590
Solid handwheels VDN.250 ...
73769
VDN.250 FP
249
65
25
49
40.0
66
110
70
44
15
35
27
30.3
8
1000
28
1982
Solid handwheels VDN.300 ...
73780
VDN.300 FP
301
75
25
58
58.0
94
148
82
56
18
42
38
41.3
10
1100
35
2920
Solid handwheels VDN.350 ...
73790
VDN.350 FP
350
92
38
58
58.0
94
148
90
56
18
42
38
41.3
10
1200
36
3960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 000.4 - Coupling attachments
Elesa+Ganter
28.03.2024
VDN.FP+I+ST - 实心安全手轮
Elesa+Ganter
28.03.2024
VDN.FP.SST - Solid handwheels
Elesa+Ganter
28.03.2024
GN 321 - Disc handwheels without keyway, without handle
Elesa+Ganter
28.03.2024
VD.FP+I - Solid handwheels with side handle
Elesa+Ganter
28.03.2024
GN 323 - Disc handwheels without keyway, without handle
Elesa+Ganter
28.03.2024
VD.FP+I+ST - Safety handwheels with side handle
Elesa+Ganter
28.03.2024
VRTP-GXX2+I - Two-spoke handwheels
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表