您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 81124 OR - Male adaptor union with Conovor O-Ring seal (NBR)
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_81124_or.prj},{NB=SO 81124-8-1/4 OR 038.1171.170},{TYPE=SO 81124-8-1/4 OR},{MATNR=038.1171.170},{DK=8.00},{G=G1/4},{GX=13.157},{BAR=125},{M=M12x1},{SW1=14},{SW2=19},{L=35.0},{D=18.5},{IK=10.0},{TK=1.5},{OR=11.1x1.78},{ZK=17.0},{EK=6.5},{KG=4.000},{WERKSTOFF=CW617N (Messing vern.)},{DOWNLOAD=PICT},{NDM=12.000},{P=1.000},{OR1=11.10},{OR2=1.78}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
D
[mm]
IK
[mm]
TK
[mm]
OR
O-Ring
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 81124-4-1/8 OR 038.117...
SO 81124-4-1/8 OR
038.1171.060
4.00
G1/8
100
M10x1
12
14
30.0
14.5
8.0
1.0
8.73x1.78
14.5
3.4
2.300
CW617N (Messing vern.)
SO 81124-4-1/4 OR 038.117...
SO 81124-4-1/4 OR
038.1171.065
4.00
G1/4
100
M10x1
12
19
33.5
18.5
10.0
1.5
11.1x1.78
16.0
3.4
3.900
CW617N (Messing vern.)
SO 81124-5-1/8 OR 038.117...
SO 81124-5-1/8 OR
038.1171.082
5.00
G1/8
100
M10x1
12
14
30.0
14.5
8.0
1.0
8.73x1.78
14.5
4.0
2.200
CW617N (Messing vern.)
SO 81124-6-1/8 OR 038.117...
SO 81124-6-1/8 OR
038.1171.100
6.00
G1/8
200
M10x1
12
14
30.0
14.5
8.0
1.0
8.73x1.78
14.5
4.5
2.000
CW617N (Messing vern.)
SO 81124-6-1/4 OR 038.117...
SO 81124-6-1/4 OR
038.1171.110
6.00
G1/4
200
M10x1
12
19
33.5
18.5
10.0
1.5
11.1x1.78
16.0
4.5
3.900
CW617N (Messing vern.)
SO 81124-8-1/4 OR 038.117...
SO 81124-8-1/4 OR
038.1171.170
8.00
G1/4
125
M12x1
14
19
35.0
18.5
10.0
1.5
11.1x1.78
17.0
6.5
4.000
CW617N (Messing vern.)
SO 81124-8-3/8 OR 038.117...
SO 81124-8-3/8 OR
038.1171.180
8.00
G3/8
125
M14x1
17
22
38.5
22.5
10.0
2.0
14.0x1.78
18.5
6.5
6.400
CW617N (Messing vern.)
SO 81124-10-1/4 OR 038.11...
SO 81124-10-1/4 OR
038.1171.270
10.00
G1/4
80
M14x1
17
19
37.0
18.5
10.0
1.5
11.1x1.78
17.0
6.5
4.700
CW617N (Messing vern.)
SO 81124-10-3/8 OR 038.11...
SO 81124-10-3/8 OR
038.1171.280
10.00
G3/8
80
M14x1
17
22
38.5
22.5
10.0
2.0
14.0x1.78
18.5
8.5
6.200
CW617N (Messing vern.)
SO 81124-12-3/8 OR 038.11...
SO 81124-12-3/8 OR
038.1171.390
12.00
G3/8
80
M16x1
19
22
39.5
22.5
10.0
2.0
14.0x1.78
18.5
10.0
6.300
CW617N (Messing vern.)
SO 81124-12-1/2 OR 038.11...
SO 81124-12-1/2 OR
038.1171.400
12.00
G1/2
80
M16x1
19
27
42.0
27.0
12.0
2.5
18.72x2.62
19.0
10.0
7.700
CW617N (Messing vern.)
SO 81124-15-1/2 OR 038.11...
SO 81124-15-1/2 OR
038.1171.534
15.00
G1/2
25
M20x1.5
24
27
46.0
27.0
12.0
2.5
18.72x2.62
21.5
13.0
13.500
CW617N (Messing vern.)
SO 81124-18-1/2 OR 038.11...
SO 81124-18-1/2 OR
038.1171.646
18.00
G1/2
25
M24x1.5
27
27
47.5
27.0
12.0
2.5
18.72x2.62
21.5
13.0
15.300
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 81300 - Tube stub
SERTO
11.03.2024
Flare joints
ASOH
17.02.2017
SO 80002 - Plug
SERTO
30.04.2024
SO 82421 - Male adaptor elbow union
SERTO
11.03.2024
SOL 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
DIN 933 - Hexagon bolt ,8.8 VZ
Maschinenbau Kitz
02.05.2024
SO 81124 - Male adaptor union with edge seal
SERTO
11.03.2024
SO 81221 - Female adaptor union
SERTO
11.03.2024
SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
SERTO
11.03.2024
SO 31624 OR - Adjustable male adaptor with O-Ring seal (NBR)
SERTO
11.03.2024
GE-R-ED EO - Male Stud connector
Parker
27.06.2023
SO 51124-D - Temperature probe union with edge seal and with stainless stee...
SERTO
11.03.2024
LEE-M EO - Adjustable locknut run tee
Parker
31.05.2022
SO 82621 - Adjustable elbow union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表