您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 01104 - Male threaded adaptor G with edge seal
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_01104.prj},{NB=SO 01104-1/4-3/8 246.1141.180},{TYPE=SO 01104-1/4-3/8},{MATNR=246.1141.180},{G=G1/4},{GX=13.157},{G2=G3/8},{G2X=16.662},{BAR=125},{SW=22},{L=31.5},{IK=12.0},{ZK=19.5},{EK=6.0},{KG=4.010},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
ⁿ/ₐ
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
SO 01104-1/8-1/8 246.1141...
SO 01104-1/8-1/8
246.1141.100
G1/8
G1/8
125
14
23.5
8.0
15.5
4.0
1.410
CW617N (brass)
SO 01104-1/8-1/4 246.1141...
SO 01104-1/8-1/4
246.1141.110
G1/8
G1/4
125
19
29.0
12.0
17.0
4.0
3.010
CW617N (brass)
SO 01104-1/4-1/8 246.1141...
SO 01104-1/4-1/8
246.1141.160
G1/4
G1/8
125
14
24.5
8.0
16.5
5.0
1.710
CW617N (brass)
SO 01104-1/4-1/4 246.1141...
SO 01104-1/4-1/4
246.1141.170
G1/4
G1/4
125
19
30.0
12.0
18.0
6.0
3.110
CW617N (brass)
SO 01104-1/4-3/8 246.1141...
SO 01104-1/4-3/8
246.1141.180
G1/4
G3/8
125
22
31.5
12.0
19.5
6.0
4.010
CW617N (brass)
SO 01104-3/8-1/4 246.1141...
SO 01104-3/8-1/4
246.1141.270
G3/8
G1/4
100
19
30.5
12.0
18.5
7.0
3.570
CW617N (brass)
SO 01104-3/8-3/8 246.1141...
SO 01104-3/8-3/8
246.1141.280
G3/8
G3/8
100
22
32.0
12.0
20.0
7.0
5.470
CW617N (brass)
SO 01104-1/2-1/4 246.1141...
SO 01104-1/2-1/4
246.1141.380
G1/2
G1/4
64
22
34.5
12.0
22.5
7.0
6.600
CW617N (brass)
SO 01104-1/2-3/8 246.1141...
SO 01104-1/2-3/8
246.1141.390
G1/2
G3/8
64
22
34.5
12.0
22.5
9.0
6.270
CW617N (brass)
SO 01104-1/2-1/2 246.1141...
SO 01104-1/2-1/2
246.1141.504
G1/2
G1/2
64
27
38.0
14.0
24.0
12.0
9.490
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 43724 T METR - Male adaptor tee union METR
SERTO
11.03.2024
QSL-G - push-in L-fitting
Festo
29.08.2023
SO 01020 - Male threaded adaptor G
SERTO
11.03.2024
Gerader Einschraubstutzen, Dichtfläche, Form A - Gerader Einschraubstutzen,...
VOSS
11.04.2023
SO 01200 - Male adaptor G-G
SERTO
11.03.2024
Fitting A1 nipple cylindrical
Metalwork
21.07.2022
SO 01020 RED - Reducing male threaded adaptor G
SERTO
11.03.2024
SO 42421 METR - Male adaptor elbow union METR
SERTO
11.03.2024
B216 - Nipple, Parallel
AIRWORK
27.06.2022
SO 01100 - Male threaded adaptor G-R
SERTO
11.03.2024
XGEV-..LR D - Straight connectors for temperature sensors, sealing edge for...
EXMAR
28.03.2023
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.06.2024
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
HMM - Couplings union
HPS International
01.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表