您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN4176 - Gleitplatte, selbstschmierend
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060129.prj},{NB=SN4176-B-50-20-250 Gleitplatte, selbstschmierend},{PDF=PDF},{FORM=B},{B1=50},{H=20},{L1=250},{L2=105},{B2=20},{B3=15},{B4=10},{NB1=3},{DIN_974=12},{VAR=2},{DB=13.5},{DS=20},{TS=13.0},{LF=12},{BF=10},{DF=8},{TF=0.3},{SNPR=MIN},{ARTNR=177594}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FORM
(Form)
[mm]
B1
(B1)
[mm]
H
(H)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
B2
(B2)
[mm]
B3
(B3)
[mm]
B4
(B4)
[mm]
NB1
(NB1)
[mm]
DIN_974
(DIN_974)
ⁿ/ₐ
VAR
(VAR)
[mm]
DB
(DB)
[mm]
DS
(DS)
[mm]
TS
(TS)
[mm]
LF
(LF)
[mm]
BF
(BF)
[mm]
DF
(DF)
[mm]
TF
(TF)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN4176-A-30-12-100
A
30
12
100
60
0
15
-
2
8
1
9.0
15
9.0
10
10
6
0.3
177580
SN4176-B-30-12-160
B
30
12
160
60
0
15
-
3
8
2
9.0
15
9.0
10
10
6
0.3
177581
SN4176-B-30-12-250
B
30
12
250
105
0
15
-
3
8
2
9.0
15
9.0
10
10
6
0.3
177582
SN4176-F-40-8-100
F
40
8
100
60
0
20
-
2
DIN 74-
6
9.0
0
4.6
10
10
8
0.3
177583
SN4176-G-40-8-160
G
40
8
160
60
0
20
-
3
DIN 74-
7
9.0
0
4.6
10
10
8
0.3
177584
SN4176-G-40-8-250
G
40
8
250
105
0
20
-
3
DIN 74-
7
9.0
0
4.6
10
10
8
0.3
177585
SN4176-A-40-12-100
A
40
12
100
60
0
20
-
2
8
1
9.0
15
9.0
10
10
8
0.3
177586
SN4176-B-40-12-160
B
40
12
160
60
0
20
-
3
8
2
9.0
15
9.0
10
10
8
0.3
177587
SN4176-B-40-12-250
B
40
12
250
105
0
20
-
3
8
2
9.0
15
9.0
10
10
8
0.3
177588
SN4176-A-40-16-100
A
40
16
100
60
0
20
-
2
10
1
11.0
18
11.0
12
10
8
0.3
177589
SN4176-B-40-16-160
B
40
16
160
60
0
20
-
3
10
2
11.0
18
11.0
12
10
8
0.3
177590
SN4176-B-40-16-250
B
40
16
250
105
0
20
-
3
10
2
11.0
18
11.0
12
10
8
0.3
177591
SN4176-A-50-20-100
A
50
20
100
60
20
15
-
2
12
1
13.5
20
13.0
12
10
8
0.3
177592
SN4176-B-50-20-160
B
50
20
160
60
20
15
10
3
12
2
13.5
20
13.0
12
10
8
0.3
177593
SN4176-B-50-20-250
B
50
20
250
105
20
15
10
3
12
2
13.5
20
13.0
12
10
8
0.3
177594
SN4176-A-60-16-100
A
60
16
100
60
30
15
-
2
10
1
11.0
18
11.0
12
10
8
0.3
177595
SN4176-B-60-16-160
B
60
16
160
60
30
15
15
3
10
2
11.0
18
11.0
12
10
8
0.3
177596
SN4176-B-60-16-250
B
60
16
250
105
30
15
15
3
10
2
11.0
18
11.0
12
10
8
0.3
177597
SN4176-A-80-12-100
A
80
12
100
60
40
20
-
2
8
1
9.0
15
9.0
12
10
8
0.3
177598
SN4176-C-80-12-160
C
80
12
160
120
40
20
-
4
8
3
9.0
15
9.0
12
10
8
0.3
177599
SN4176-D-80-12-250
D
80
12
250
105
40
20
20
5
8
4
9.0
15
9.0
12
10
8
0.3
177600
SN4176-A-80-20-100
A
80
20
100
60
40
20
20
2
12
1
13.5
20
13.0
14
11
8
0.3
177601
SN4176-C-80-20-160
C
80
20
160
120
40
20
-
4
12
3
13.5
20
13.0
14
11
8
0.3
177602
SN4176-D-80-20-250
D
80
20
250
105
40
20
20
5
12
4
13.5
20
13.0
14
11
8
0.3
177603
SN4176-A-100-16-100
A
100
16
100
60
60
20
-
2
10
1
11.0
18
11.0
14
11
8
0.3
177604
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN4183 - Angle strip for cutting into lengths, self-lubricating
STRACK
24.10.2022
Z4165 - Flat guide strip
STRACK
20.09.2022
RBP-01 - Self-lubricating plate
Rigon
13.06.2024
Z5134 - Slide holding device
STRACK
14.03.2023
RBP-27 - Self-lubricating plate
Rigon
13.06.2024
2961.74. - Retaining plate, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
2961.70. - Flat guide bar, Bronze with solid lubricant
FIBRO
21.07.2023
SN4173 - Wear plate, self-lubricating
STRACK
13.10.2022
SN2910-M16 - Spring ejector (~VDI 3004)
STRACK
13.09.2022
SN1973 - Dowel pin (~EN ISO 8734)
STRACK
21.09.2022
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
Thermalloy - PV Plate
DAIDO METAL
22.01.2019
7.7 - Wear plates, thickness = 8 mm; 12 mm; 16 mm; 20 mm
voestalpine
15.06.2023
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表