您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN3550 - Senkkopfschraube (ISO 10642-8.8)
STRACK
03. Allgemeines Zubehör
3.5. Zylinderstifte, Schrauben, Kugelrasten
Powered by
CAD模型選擇
{strack/z_kat/z_05/sn040030.prj},{NB=SN3550-M8-12 Senkkopfschraube (ISO 10642-8.8)},{PDF=PDF},{D=M8},{L=12},{B=7.0},{D1=15.2},{K=5.0},{SW=5.0},{SWT=3.5},{DN=8},{DK=6.80},{SNPR=MIN},{ARTNR=62653}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
(d)
[mm]
L
(L)
[mm]
B
(b)
[mm]
D1
(D1)
[mm]
K
(K)
[mm]
SW
(SW)
[mm]
SWT
(SWT)
[mm]
DN
(DN)
[mm]
DK
(DK)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN3550-M3-6
M3
6
4.0
5.5
1.7
2.0
1.2
3
2.50
140796
SN3550-M3-8
M3
8
5.5
5.5
1.7
2.0
1.2
3
2.50
140797
SN3550-M3-10
M3
10
8.0
5.5
1.7
2.0
1.2
3
2.50
140798
SN3550-M3-16
M3
16
14.0
5.5
1.7
2.0
1.2
3
2.50
140799
SN3550-M3-20
M3
20
18.0
5.5
1.7
2.0
1.2
3
2.50
140800
SN3550-M4-8
M4
8
5.5
7.5
2.5
2.5
1.8
4
3.30
62638
SN3550-M4-12
M4
12
9.5
7.5
2.5
2.5
1.8
4
3.30
162639
SN3550-M4-16
M4
16
13.5
7.5
2.5
2.5
1.8
4
3.30
62640
SN3550-M4-25
M4
25
22.5
7.5
2.5
2.5
1.8
4
3.30
144541
SN3550-M4-30
M4
30
17.5
7.5
2.5
2.5
1.8
4
3.30
9655
SN3550-M5-10
M5
10
6.9
9.5
3.1
3.0
2.3
5
4.20
65260
SN3550-M5-20
M5
20
16.9
9.5
3.1
3.0
2.3
5
4.20
65263
SN3550-M6-12
M6
12
8.3
11.3
3.7
4.0
2.5
6
5.00
62641
SN3550-M6-16
M6
16
12.3
11.3
3.7
4.0
2.5
6
5.00
62642
SN3550-M6-20
M6
20
14.3
11.3
3.7
4.0
2.5
6
5.00
62643
SN3550-M8-12
M8
12
7.0
15.2
5.0
5.0
3.5
8
6.80
62653
SN3550-M8-16
M8
16
11.0
15.2
5.0
5.0
3.5
8
6.80
62644
SN3550-M8-20
M8
20
15.0
15.2
5.0
5.0
3.5
8
6.80
62645
SN3550-M8-25
M8
25
20.0
15.2
5.0
5.0
3.5
8
6.80
62646
SN3550-M8-30
M8
30
25.0
15.2
5.0
5.0
3.5
8
6.80
197112
SN3550-M8-40
M8
40
35.0
15.2
5.0
5.0
3.5
8
6.80
185104
SN3550-M8-50
M8
50
28.0
15.2
5.0
5.0
3.5
8
6.80
185105
SN3550-M8-60
M8
60
28.0
15.2
5.0
5.0
3.5
8
6.80
185106
SN3550-M8-70
M8
70
28.0
15.2
5.0
5.0
3.5
8
6.80
185107
SN3550-M8-80
M8
80
28.0
15.2
5.0
5.0
3.5
8
6.80
185108
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 1878 - Phillips pan head self-drilling screws form H, fully threaded (~D...
Bossard Catalog
16.05.2024
SN3540 - Cylinder head cap screw (DIN 7984-8.8)
STRACK
21.09.2022
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
24.05.2024
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
V.4FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A4...
FG INOX
25.04.2023
K0708 - Screws with countersunk head hexagon socket DIN EN ISO 10642
KIPP
27.05.2024
EV-2 - Cylinder head screw, flat head
Pedrotti
29.09.2021
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表