您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2875-2400 - Gesteuerte Gasdruckfedersysteme
STRACK
04. Federelemente
4.3. Gasdruckfedersysteme
Powered by
CAD模型選擇
{strack/fed_kat/fed_03/sn050583.prj},{NB=SN2875-2400-50-220 V AC Gesteuerte Gasdruckfedersysteme HUBXL=0},{PDF=PDF},{S=50},{V=220 V AC},{HUBXL=0.00},{W=17},{A=150},{L=200},{DAN1=2400},{DAN2=2840},{BAR=150},{FA=15.9},{PPATH=sn05058301.prj},{SNPR=MIN},{ARTNR= }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
S
(S)
[mm]
V
(V)
[V]
W
(W)
[W]
A
(A)
[mm]
L
(L)
[mm]
DAN1
(daN1)
[daN]
DAN2
(daN2)
[daN]
BAR
(bar)
[bar]
FA
(Fa)
[cm2]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2875-2400-12-24 V DC HU...
12
24 V DC
17
112
124
2400
2595
150
15.9
sn05058301.prj
SN2875-2400-12-110 V AC H...
12
110 V AC
17
112
124
2400
2595
150
15.9
sn05058301.prj
SN2875-2400-12-220 V AC H...
12
220 V AC
17
112
124
2400
2595
150
15.9
sn05058301.prj
SN2875-2400-25-24 V DC HU...
25
24 V DC
17
125
150
2400
2720
150
15.9
sn05058301.prj
SN2875-2400-25-110 V AC H...
25
110 V AC
17
125
150
2400
2720
150
15.9
sn05058301.prj
SN2875-2400-25-220 V AC H...
25
220 V AC
17
125
150
2400
2720
150
15.9
sn05058301.prj
SN2875-2400-38-24 V DC HU...
38
24 V DC
17
138
176
2400
2795
150
15.9
sn05058301.prj
SN2875-2400-38-110 V AC H...
38
110 V AC
17
138
176
2400
2795
150
15.9
sn05058301.prj
SN2875-2400-38-220 V AC H...
38
220 V AC
17
138
176
2400
2795
150
15.9
sn05058301.prj
SN2875-2400-50-24 V DC HU...
50
24 V DC
17
150
200
2400
2840
150
15.9
sn05058301.prj
SN2875-2400-50-110 V AC H...
50
110 V AC
17
150
200
2400
2840
150
15.9
sn05058301.prj
SN2875-2400-50-220 V AC H...
50
220 V AC
17
150
200
2400
2840
150
15.9
sn05058301.prj
SN2875-2400-63-24 V DC HU...
63
24 V DC
17
163
226
2400
2880
150
15.9
sn05058301.prj
SN2875-2400-63-110 V AC H...
63
110 V AC
17
163
226
2400
2880
150
15.9
sn05058301.prj
SN2875-2400-63-220 V AC H...
63
220 V AC
17
163
226
2400
2880
150
15.9
sn05058301.prj
SN2875-2400-80-24 V DC HU...
80
24 V DC
17
180
260
2400
2915
150
15.9
sn05058301.prj
SN2875-2400-80-110 V AC H...
80
110 V AC
17
180
260
2400
2915
150
15.9
sn05058301.prj
SN2875-2400-80-220 V AC H...
80
220 V AC
17
180
260
2400
2915
150
15.9
sn05058301.prj
SN2875-2400-100-24 V DC H...
100
24 V DC
17
200
300
2400
2945
150
15.9
sn05058301.prj
SN2875-2400-100-110 V AC ...
100
110 V AC
17
200
300
2400
2945
150
15.9
sn05058301.prj
SN2875-2400-100-220 V AC ...
100
220 V AC
17
200
300
2400
2945
150
15.9
sn05058301.prj
SN2875-2400-125-24 V DC H...
125
24 V DC
17
225
350
2400
2970
150
15.9
sn05058301.prj
SN2875-2400-125-110 V AC ...
125
110 V AC
17
225
350
2400
2970
150
15.9
sn05058301.prj
SN2875-2400-125-220 V AC ...
125
220 V AC
17
225
350
2400
2970
150
15.9
sn05058301.prj
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN2875-3000 - Controlled gas spring systems
STRACK
04.01.2024
APV1 - CONTROL PANEL (for OV system)
Bordignon
13.01.2023
FC362-ZA_S54433-C120-A1
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
FC361-ZA_S54433-C111-A1
Siemens Building Technologies ASIA/PACIFIC Portfolio
08.05.2023
Lockable Gas Springs B
Bansbach easylift
21.11.2023
CD 1000 V1 - GAS SPRINGS - Heavy Duty
Azolgas
29.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表