您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1973 - Zylinderstift (~EN ISO 8734)
STRACK
03. Allgemeines Zubehör
3.5. Zylinderstifte, Schrauben, Kugelrasten
Powered by
CAD模型選擇
{strack/z_kat/z_05/sn100021.prj},{NB=SN1973-6-60 Zylinderstift (EN ISO 8734)},{PDF=PDF},{D=6.0},{L=60},{C=1.5},{R=6.0},{Z1=0.90},{Z2=0.60},{SNPR=MIN},{ARTNR=62428}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
(d)
[mm]
L
(L)
[mm]
C
(C)
[mm]
R
(r)
[mm]
Z1
(Z1)
[mm]
Z2
(Z2)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1973-1.5-6
1.5
6
0.5
1.6
0.23
0.12
62349
SN1973-1.5-8
1.5
8
0.5
1.6
0.23
0.12
62350
SN1973-1.5-10
1.5
10
0.5
1.6
0.23
0.12
62351
SN1973-1.5-12
1.5
12
0.5
1.6
0.23
0.12
62352
SN1973-1.5-14
1.5
14
0.5
1.6
0.23
0.12
62353
SN1973-1.5-16
1.5
16
0.5
1.6
0.23
0.12
62354
SN1973-2-6
2.0
6
0.6
2.0
0.30
0.18
62355
SN1973-2-8
2.0
8
0.6
2.0
0.30
0.18
62356
SN1973-2-10
2.0
10
0.6
2.0
0.30
0.18
62357
SN1973-2-12
2.0
12
0.6
2.0
0.30
0.18
62358
SN1973-2-14
2.0
14
0.6
2.0
0.30
0.18
62359
SN1973-2-16
2.0
16
0.6
2.0
0.30
0.18
62360
SN1973-2-18
2.0
18
0.6
2.0
0.30
0.18
65219
SN1973-2-20
2.0
20
0.6
2.0
0.30
0.18
62362
SN1973-2.5-6
2.5
6
0.7
2.5
0.40
0.25
62363
SN1973-2.5-8
2.5
8
0.7
2.5
0.40
0.25
62364
SN1973-2.5-10
2.5
10
0.7
2.5
0.40
0.25
62365
SN1973-2.5-12
2.5
12
0.7
2.5
0.40
0.25
62366
SN1973-2.5-14
2.5
14
0.7
2.5
0.40
0.25
62367
SN1973-2.5-16
2.5
16
0.7
2.5
0.40
0.25
62368
SN1973-2.5-18
2.5
18
0.7
2.5
0.40
0.25
62369
SN1973-2.5-20
2.5
20
0.7
2.5
0.40
0.25
62370
SN1973-2.5-24
2.5
24
0.7
2.5
0.40
0.25
62371
SN1973-3-6
3.0
6
0.8
3.0
0.45
0.30
62372
SN1973-3-8
3.0
8
0.8
3.0
0.45
0.30
62373
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Parallel pins DIN EN ISO 8734
MBO Oßwald
08.10.2021
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
SN1975 - Dowel pin (~EN ISO 8735)
STRACK
21.09.2022
235.1. - Dowel pin similar to DIN EN ISO 8734
FIBRO
21.07.2023
2351.1. - Dowel pin according to DIN EN ISO 8734
FIBRO
22.11.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
B0529 - Dowel pins ISO 2338
Blohm
08.05.2024
Inductive Sensors
Balluff
28.05.2024
DIN 6325 (ISO 8734) - FN 595 - blank - Zylinderstift, gehaertet, Toleranzfe...
SFS Group Schweiz AG
24.05.2024
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
Z4290 - Slide unit
STRACK
04.01.2024
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
03320 - Cylindrical pins to DIN 6325
norelem
30.04.2024
DIN 6325 (ISO 8734) - FN 8231 - blank - Parallel pins, hardened, tolerance ...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表