您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1725 - Gleitführungsbuchse mit Bund, selbstschmierend (ISO 9448)
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060180.prj},{NB=SN1725-40 Gleitfuehrungsbuchse mit Bund, selbstschmierend (ISO 9448) VAR=0},{PDF=PDF},{D1=40},{D2=50},{D3=63},{VAR=0},{D5=79},{L1=63},{L3=6.3},{L4=5.0},{L2=15},{R1=3},{R2=1},{PPATH=sn06018001.prj},{SNPR=MIN},{ARTNR=140517}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
D1
(d1)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
D5
(d5)
[mm]
L1
(L1)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
L2
(L2)
[mm]
R1
(r1)
[mm]
R2
(R2)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1725-19 VAR=0
19
28
34
54
30
6.3
2.5
15
2
1
sn06018001.prj
177868
SN1725-20 VAR=0
20
28
34
54
30
6.3
2.5
15
2
1
sn06018001.prj
177869
SN1725-24 VAR=0
24
32
40
58
40
6.3
3.0
10
3
1
sn06018001.prj
177863
SN1725-25 VAR=0
25
32
40
58
40
6.3
3.0
10
3
1
sn06018001.prj
140515
SN1725-30 VAR=0
30
40
50
66
50
6.3
4.0
12
3
1
sn06018001.prj
177864
SN1725-32 VAR=0
32
40
50
66
50
6.3
4.0
12
3
1
sn06018001.prj
140516
SN1725-38 VAR=0
38
50
63
79
63
6.3
5.0
15
3
1
sn06018001.prj
177865
SN1725-40 VAR=0
40
50
63
79
63
6.3
5.0
15
3
1
sn06018001.prj
140517
SN1725-48 VAR=0
48
63
71
89
71
6.3
6.3
17
5
1
sn06018001.prj
177866
SN1725-50 VAR=0
50
63
71
89
71
6.3
6.3
17
5
1
sn06018001.prj
140518
SN1725-60 VAR=0
60
80
90
123
80
10.0
8.0
19
6
1
sn06018002.prj
177867
SN1725-63 VAR=0
63
80
90
123
80
10.0
8.0
19
6
1
sn06018002.prj
140519
SN1725-80 VAR=0
80
100
112
143
100
10.0
10.0
22
8
1
sn06018002.prj
140520
SN1725-100 VAR=0
100
125
140
168
125
10.0
12.5
21
10
1
sn06018002.prj
140521
SN1725-125 VAR=0
125
160
180
203
160
10.0
16.0
30
12
1
sn06018002.prj
140522
SN1725-160 VAR=0
160
200
220
243
200
10.0
16.0
32
18
1
sn06018002.prj
140523
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RV 350 - Minimum height, maximum force
Special Springs
09.04.2024
SN1727 - Guide bush with collar, self-lubricating, SNS sintered metal
STRACK
27.07.2022
SN1710 - Fixing devices (~DIN 9832)
STRACK
21.09.2022
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
Z4315 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
SN4322 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.09.2022
Z3 - Round latch lock
STRACK
17.08.2022
Z4194 - Guide bushe, self-lubricating
STRACK
02.11.2023
Z7026 - Thermocouples
STRACK
22.09.2022
SN2520 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
Z4325 - Fixing devices
STRACK
21.07.2022
SN4189 - Thrust bearing, self-lubricating
STRACK
24.10.2022
SN4190 - Guide bush with collar (ISO 9448)
STRACK
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表